您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued ESA Series Spectrum Analyzers

ESA Spectrum Analyzer (Keysight)

The ESA family of spectrum analyzers have proven and guaranteed performance with the flexibility to select the right level of functionality. The ESA is available in three express analyzers.

  • ESA-L basic analyzer - For basic, quality, spectrum analysis on RF or microwave signals at an affordable price. Includes many built in measurement functions.
  • ESA-E standard analyzer - For general spectrum analysis of RF or microwave signals. Includes an advanced set of firmware features and functions in an upgradable platform. Optional measurement features available such as noise figure and phase noise.
  • ESA-E communication test analyzer - For spectrum analysis focused specifically in demodulation of wireless signals. Customers looking to use the 89601A VSA software should consider the EXA signal analyzer.

This page provides information about discontinued Keysight ESA Series Spectrum Analyzers. View the list of ESA series of spectrum analyzers discontinuing and obsolete products as below to find out the replacement product for each of the product.

View Keysights' current Spectrum Analyzers (Signal Analyzers)

  • E4401B ESA-E系列頻譜分析儀,9 kHz到1.5 GHz [已停產] E4401B ESA-E系列頻譜分析儀,9 kHz到1.5 GHz [已停產] 

    E4401B ESA-E系列頻譜分析儀,9 kHz到1.5 GHz [已停產]

    E4401B ESA-E系列頻譜分析儀是是德所推出的中等效能頻譜分析儀,頻率範圍從9 kHz到1.5 GHz。

  • E4403B ESA-L 基礎分析儀,9 kHz 到 3.0 GHz [已停產] E4403B ESA-L 基礎分析儀,9 kHz 到 3.0 GHz [已停產] 

    E4403B ESA-L 基礎分析儀,9 kHz 到 3.0 GHz [已停產]

    E4403B ESA-L 基礎分析儀以您需要的速度和準確度,為工作檯、製造或維修環境提供基本的通用頻譜分析。

  • E4408B ESA-L 基礎分析儀,9 kHz 到 26.5 GHz [已停產] E4408B ESA-L 基礎分析儀,9 kHz 到 26.5 GHz [已停產] 

    E4408B ESA-L 基礎分析儀,9 kHz 到 26.5 GHz [已停產]

    E4408B ESA-L 基礎分析儀以您需要的速度和準確度,為工作檯、製造或維修環境提供基本的通用頻譜分析。

  • E4411A ESA-L1500A(E4411A)可攜式頻譜分析儀 [已停產] E4411A ESA-L1500A(E4411A)可攜式頻譜分析儀 [已停產] 

    E4411A ESA-L1500A(E4411A)可攜式頻譜分析儀 [已停產]

    Keysight ESA-L1500A(Keysight E4411A)可攜式頻譜分析 儀目前已經停產了,新推出的是Keysight ESA-E和ESA-L系列頻譜分析儀。

  • E4411B ESA-L系列頻譜分析儀,9 kHz至1.5 GHz [已停產] E4411B ESA-L系列頻譜分析儀,9 kHz至1.5 GHz [已停產] 

    E4411B ESA-L系列頻譜分析儀,9 kHz至1.5 GHz [已停產]

    E4411B 即使您的預算很有限,也能買到物超所值的測試儀器。ESA-L系列的通用型可攜式頻譜分析儀,以您需要的速 度和準確度,提供了基本的頻譜分析功能。

  • E4411B-BAS ESA-L 基礎分析儀,9 kHz 到 1.5 GHz [已停產] E4411B-BAS ESA-L 基礎分析儀,9 kHz 到 1.5 GHz [已停產] 

    E4411B-BAS ESA-L 基礎分析儀,9 kHz 到 1.5 GHz [已停產]

    ESA-L 基礎分析儀以您需要的速度和準確度,為工作檯、製造或維修環境提供基本的通用頻譜分析。

  • E4411-60066 dc Power Cable, 12 V [已停產] E4411-60066 dc Power Cable, 12 V [已停產] 

    E4411-60066 dc Power Cable, 12 V [已停產]

    The Keysight ESA-L1500A spectrum analyzer in combination with Option A5D (dc power cable) will allow operation directly from 12 Vdc power sources.

  • Bluetooth Measurement Personality [已停產] Bluetooth Measurement Personality [已停產] 

    Bluetooth Measurement Personality [已停產]

    The Keysight ESA-E Series spectrum analyzers provide flexible general-purpose spectrum analysis and one-button standards compliant Bluetooth transmitter measurement capability.

  • Cable Fault Location Measurement Personality [已停產] Cable Fault Location Measurement Personality [已停產] 

    Cable Fault Location Measurement Personality [已停產]

    Keysight ESA-E Series spectrum analyzers provide flexible general-purpose spectrum analysis with built-in, one button, distance to fault measurement capability.

  • Cable TV Measurement Personality [已停產] Cable TV Measurement Personality [已停產] 

    Cable TV Measurement Personality [已停產]

    Keysight ESA-E Series spectrum analyzers provide flexible general-purpose spectrum analysis with built-in, one button, standards compliant, cable TV measurement capability.

  • ESA 和 PSA 選項 230 BenchLink Web 遠端控制軟體 [已停產] ESA 和 PSA 選項 230 BenchLink Web 遠端控制軟體 [已停產] 

    ESA 和 PSA 選項 230 BenchLink Web 遠端控制軟體 [已停產]

    Keysight BenchLink Web 遠端控制軟體選項 230 適用於 ESA 或 PSA 分析儀,讓您能夠透過 internet 或 intranet,從遠端控制您的儀器。

  • ESA-E Series Option 266 Programming Code Compatibility Suite [已停產] ESA-E Series Option 266 Programming Code Compatibility Suite [已停產] 

    ESA-E Series Option 266 Programming Code Compatibility Suite [已停產]

    • Free when ordered with new ESA-E/PSA Series analyzers
    • Software/documentation available as free download
    • Compatible with all ESA-E series analyzers
    • Programming code compatibility with 8566B/68B analyzers

  • GSM/GPRS(選項BAH)量測應用軟體卡的升級 [已停產] GSM/GPRS(選項BAH)量測應用軟體卡的升級 [已停產] 

    GSM/GPRS(選項BAH)量測應用軟體卡的升級 [已停產]

    是德ESA-E系列頻譜分析儀的GSM(選項BAH)量測應用軟體卡之EDGE(選項252)升級,以一個經濟、可攜且堅固耐用的設計,提供單鍵式、合乎標準的GSM/GPRS/EDGE量測能力。

  • Modulation Analysis Measurement Personality [已停產] Modulation Analysis Measurement Personality [已停產] 

    Modulation Analysis Measurement Personality [已停產]

    The modulation analysis measurement personality for Keysight ESA-E Series spectrum analyzers measures the most widely used modulation quality metrics in digital communications systems.

  • Phase Noise Measurement Personality [已停產] Phase Noise Measurement Personality [已停產] 

    Phase Noise Measurement Personality [已停產]

    Keysight ESA-E Series spectrum analyzers provide flexible general-purpose spectrum analysis with built-in, one button, phase noise measurement capability.

  • cdmaOne Measurement Personality [已停產] cdmaOne Measurement Personality [已停產] 

    cdmaOne Measurement Personality [已停產]

    The Keysight ESA-E Series spectrum analyzers with built-in, one-button, standards compliant cdmaOne measurement capability allows accurate, fast qualification of cdmaOne transmitter sites in all types of environmental conditions.

  • 雜訊指數量測應用軟體卡 [已停產] 雜訊指數量測應用軟體卡 [已停產] 

    雜訊指數量測應用軟體卡 [已停產]

    是德ESA-E系列頻譜分析儀提供了通用頻譜分析的彈性及內建的單鍵式雜訊指數量測。

  • E4402B ESA-E 系列頻譜分析儀,100 Hz 至 3.0 GHz [已停產] E4402B ESA-E 系列頻譜分析儀,100 Hz 至 3.0 GHz [已停產] 

    E4402B ESA-E 系列頻譜分析儀,100 Hz 至 3.0 GHz [已停產]

    ESA-E系列是能適應未來需要的中階性能頻譜分析儀解決方案。

  • E4402B-COM ESA-E 通訊測試頻譜分析儀,9 kHz 至 3.0 GHz E4402B-COM ESA-E 通訊測試頻譜分析儀,9 kHz 至 3.0 GHz 

    E4402B-COM ESA-E 通訊測試頻譜分析儀,9 kHz 至 3.0 GHz

    ESA-E通訊測試分析儀加入內建的解調硬體,以進一步提升ESA標準分析儀的優異效能和功能。

  • E4404B ESA-E 系列頻譜分析儀,100 Hz 至 6.7 GHz [已停產] E4404B ESA-E 系列頻譜分析儀,100 Hz 至 6.7 GHz [已停產] 

    E4404B ESA-E 系列頻譜分析儀,100 Hz 至 6.7 GHz [已停產]

    E4404B ESA-E系列是能滿足未來需要的中階性能頻譜分析儀解決方案。

  • E4405B ESA-E 系列頻譜分析儀,100 Hz 至 13.2 GHz [已停產] E4405B ESA-E 系列頻譜分析儀,100 Hz 至 13.2 GHz [已停產] 

    E4405B ESA-E 系列頻譜分析儀,100 Hz 至 13.2 GHz [已停產]

    E4404B ESA-E系列是能滿足未來需要的中階性能頻譜分析儀解決方案。

  • E4405B-COM ESA-E 通訊測試分析儀,9 kHz 到 13.2 GHz E4405B-COM ESA-E 通訊測試分析儀,9 kHz 到 13.2 GHz 

    E4405B-COM ESA-E 通訊測試分析儀,9 kHz 到 13.2 GHz

    ESA-E 通訊測試分析儀加入內建的解調硬體,以進一步提升 ESA 標準分析儀的優異效能和功能。

  • E4407B ESA-E系列頻譜分析儀,100 Hz到26.5 GHz [已停產] E4407B ESA-E系列頻譜分析儀,100 Hz到26.5 GHz [已停產] 

    E4407B ESA-E系列頻譜分析儀,100 Hz到26.5 GHz [已停產]

    E4407B ESA-E系列頻譜分析儀是是德的中等效能頻譜分析儀,頻率範圍從100 Hz到26.5 GHz,透過外部混頻選項可提高到325 GHz。