比較產品
無線通訊測試儀軟體
價格如有變動,恕不另行通知。
選擇產品特色
12 / 79 符合的產品
產品 | Test Environment | Technology | Compatible Instrument | Info |
---|---|---|---|---|
U9063A Analog Demodulation Measurement Application for EXT
|
|
|
AM/FM/PM |
|
V9063B 類比解調量測應用軟體,適用於 EXM
|
|
|
None |
|
V9065B 序列分析儀應用軟體
|
|
|
None |
|
U9071A GSM/EDGE/Evo Measurement Application for EXT
|
|
|
None |
|
U9066A Sequence Studio for EXT
|
|
|
None |
|
V9071B GSM/EDGE/Evo 量測應用軟體,適用於 EXM 和 EXF
|
|
|
None |
|
Y9071B GSM/EDGE/Evo Measurement and Waveform Application for EXM
|
|
|
Unlimited waveforms |
|
U9072A cdma2000® Measurement Application for EXT
|
|
|
None |
|
V9079B TD-SCDMA/HSPA 量測應用軟體,適用於 EXM 和 EXF
|
|
|
None |
|
V9072B cdma2000® 量測應用軟體,適用於 EXM
|
|
|
None |
|
Y9072B cdma2000® Measurement and Waveform Application for EXM
|
|
|
Unlimited waveforms |
|
U9073A W-CDMA/HSPA+ Measurement Application for EXT
|
|
|
None |
|
V9073B W-CDMA/HSPA+ 量測應用軟體,適用於 EXM 和 EXF
|
|
|
None |
|
Y9073B W-CDMA/HSPA+ Measurement and Waveform Application for EXM
|
|
|
Unlimited waveforms |
|
U9075A Mobile WiMAX™ Measurement Application for EXT
|
|
|
None |
|
V9075B Mobile WiMAX™ 量測應用軟體,適用於 EXM
|
|
|
None |
|
Y9075B Mobile WiMAX™ Measurement and Waveform Application for EXM
|
|
|
Unlimited waveforms |
|
U9076A 1xEV-DO Measurement Application for EXT
|
|
|
None |
|
V9076B 1xEV -DO 量測應用軟體,適用於 EXM
|
|
|
None |
|
Y9076B 1xEV-DO Measurement and Waveform Application for EXM
|
|
|
Unlimited waveforms |
|
V9077B WLAN 量測應用軟體,適用於 EXM 和 EXF
|
|
|
None |
|
Y9077B 適用於 EXM 的 WLAN 量測與波形應用軟體
|
|
|
Unlimited waveforms |
|
U9079A TD-SCDMA/HSPA Measurement Application for EXT
|
|
|
None |
|
Y9079B TD-SCDMA/HSPA Measurement and Waveform Application for EXM
|
|
|
Unlimited waveforms |
|
U9080A LTE FDD Measurement Application for EXT
|
|
|
None |
|
V9080B LTE FDD 量測應用軟體,適用於 EXM 和 EXF
|
|
|
None |
|
Y9080B 適用於 EXM 的 LTE FDD 量測與波形應用軟體
|
|
|
Unlimited waveforms |
|
U9081A Bluetooth® Measurement Application for EXT
|
|
|
None |
|
V9081B 用於 EXM 的 Bluetooth® 量測應用軟體
|
|
|
None |
|
Y9081B Bluetooth® Measurement and Waveform Application for EXM
|
|
|
Unlimited waveforms |
|
U9082A LTE TDD Measurement Application for EXT
|
|
|
None |
|
V9082B LTE TDD 量測應用軟體,適用於 EXM 和 EXF
|
|
|
None |
|
Y9082B LTE TDD 量測和波形應用軟體,適用於 EXM
|
|
|
Unlimited waveforms |
|
E1962B cdma2000/IS-95/AMPS 行動測試應用軟體
|
|
|
cdma2000 test application provides network emulation and RF measurements. |
|
E1963A W-CDMA/HSPA 行動手機測試應用軟體
|
|
|
W-CDMA/HSPA/HSPA+ test application provides network emulation and RF measurements. HSDPA, HSUPA, and HSPA+ options can be added for an additional charge. |
|
E1966A 1xEV-DO 終端測試應用軟體
|
|
|
1xEV-DO test application provides network emulation and RF measurements. Release A and Release B, and multi-carrier test mode options can be added for an additional charge. |
|
E1968A GSM/GPRS/EGPRS 行動電話測試應用軟體
|
|
|
GSM/(E)GPRS test application provides network emulation and RF measurements. |
|
E1969A TD-SCDMA_GSM 快速切換測試應用軟體
|
|
|
取得使用授權並安裝於 Keysight 8960 測試儀後,可在 Keysight E1968A、E1969A-101 和 E1969A-201 之間提供快速的交換功能。 |
|
E1976A 1xEV-DO Factory Test Mode Mobile Test Application
|
|
|
1xEV-DO factory test mode test application provides RF measurements in test mode. |
|
E1987A 快速切換行動測試應用軟體
|
|
|
Provides fast switching between licensed technology formats. Used with the E1968A, E1963A, E1962B, and E1966A when installed on the 8960 test set |
|
E1991B 測試應用軟體套件
|
|
|
Includes the E1962B, E1963A, E1966A, E1968A, and E1987A. HSDPA, HSUPA, and HSPA+, Release A, and Release B can be added for an additional charge |
|
E1993A UMTS 測試應用軟體套件
|
|
|
Includes the E1968A, E1963A, and E1987A. HSDPA, HSUPA, and HSPA+ can be added for an additional charge |
|
E1996A cdma2000/1xEV-DO 測試應用軟體套件
|
|
|
Includes the E1962B, E1966A, and E1987A. 1xEV-DO Release A and Release B options can be added for an additional charge. |
|
E1999A E5515 應用特徵
n/a |
|
|
Application features include: |
· Fast Device Tune · Single Channel GPS source · PESQ Measurement · UMTS 2-box voice handover |
E6567E cdma2000®/1xEV-DO/LTE Wireless Test Manager
|
|
|
Test automation software used with 8960/PXT |
|
E6567F cdma2000®/1xEV-DO/LTE 無線測試管理員
|
|
|
可用於 8960/PXT 的測試自動化軟體 |
|
E6568E 2G/3G/LTE 無線測試管理員
|
|
|
Test automation software used with 8960/PXT |
|
E6568F UMTS/HSPA/LTE/LTE-A 無線測試管理員
|
|
|
可搭配使用 8960/PXT 的測試自動化軟體 |
|
E6569E Wireless Test Manager Suite
|
|
|
Test automation software used with 8960/PXT |
|
E6569F 無線測試管理員套件
|
|
|
可用於 8960/PXT 的測試自動化軟體 |
|
E6571E Wireless Test Manager Run-Time License
|
|
|
Test automation software used with 8960/PXT |
|
E6571F 無線測試管理員執行階段(Run-Time)授權
|
|
|
與 8960/PXT 搭配使用的測試自動化軟體 |
|
E6584A 無線通訊協定顧問軟體
|
|
|
Software for PC - performs logging and post capture analysis. Included with all lab applications |
|
E6701K GSM/GPRS/EGPRS/E-EDGE Lab Application
|
|
|
GSM/GPRS/EGPRS/E-EDGE lab application provides network emulation, RF measurements, IP data and protocol logging. E6704A license is required to enable EGPRS (EDGE) and E-EDGE functionality. |
|
E6702G 8960 cdma2000® Lab Application for Mobile Device R&D
|
|
|
cdma2000 lab application provides network emulation, RF measurements, IP data and protocol logging. |
|
E6703J W-CDMA/HSPA Lab Application
|
|
|
W-CDMA/HSPA/HSPA+ lab application provides network emulation, RF measurements, IP data and protocol logging. |
|
E6704A EGPRS (EDGE) Lab Application
|
|
|
This license enables EGPRS (EDGE) functionality when used with the E6701 lab application. |
|
E6705A 行動測試用的 GSM/GPRS/EGPRS 加密功能
|
|
|
This license enables encryption in the E6701 lab application. |
|
E6706G 8960 1xEV-DO Lab Application for Mobile Device R&D
|
|
|
cdma2000 lab application provides network emulation, RF measurements, IP data and protocol logging. |
|
E6708A 適用於 E6701H/E6703G 的增強型 GAN 選項
|
|
|
This license enables enhanced GAN functionality when used with the E6962B GANC emulator software and E6701 or E6703 lab application. |
|
E6715A W-CDMA/HSPA Encryption Functionality for Mobile Test
|
|
|
This license enables encryption in the E6703 lab application. |
|
E6716G cdma2000®/1xEV-DO Lab Application Suite
|
|
|
Includes E6702, E6706 and E6785 lab applications. |
|
E6717H UMTS Lab Application Suite
|
|
|
Includes E6701, E6704, E6703 and E6785 lab applications. |
|
E6719J Lab Application Suite
|
|
|
Includes E6701, E6702, E6703, E6704, E6706 and E6785 lab applications. |
|
E6965A Location Server Emulator for SUPL A-GPS Device Testing
|
|
|
PC software. Used with 8960 (E5515C) and E6701G or E6703F lab application for base station emulator. |
|
E6966B IMS-SIP 網路模擬軟體
|
|
|
Test automation software used with 8960/PXT |
|
E6785J Fast Switching Lab Application
|
|
|
Fast switches between all lab applications. |
|
N5972A Interactive Functional Test Software
|
|
|
Real-world functional test software used with PXT and 8960 Wireless Communications Test Sets |
|
E7530A LTE/LTE-Advanced 測試應用軟體
|
|
|
None |
|
E7523A W-CDMA/HSPA+ 測試應用軟體
|
|
|
None |
|
適用於 EXF 的 5 套和 50 套波形授權
|
|
|
None |
|
適用於 EXM 的 5 套和 50 套波形授權
|
|
|
None |
|
Waveform License 5 and 50-Pack for EXT
|
|
|
None |
|
E7521A GSM/GPRS/EGPRS 測試應用軟體
|
|
|
None |
|
E7529A TD-SCDMA/HSPA 測試應用軟體
|
|
|
None |
|
N5122A LTE TDD 信號產生和分析軟體,適用於 E6610A RRH 測試儀 [已停產]
|
|
|
None |
|
N5121A LTE FDD Signal Creation and Analysis Software for the E6610A RRH Tester [已停產]
|
|
|
None |
|
Additional Wireless Solutions from Anite
n/a |
n/a |
n/a |
n/a |
|
V9064B VXA Vector Signal Analysis Measurement Application for EXM
n/a |
n/a |
n/a |
n/a |
|