Electrical Ground Support Equipment: EGSE
Electrical Ground Support Equipment (EGSE) are tools used by satellite and sub-system manufacturers to validate and test electrical functions of the satellite.
Keysight provides a variety of configurable test systems for satellites and satellite flight hardware; including Solar Array Simulators, Battery Simulation and Conditioning, RF signal simulation and analysis as well as fully custom solutions.
Compare All Electrical Ground Support Equipment (7)
-
Z2090B Single or Multi-channel Coherent Signal Simulator (1)
Z2090B Single or Multi-channel Coherent Signal Simulator
The Z2090B-3xx is a standard platform for generating single or multiple coherent outputs to 44GHz with precise phase and amplitude offsets.
-
Z2090B-031 RF Signal Analysis System (1)
Z2090B-031 RF Signal Analysis System
The FCSA provides signal analysis capability on four simultaneous signals up to 1.5 GHz bandwidth. The FSCA solution leverages the 89601A VSA software to provide high frequency (up to 26.5 GHz) measurements with high measurement bandwidth.
-
Z2090B-032 Signal Simulation Test System (1)
Z2090B-032 Signal Simulation Test System
RF signal source for satellite panel and unit testing.
-
Z2090B-033 Power and Data Bus Test System (1)
Z2090B-033 Power and Data Bus Test System
Power and data bus interface for satellite testing applications.
-
Z2094B-xxx 太陽能陣列(SAS) 系統 (1)
Z2094B-xxx 太陽能陣列(SAS) 系統
是德太陽能陣列系統 (Solar Array System, SAS) 提供精確、快速和低成本的高效率多段模擬,以瞭解太陽能陣列的輸出特性。