您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Coaxial Thermistor Mounts

The 478A and 8478B Coaxial Thermistor Mount are designed for use with N432A and 432A Power Meters to measure microwave power from -30dBm (1uW) to +10dBm (1mW) and over the frequency range of 1 MHz to 18 GHz. The mount design minimizes adverse effect from environmental temperature changes during measurement for increased measurement accuracy. Effective Efficiency and Calibration Factor are measured for each mount, and at selected frequencies across the operating range.

Keysight Technologies F and S Award Logo

Compare All Coaxial Thermistor Mounts (2)

搜尋功率感測器

  • 478A Coaxial Thermistor Mount 478A Coaxial Thermistor Mount (1) 

    478A Coaxial Thermistor Mount

    The Keysight 478A provides high efficiency and good radio frequency (RF) match. Used in conjunction with the N432A or 432A power meters, they provide high accuracy even in routine power measurements. Frequency range: 10 MHz to 10 GHz.

  • 8478B Coaxial Thermistor Mount 8478B Coaxial Thermistor Mount (1) 

    8478B Coaxial Thermistor Mount

    The Keysight 8478B provides high efficiency and good radio frequency (RF) match. Used in conjunction with the N432A or 432A power meters they provide high accuracy even in routine power measurements. Frequency range: 10 MHz to 18 GHz.