Experience the industry standard LCR Meter

Keysight offers a wide range of benchtop LCR meters to meet your impedance measurement needs in the field of R&D, production, quality assurance, or incoming inspection.  In addition to the high measurement performance and versatile functions of Keysight benchtop LCR meter, you will find the LCR accessories best suited for your measurement among a full lineup of Keysight impedance measurements.

  • The E4980A precision LCR meter (20 Hz to 2 MHz frequency range) provides the best combination of accuracy, speed, and versatility for a wide range of component measurements.
  • The E4980AL precision LCR meter (20 Hz to 300 kHz/500 kHz/1 MHz) is an industry-standard of basic LCR meters that provides excellent accuracy, speed, and versatility. Frequency options are available and upgradeable providing a solid investment option and asset utilization.
  • The E4982A LCR Meter provides the best performance for passive component manufacturing such as SMD inductors and EMI filters, where impedance testing at high frequencies (1 MHz to 300 M/500 M/1 G/3 GHz) is required. Not only for manufacturing, the E4982A can also be utilized for R&D, and quality assurance with powerful functions such as list measurements.
  • The E4981A capacitance meter offers a high speed with reliable measurements for ceramic capacitor testing in the production lines. The E4981A realizes the measurement capabilities of capacitance from small to large values with accurate measurements. 

PathWave BenchVue LCR Meter Control and Automation Software

Easily control your LCR meters with corrections, list sweeps, and more.

  • Control basic and advanced LCR measurement settings.
  • Set up and visualize list sweep tests faster than ever.
  • Visualize data over time to better understand your device under test (DUT).
  • Automate LCR controls and measurements without instrument programming using the Test Flow feature.
  • Receive KeysightCare software support subscription and license with each new instrument purchase.

Find the Right Model for Your Application

已擁有其中一項產品? 瀏覽技術支援網頁

Complete Your Configuration with the Right accessories

Keysight Technologies offers a variety of accessories and test fixture to use with our LCR Meters, Impedance Analyzers, Capacitance Meters and Network Analyzer. Each accessory is designed to ensure highly accurate measurements without degrading the performance of the measurement instrument.

Featured Resources for the Bench Top LCR Meter

查看所有資源

查看所有資源

Want help or have questions?