您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Active Probe Accessories

To get the most out of your active probe, consider using a probe accessory that can help you access hard-to-reach components or use a probe positioner for hands-free probing.

Compare All Active Probe Accessories (21)

搜尋探棒配件

  • Keysight E2639A 微夾具,數量 4 個 [已停產] Keysight E2639A 微夾具,數量 4 個 [已停產] (1) 

    Keysight E2639A 微夾具,數量 4 個 [已停產]

    Keysight 1156A/57A/58A 主動式探棒適用的微夾具

  • 1142A 測試探棒控制與電源模組 [已停產] 1142A 測試探棒控制與電源模組 [已停產] (1) 

    1142A 測試探棒控制與電源模組 [已停產]

    Keysight 1142A測試探棒控制與電源模組可以控制及供電給...

  • E2638A 可焊接信號與接地導線套件 [已停產] E2638A 可焊接信號與接地導線套件 [已停產] (1) 

    E2638A 可焊接信號與接地導線套件 [已停產]

    Keysight 1156A/57A/58A 主動式探棒適用的可焊接導線

  • N2744A T2A 探棒介面轉接器 N2744A T2A 探棒介面轉接器 (1) 

    N2744A T2A 探棒介面轉接器

    利用 Keysight N2744A T2A 介面轉接器,使用者可將某些配備 Tektronix TekProbe® Level II介面的探棒,轉接至是德示波器的AutoProbe介面。

  • N2779A 電源供應器,適用於 N2780-83A/B 電流探棒 N2779A 電源供應器,適用於 N2780-83A/B 電流探棒 (1) 

    N2779A 電源供應器,適用於 N2780-83A/B 電流探棒

    Keysight N2779A 電源供應器是為了與 N2780-83A/B 交流/直流電流探棒搭配使用而設計的,以確保操作安全。

  • N2852A AutoProbe II 至 AutoProbe III 介面轉接器 N2852A AutoProbe II 至 AutoProbe III 介面轉接器 (1) 

    N2852A AutoProbe II 至 AutoProbe III 介面轉接器

    • AutoProbe II 至 AutoProbe III 介面轉接器
    • 可在 UXR 系列示波器上使用 AutoProbe II 探量系列產品
    • 可與 InfiniiMax AutoProbe II 轉接器(N5442A 或 N5449A)串聯使用

  • N4839A dual lead socketed adaptor, 6 cm N4839A dual lead socketed adaptor, 6 cm (1) 

    N4839A dual lead socketed adaptor, 6 cm

    • Allows connection to a 25 mil square pin or fine pitch accessories
    • 6 cm length
    • 1.5 GHz with N2796A
    • Adaptor includes an integrated damping resistor to achieve flat frequency response

  • N4840A dual lead solder-in adaptor, 5 cm N4840A dual lead solder-in adaptor, 5 cm (1) 

    N4840A dual lead solder-in adaptor, 5 cm

    • Allows connection to a 25 mil square pin or fine pitch accessories
    • 9 cm length
    • 1 GHz with N2796A
    • Adaptor includes an integrated damping resistor to achieve flat frequency response
       

  • N4841A dual lead socketed adaptor, 9 cm N4841A dual lead socketed adaptor, 9 cm (1) 

    N4841A dual lead socketed adaptor, 9 cm

    • Allows connection to a 25 mil square pin or fine pitch accessories
    • 9 cm length
    • 1 GHz with N2795/96A/97A
    • Adaptor includes an integrated damping resistor to achieve flat frequency response
       

  • N4842A dual pin PCB header N4842A dual pin PCB header (1) 

    N4842A dual pin PCB header

    • Dual pin PCB header
    • Allows connection to 100 mil (2.5 mm) spacing thru-holes on PCB
    • Full bandwidth with N2795/96A/97A