Advanced Design System (ADS) Simulation Elements
Advanced Design System (ADS) design elements provide additional capabilities to the W2200 ADS Core environment, enabling designers to customize the configuration of ADS to suit their design needs.
Elements are comprised of distinct design and simulation functions, grouped together into very powerful and cost effective packages. Elements provide an affordable and flexible way to expand your design and simulation capabilities by using them together with an existing ADS configuration or any ADS Bundle.
Additional Elements can be added to an existing bundle to extend the design and development capabilities.
Note: All Elements require W2200 ADS Core and other elements as required.
-
W2200BP Advanced Design System (ADS) Core
W2200BP Advanced Design System (ADS) Core
High-frequency design software, simulation and synthesis package providing tuning, optimization and statistical design support for RF, Microwave, MMIC, or RFIC design flows at the enterprise level.
-
W2300EP Harmonic Balance Element
W2300EP Harmonic Balance Element
Provides analysis of nonlinear circuits excited with multi-tone sources, and extensive, preconfigured simulation setups useful in amplifier, RF, microwave, oscillator and custom circuit designs.
-
W2305EP X-Parameter Generator
W2305EP X-Parameter Generator
Enables MMIC, RF-SIP and RF module design houses to build accurate, pre-prototype models of nonlinear devices (e.g. power amplifiers, front-end modules and transceivers).
-
W2306EP Linear Simulator Element
W2306EP Linear Simulator Element
The Linear Simulator Element is a frequency-domain circuit simulator that analyzes a large variety of RF and microwave circuits operating under linear conditions.
-
W2301EP Circuit Envelope Element
W2301EP Circuit Envelope Element
Provides efficient simulation technique for complex digitally modulated RF signals in addition to templates for designing linearizers, RF Systems, and PLL Systems.
-
W2302EP Transient Convolution + Channel Sim Element
W2302EP Transient Convolution + Channel Sim Element
Advanced time-domain simulator that includes IBIS I/O Models, Signal Integrity verification, Broadband and High-Frequency SPICE simulation.
-
W2312EP Transient Convolution + Channel Sim Distributed Computing 8-pack Element
W2312EP Transient Convolution + Channel Sim Distributed Computing 8-pack Element
The Advanced Design System (ADS) Transient Convolution and Channel Sim Distributed Computing Eight-Pack accelerates signal integrity batch-mode parameter sweeps on workstations connected to a distributed computing cluster.
-
W2317EP DDR Bus Simulator Distributed Computing 8-Pack
W2317EP DDR Bus Simulator Distributed Computing 8-Pack
- Accelerates parameter sweeps for DDR Bus Simulator simulations
- Supports computing clusters that are running Linux with either Load Sharing Facility (LSF) or Sun Grid Engine
-
W2500EP Transient Convolution GT + Channel Sim Element
W2500EP Transient Convolution GT + Channel Sim Element
Accelerate ADS Transient Convolution on NVIDIA GPU-enabled Computers.
-
W2303EP Verilog-A Element
W2303EP Verilog-A Element
Enables the simulation of Verilog-A models in ADS and GoldenGate. This compiler-based solution results in simulation times comparable to built-in models.
-
W2309EP DDR Bus Simulator
W2309EP DDR Bus Simulator
- Rigorous DQ and DQS eye calculations to arbitrarily low BER levels without precarious extrapolation
- Comprehensive margin measurements versus JEDEC DDR4 Rx mask at target BER
- Mix-and-match between built-in, IBIS and circuit models of driver and receiver
- Captures asymmetry between rise and fall edges
-
W2319EP Silicon RFIC Interoperability w/Virtuoso Element
W2319EP Silicon RFIC Interoperability w/Virtuoso Element
- Enables the use of schematics initially created in Virtuoso within ADS
- Enables the use of CDF component definitions in an “Interoperable mode” and other OpenAccess compatibility functionalities
- Works from a baseline Virtuoso PDK with minimal ADS-specific add-ons
-
W2320EP Advanced Layout Element
W2320EP Advanced Layout Element
- Layout Versus Schematic (LVS) - Device recognition LVS, LVS with Physical Nets, and Module-level LVS
- Manufacturing Grid
- Silicon dummy metal fill utility
- Layout net names from Schematic
-
W2321EP Layout Element
W2321EP Layout Element
Comprehensive physical design environment specifically geared for high-frequency circuit development, including artwork import/export for ODB++, DXF, Gerber/drill, IGES and GDS-II formats.
-
W2322EP Gerber Union Element
W2322EP Gerber Union Element
Layout artwork translation tool designed to convert Gerber files into clean layout artwork for EM analysis by the Momentum 3D-planar EM design and verification tool
-
W2324EP High Capacity Layout Pre-processor Element [已停產]
W2324EP High Capacity Layout Pre-processor Element [已停產]
The W2324 High Capacity Layout Pre-processor Element for Advanced Design System.
-
W2341EP Momentum G2 Element
W2341EP Momentum G2 Element
3D planar electromagnetic (EM) simulator used for passive circuit analysis. Also includes modules for animating current flow in conductors and slots, circuit optimization and analytical modeling.
-
W2342EP Keysight FEM Simulator Element
W2342EP Keysight FEM Simulator Element
Integration of a full 3D FEM solution into the Advanced Design System (ADS) flow
-
W2343EP Momentum Distributed Computing Eight-Pack Element
W2343EP Momentum Distributed Computing Eight-Pack Element
Accelerates Momentum G2 simulation by over 6x via parallel computing on up to 8 nodes of a compute cluster. Useful for large simulations of complex boards or packages for signal integrity applications.
-
W2344EP 3D EM Distributed Computing Eight-Pack Element
W2344EP 3D EM Distributed Computing Eight-Pack Element
The 3D EM Distributed Computing 8-pack accelerates EMPro simulations by running up to 8 parallel jobs on 8 nodes of a compute cluster.
-
W2345EP Harmonic Balance Distributed Computing 8-Pack Element
W2345EP Harmonic Balance Distributed Computing 8-Pack Element
Accelerates harmonic balance simulation by running up to 8 parallel simulations of HB on 8 nodes of a compute cluster.
-
W2346EP Circuit Envelope Distributed Computing 8-Pack Element
W2346EP Circuit Envelope Distributed Computing 8-Pack Element
Accelerates the simulation of circuit envelope (CE) by running up to 8 parallel simulations of CE on 8 nodes of a compute cluster.
-
W2349EP ADS Electro-Thermal Simulator Element
W2349EP ADS Electro-Thermal Simulator Element
- Temp-aware circuit sim. results based on state-of-the-art thermal solver technology
- Integrated with ADS layout & circuit simulators; no need to transfer data to stand-alone thermal solvers
-
High capacity thermal solver technology
-
W2350EP DDR3 Compliance Test Bench
W2350EP DDR3 Compliance Test Bench
- Simulation-measurement correlation and workflow for DDR3 Compliance
- Simulation-measurement correlation and workflow for LPDDR3 Compliance
-
W2351EP DDR4 Compliance Test Bench
W2351EP DDR4 Compliance Test Bench
- Simulation-measurement correlation and workflow for DDR4 Compliance
- Simulated Test Bench
- Waveform Bridge script
-
W2352EP PCI Express Compliance Test Bench
W2352EP PCI Express Compliance Test Bench
- Includes both PCI Express Simulated Test Bench, and Waveform Bridge script
- Customizable Simulated Test Bench for PCI Express
- Waveform Bridge script connects to Infiniium PCI Express compliance app for simulation-measurement correlation
-
W2353EP USB Compliance Test Bench
W2353EP USB Compliance Test Bench
- Includes both USB Simulated Test Bench, and Waveform Bridge script
- Customizable Simulated Test Bench for USB
-
Waveform Bridge script connects to Infiniium USB compliance app for simulation-measurement correlation
-
W2359EP PIPro 電源完整性電磁分析元件
W2359EP PIPro 電源完整性電磁分析元件
- 可對複雜 PXB 進行 PI 分析的大容量電磁模擬
- 可在 ADS 中執行 PI 和 SI 分析的緊密整合的工作流程
- 直流壓降分析
- 交流配電網路(AC PDN)阻抗分析
- 電源平面諧振分析
-
W2360EP SIPro 信號完整性電磁分析元件
W2360EP SIPro 信號完整性電磁分析元件
- 可對複雜 PXB 進行 PI 分析的大容量電磁模擬
- 可在 ADS 中執行 PI 和 SI 分析的緊密整合的工作流程
- 創新的複合電磁分析技術提供出色的分析速度和分析準確度
- 專注於 SI/PI 的網路驅動使用模式
-
W2361EP Ptolemy and VTB Engine
W2361EP Ptolemy and VTB Engine
System-level simulation and design solution for synchronous and timed-synchronous dataflow, model analysis/optimization, HDL Cosim, and Digital, 802.xx, Antenna, Radio and Bluetooth® design models.
-
W2362EP RF Architect & Synthesis Element
W2362EP RF Architect & Synthesis Element
- Core Linear Simulation, Schematic, Layout, Instrument Link
- RF System simulation and budget analysis
- Personal design productivity tool for ADS users
- Complete circuit synthesis with custom filters, matching, mixers, equalizers, oscillators, signal control & PLL
-
W2372EP RF Architect, Synthesis, Modulated RF Element
W2372EP RF Architect, Synthesis, Modulated RF Element
- Personal circuit synthesis & RF system design tool for ADS users
- RF system architecture & budget analysis
- Modulated RF simulation for systems and circuits
- Complete circuit synthesis with custom filters, matching networks, mixers, equalizers, oscillators, signal control & PLL
-
W2381EP VTB 引擎元件
W2381EP VTB 引擎元件
- 可存取高效能資料流程模擬引擎,以模擬預先定義且符合標準的測試平台
- 根據系統效能參數(例如 EVM、ACPR 和 BER)進行設計最佳化
-
可在先進設計系統(ADS)和 GoldenGate 中共用
-
W2391EP ADS 資料顯示元件
W2391EP ADS 資料顯示元件
- 以圖形方式(一整套的繪圖、軌跡類型及注釋)顯示模擬結果,讓使用者能更充分瞭解設計性能
- 儲存和檢索先前的模擬結果,便於查看並與當前的設計模擬結果作比較
- 使用客製的方程式與運算式來查看和操控資料