您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued Electromagnetic Professional (EMPro) Hardware Acceleration

AMDS

Keysight recommends using hardware acceleration products from Acceleware for extremely fast simulation rendering for EMPro. This can provide a competitive edge, and significantly increase your productivity.

Acceleware hardware acceleration provides:

  • Massively parallel compute engine
  • Graphics card processors which perform 1000’s of multiply/add operations per second
  • 10-30x faster simulations over multi-core processor based simulations
  • Ability for trend analysis and optimization of complex problems (hours vs. weeks for parameter sweeps)
  • 2 GB and 6 GB systems today available

Why Acceleration?

The full Electromagnetic (EM) problem is becoming more complex and larger. Simulating the full EM problem will lead to a higher product quality, better end-user performance and a faster time-to-market.

What if you could...

  • Speed-up your EM simulations by 50X with GPU accelerators?
  • Use your computer to optimize new product designs?

. This increase in computing power enables optimized design parameters to increase product quality and speed time-to-market.

To calculate Keysight's acceleration for your EM simulations, click the following link to get your Acceleware Performance Improvement Values NOW! 

  Software  Accelerated  Speed-Up
Setup Time (mins)   
Simulation Time (mins)  746  22  34x
Total Time  751  29  26x
Model # Product Description
W2115H   Acceleware Accelerator card for EMPro The Accelerator card is a single GPU that you install in your workstation. It is a cost-effective solution that offers tremendous speed enhancements.
W2116H   Acceleware ClusterInABox (Dual) for EMPro The ClusterInABox (Dual) is a turnkey, accelerator-equipped workstation configuration designed for those who need maximum performance.
W2105L   EMPro Hardware Acceleration Library Hardware acceleration software libraries for increased speed on larger EM problems

More information about Acceleware. 

For information on Keysight’s EMPro products, refer to EMPro 3D Electromagnetic Simulation Software.

  • W2105L EMPro Hardware Acceleration Library [已停產] W2105L EMPro Hardware Acceleration Library [已停產] 

    W2105L EMPro Hardware Acceleration Library [已停產]

    Hardware acceleration software libraries for increased speed on larger EM problems.

  • W2115H Acceleware Accelerator card for EMPro [已停產] W2115H Acceleware Accelerator card for EMPro [已停產] 

    W2115H Acceleware Accelerator card for EMPro [已停產]

    Hardware acceleration installed in your workstation offering tremendous speed enhancements in simulation and optimization.

  • W2116H Acceleware ClusterInABox (Dual) for EMPro [已停產] W2116H Acceleware ClusterInABox (Dual) for EMPro [已停產] 

    W2116H Acceleware ClusterInABox (Dual) for EMPro [已停產]

    Turnkey, accelerator-equipped workstation configuration designed for those who need maximum performance