這是我們認為您想查看的頁面.
觀看搜尋結果:
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
概述
積體電路特性化及分析程式(IC-CAP)是進行直流和射頻半導體元件建模的產業標準。IC-CAP 能夠萃取用於高速/數位、類比和功率射頻電路設計應用的精確且簡易的模型。現在大多數先進半導體代工廠和整合式元件製造商(IDM)都採用 IC-CAP 軟體,對矽晶 CMOS、Bipolar、化合物砷化鎵(GaAs)、氮化鎵(GaN)和許多其他元件技術進行建模。IC-CAP 是最先進、可客製化的建模軟體,其中包括量測、模擬、最佳化和統計分析工具。
IC-CAP 的關鍵優勢
- 開放軟體架構確保最佳的準確度,並提供最大靈活性,讓您能建立和自動執行量測、萃取和驗證程序
- 適用於 BSIM3/BSIM4、PSP 和 HiSIM 等產業標準 CMOS 模型的統包式萃取解決方案,可顯著縮短學習過程,提高模型準確度
- 可直接連接商業模擬器,確保萃取的模型與電路設計工程師所使用的模擬器之間的一致性
Find the Product That's Right for You
已擁有其中一項產品?
瀏覽技術支援網頁
上一個
All the tools and examples needed to characterize and model semiconductor devices. Includes the software environment, all measurement drivers, optimization, Python/PEL programming and all simulation links.
PathWave WaferPro for automated wafer-level measurement. All measurement drivers are included. Python/PEL programming enables custom measurement algorithms and drivers.
Measure and accurately model any GaN RF device with the physics-based industry-standard ASM-HEMT and the MVSG models, or use the established Angelov-GaN model.
The Power Electronics Model Generator is a standalone product that enables simulations and modeling of Keysight IGBT and SiC models as well as the CMC standard model, ASM-HEMT for PE applications. It cannot be combined with any other IC-CAP add-on products.
下一頁
See also the W6325B PathWave MBP/IC-CAP Device Model Extraction and W6347B PathWave MQA/IC-CAP Modeling bundles.
Want more information on PathWave Device Modeling Products? View Configuration Guide
Extend the Capabilities of PathWave Device Modeling
Protect Your Innovation Investment
Featured Resources
Want help or have questions?