您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued Terminations (Loads), Opens and Shorts

  • 11512A Coaxial Short [已停產] 11512A Coaxial Short [已停產] 

    11512A Coaxial Short [已停產]

    The Keysight 11512A coaxial short is used for establishing measurement planes for known reflection phase and magnitude in 50-ohm coaxial systems.

  • 11565A Coaxial Short [已停產] 11565A Coaxial Short [已停產] 

    11565A Coaxial Short [已停產]

    The 11565A (obsolete item) coaxial short is used for establishing measurement planes for known reflection phase and magnitude in 50-ohm coaxial systems.

  • 908A Coaxial Termination, DC to 4 GHz [已停產] 908A Coaxial Termination, DC to 4 GHz [已停產] 

    908A Coaxial Termination, DC to 4 GHz [已停產]

    The 908A (obsolete item) is a general-purpose, low-reflection load for terminating a 50-ohm coaxial system in its characteristic impedance over the dc to 4 GHz range.

  • 911D Sliding Load, 3.5 mm (m), 3 to 26.5 GHz [已停產] 911D Sliding Load, 3.5 mm (m), 3 to 26.5 GHz [已停產] 

    911D Sliding Load, 3.5 mm (m), 3 to 26.5 GHz [已停產]

    The Keysight 911D sliding load represents an advance in calibration and verification of network analyzers.

  • 911E Sliding Load, 3.5 mm (f), 3 to 26.5 GHz [已停產] 911E Sliding Load, 3.5 mm (f), 3 to 26.5 GHz [已停產] 

    911E Sliding Load, 3.5 mm (f), 3 to 26.5 GHz [已停產]

    The Keysight 911E sliding load represents an advance in calibration and verification of network analyzers.

  • P910A Fixed Termination, 12.4 to 18 GHz, WR-62 [已停產] P910A Fixed Termination, 12.4 to 18 GHz, WR-62 [已停產] 

    P910A Fixed Termination, 12.4 to 18 GHz, WR-62 [已停產]

    The Keysight P910A waveguide load is designed for terminating test systems operating at low average powers.

  • Q910A Fixed Termination, 33 to 50 GHz, WR-22 [已停產] Q910A Fixed Termination, 33 to 50 GHz, WR-22 [已停產] 

    Q910A Fixed Termination, 33 to 50 GHz, WR-22 [已停產]

    The Keysight Q910A waveguide load is designed for terminating test systems operating at low average powers.

  • R910A Fixed Termination, 26.5 to 40 GHz, WR-28 [已停產] R910A Fixed Termination, 26.5 to 40 GHz, WR-28 [已停產] 

    R910A Fixed Termination, 26.5 to 40 GHz, WR-28 [已停產]

    The Keysight R910A waveguide load is designed for terminating test systems operating at low average powers.

  • U910A Fixed Termination, 40 to 60 GHz, WR-19 [已停產] U910A Fixed Termination, 40 to 60 GHz, WR-19 [已停產] 

    U910A Fixed Termination, 40 to 60 GHz, WR-19 [已停產]

    The Keysight U910A waveguide load is designed for terminating test systems operating at low average powers.

  • W910C Fixed Termination, 75 to 110 GHz, WR-10 [已停產] W910C Fixed Termination, 75 to 110 GHz, WR-10 [已停產] 

    W910C Fixed Termination, 75 to 110 GHz, WR-10 [已停產]

    The Keysight 752 series couplers are an essential part of many microwave measurement applications.

  • X910B Fixed Termination, 8.2 to 12.4 GHz, WR-90 [已停產] X910B Fixed Termination, 8.2 to 12.4 GHz, WR-90 [已停產] 

    X910B Fixed Termination, 8.2 to 12.4 GHz, WR-90 [已停產]

    The Keysight X910B waveguide load is designed for terminating test systems operating at low average powers.

  • X914B Sliding Load, 8.2 to 12.4 GHz, WR-90 [已停產] X914B Sliding Load, 8.2 to 12.4 GHz, WR-90 [已停產] 

    X914B Sliding Load, 8.2 to 12.4 GHz, WR-90 [已停產]

    The Keysight X914B sliding load consists of a movable, tapered, low-reflection load element mounted in a section of precision waveguide.