您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued RF & Microwave Switches

This page provides information about obselete and discontinued RF & Microwave Switches. Learn more about RF and Microwave Switch Platforms

 

  • N9397A Solid State Switch, 300 kHz to 8 GHz, SPDT [已停產] N9397A Solid State Switch, 300 kHz to 8 GHz, SPDT [已停產] 

    N9397A Solid State Switch, 300 kHz to 8 GHz, SPDT [已停產]

    The Keysight N9397A solid state switch maximizes your frequency range from 300 kHz up to 8 GHz, with high isolation, low SWR, and fast switching speed.

  • N9397C 固態切換,300 kHz 至 18 GHz,SPDT [已停產] N9397C 固態切換,300 kHz 至 18 GHz,SPDT [已停產] 

    N9397C 固態切換,300 kHz 至 18 GHz,SPDT [已停產]

    以及快速切換功能等特性,能夠將頻寬範圍由 300 kHz 擴大至 18 GHz。

  • 85331A Solid State Switch, 45 MHz to 50 GHz, SPDT [已停產] 85331A Solid State Switch, 45 MHz to 50 GHz, SPDT [已停產] 

    85331A Solid State Switch, 45 MHz to 50 GHz, SPDT [已停產]

    The Keysight 85331A single-pole-double-throw (SP2T) solid state switch maximizes your frequency range from 45 MHz up to 50 GHz.

  • 85332A Solid State Switch, 45 MHz to 50 GHz, SP4T [已停產] 85332A Solid State Switch, 45 MHz to 50 GHz, SP4T [已停產] 

    85332A Solid State Switch, 45 MHz to 50 GHz, SP4T [已停產]

    The Keysight 85332A single-pole-four-throw (SP4T) solid state switch maximizes your frequency range from 45 MHz up to 50 GHz, offering excellent performance with high isolation and fast switching speed.