您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued Detectors

This page provides additional information for discontinued Keysight detectors. Click here to learn more about Keysight Detectors.

  • 33330D Planar-Doped Barrier Detector, 0.01 to 33 GHz [已停產] 33330D Planar-Doped Barrier Detector, 0.01 to 33 GHz [已停產] 

    33330D Planar-Doped Barrier Detector, 0.01 to 33 GHz [已停產]

    The Keysight 33330D high-performance planar-doped barrier detector is one of the Keysight family of high performance detectors.

  • 8473E Planar-Doped Barrier Diode Detector, 0.01-50 GHz [已停產] 8473E Planar-Doped Barrier Diode Detector, 0.01-50 GHz [已停產] 

    8473E Planar-Doped Barrier Diode Detector, 0.01-50 GHz [已停產]

    The Keysight 8473E is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element.

  • 8474A Planar-Doped Barrier Diode Detector, 0.01-18 GHz [已停產] 8474A Planar-Doped Barrier Diode Detector, 0.01-18 GHz [已停產] 

    8474A Planar-Doped Barrier Diode Detector, 0.01-18 GHz [已停產]

    The Keysight 8474A is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element.