您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued Bias Networks

  • 11615A Bias Network, 0.5 to 26.5 GHz, 1 Watt [已停產] 11615A Bias Network, 0.5 to 26.5 GHz, 1 Watt [已停產] 

    11615A Bias Network, 0.5 to 26.5 GHz, 1 Watt [已停產]

    The 11615A broadband bias network, 0.5 to 26.5 GHz, 1 Watt, can be used in a variety of biasing applications for test and measurement requirements in laboratory and production environments.

  • 11616A Bias Network, 0.8 to 4 GHz, 10 Watts [已停產] 11616A Bias Network, 0.8 to 4 GHz, 10 Watts [已停產] 

    11616A Bias Network, 0.8 to 4 GHz, 10 Watts [已停產]

    The 11616A broadband high power bias network, 0.8 to 4 GHz, can be used in a variety of biasing applications for test and measurement requirements in laboratory and production environments.

  • 11616B Bias Network, 2 to 8 GHz, 10 Watts [已停產] 11616B Bias Network, 2 to 8 GHz, 10 Watts [已停產] 

    11616B Bias Network, 2 to 8 GHz, 10 Watts [已停產]

    The 11616B broadband high power bias network, 2 to 8 GHz, can be used in a variety of biasing applications for test and measurement requirements in laboratory and production environments.

  • 11616C Bias Network, 4 to 18 GHz, 10 Watts [已停產] 11616C Bias Network, 4 to 18 GHz, 10 Watts [已停產] 

    11616C Bias Network, 4 to 18 GHz, 10 Watts [已停產]

    The 11616C broadband high power bias network, 4 to 18 GHz, can be used in a variety of biasing applications for test and measurement requirements in laboratory and production environments.