您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued Attenuator/Switch Drivers

  • 11713A 衰減器/切換器驅動程式 [已停產] 11713A 衰減器/切換器驅動程式 [已停產] 

    11713A 衰減器/切換器驅動程式 [已停產]

    Keysight 11713A 衰減器/切換器驅動程式可提供 GPIB 或用於可編程衰減器的本機面板驅動控制和電子機械切換器。

  • 11761A 切換器纜線互連 [已停產] 11761A 切換器纜線互連 [已停產] 

    11761A 切換器纜線互連 [已停產]

    Keysight 11761A 為可連接高達四個 8765 同軸切換器的切換器纜線。

  • 70611A Attenuator/Switch Driver [已停產] 70611A Attenuator/Switch Driver [已停產] 

    70611A Attenuator/Switch Driver [已停產]

    The Keysight 70611A is a 1-slot MMS module capable of controlling 31 electromechanical switches or attenuator switch sections.

  • 84940A Switch Driver Card [已停產] 84940A Switch Driver Card [已停產] 

    84940A Switch Driver Card [已停產]

    The Keysight 84940A is an expansion driver card for the Keysight 70611/2/3 family of MMS attenuator/switch driver.

  • 84941A Distribution Card [已停產] 84941A Distribution Card [已停產] 

    84941A Distribution Card [已停產]

    The Keysight 84941A is a signal distribution card designed to simplify the interconnection of the drive cable from a Keysight 70611_001 or 87130A to its components.

  • 87130A Attenuator/Switch Driver [已停產] 87130A Attenuator/Switch Driver [已停產] 

    87130A Attenuator/Switch Driver [已停產]

    The Keysight 87130A is a 3 1/2 inch, full-width System II attenuator/switch driver capable of driving up to 248 bistatic electromechanical switch or attenuator sections.

  • U2931A RF 開關驅動器 [已停產] U2931A RF 開關驅動器 [已停產] 

    U2931A RF 開關驅動器 [已停產]

    Keysight U2931A 式 RF 開關驅動器是一種 USB 儀器,能夠控制及監測多達 5 個開關。