您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

比較產品

功率錶和功率感測器

觀看此系列產品詳細資訊

價格如有變動,恕不另行通知。

選擇產品特色

30 / 44 符合的產品

排序:
產品 通道 功率範圍 Frequency Range 速度 Compatible Power Sensors / Power Meters 產品特色 Connector Type
L2051XA 10 MHz to 6 GHz LAN Wide Dynamic Range Average Power Sensor L2051XA 10 MHz to 6 GHz LAN Wide Dynamic Range Average Power Sensor

基本配套價格: NT$ 169,319

採購/租賃說明

1 -70 to +26 dBm 10 MHz to 6 GHz Up to 50,000 readings/sec - Average, time selectivity in average mode N
L2052XA 10 MHz to 18 GHz LAN Wide Dynamic Range Average Power Sensor L2052XA 10 MHz to 18 GHz LAN Wide Dynamic Range Average Power Sensor

基本配套價格: NT$ 193,947

採購/租賃說明

1 -70 to +26 dBm 10 MHz to 18 GHz Up to 50,000 readings/sec - Average, time selectivity in average mode N
L2053XA 10 MHz to 33 GHz LAN Wide Dynamic Range Average Power Sensor L2053XA 10 MHz to 33 GHz LAN Wide Dynamic Range Average Power Sensor

基本配套價格: NT$ 240,125

採購/租賃說明

1 -70 to +26 dBm 10 MHz to 33 GHz Up to 50,000 readings/sec - Average, time selectivity in average mode 3.5mm
L2061XA 10 MHz to 6 GHz LAN Wide Dynamic Range Average & Peak Power Sensor L2061XA 10 MHz to 6 GHz LAN Wide Dynamic Range Average & Peak Power Sensor

基本配套價格: NT$ 246,282

採購/租賃說明

1 -70 to +26 dBm 10 MHz to 6 GHz Up to 50,000 readings/sec - Peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling N
L2062XA 10 MHz to 18 GHz LAN Wide Dynamic Range Average & Peak Power Sensor L2062XA 10 MHz to 18 GHz LAN Wide Dynamic Range Average & Peak Power Sensor

基本配套價格: NT$ 307,853

採購/租賃說明

1 -70 to +26 dBm 10 MHz to 18 GHz Up to 50,000 readings/sec - Peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling N
L2063XA 10 MHz to 33 GHz LAN Wide Dynamic Range Average & Peak Power Sensor L2063XA 10 MHz to 33 GHz LAN Wide Dynamic Range Average & Peak Power Sensor

基本配套價格: NT$ 354,044

採購/租賃說明

1 -70 to +26 dBm 10 MHz to 33 GHz Up to 50,000 readings/sec - Peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling 3.5mm
U2053XA 10 MHz to 33 GHz USB Wide Dynamic Range Average Power Sensor U2053XA 10 MHz to 33 GHz USB Wide Dynamic Range Average Power Sensor

基本配套價格: NT$ 193,947

採購/租賃說明

1 -70 to +26 dBm 10 MHz to 33 GHz Up to 50,000 readings/sec - Average, time selectivity in average mode 3.5mm
U2063XA 10 MHz to 33 GHz USB Wide Dynamic Range Average & Peak Power Sensor U2063XA 10 MHz to 33 GHz USB Wide Dynamic Range Average & Peak Power Sensor

基本配套價格: NT$ 246,282

採購/租賃說明

1 -70 to +26 dBm 10 MHz to 33 GHz Up to 50,000 readings/sec - Peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling 3.5mm
U2049XA 10 MHz 至 6 GHz/33 GHz LAN 功率感測器 U2049XA 10 MHz 至 6 GHz/33 GHz LAN 功率感測器 1 –70 to +20 dBm 10 MHz to 6 GHz/33 GHz Up to 10,000 readings/sec - · Measure peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling 3.5mm (m)
U2044XA 10 MHz 至 18 GHz USB 寬動態範圍平均功率感測器 U2044XA 10 MHz 至 18 GHz USB 寬動態範圍平均功率感測器

基本配套價格: NT$ 213,688

採購/租賃說明

1 –70 to +26 dBm 10 MHz to 18 GHz Up to 50,000 readings/sec - · Measure peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling N-type (m)
U2043XA 10 MHz 至 18 GHz USB 寬動態範圍平均功率感測器 U2043XA 10 MHz 至 18 GHz USB 寬動態範圍平均功率感測器

基本配套價格: NT$ 148,007

採購/租賃說明

1 –70 to +26 dBm 10 MHz to 18 GHz Up to 50,000 readings/sec - · Measure average, time selectivity in average mode N-type (m)
U2042XA USB 峰值與均值功率感測器,10 MHz 至 6 GHz U2042XA USB 峰值與均值功率感測器,10 MHz 至 6 GHz

基本配套價格: NT$ 184,491

採購/租賃說明

1 –70 to +26 dBm 10 MHz to 6 GHz Up to 50,000 readings/sec - · Measure peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling N-type (m)
U2041XA USB 平均功率感測器,具有 10 MHz 至 6 GHz 的寬動態範圍 U2041XA USB 平均功率感測器,具有 10 MHz 至 6 GHz 的寬動態範圍

基本配套價格: NT$ 120,664

採購/租賃說明

1 –70 to +26 dBm 10 MHz to 6 GHz Up to 50,000 readings/sec - · Measure average, time selectivity in average mode N-type (m)
U8487A 10 MHz – 50 GHz USB 熱耦功率感測器 U8487A 10 MHz – 50 GHz USB 熱耦功率感測器

基本配套價格: NT$ 172,773

採購/租賃說明

1 -35 至 +20 dBm 10 MHz 至 50 GHz Up to 900 readings/sec N1913A/N1914A, 8990B(已安裝 N1918A 軟體) · 量測平均功率
· 配備免費的 N1918A Power Panel 軟體
n/a
U8488A 10 MHz – 67 GHz USB 熱耦功率感測器 U8488A 10 MHz – 67 GHz USB 熱耦功率感測器

基本配套價格: NT$ 234,837

採購/租賃說明

1 -35 至 +20 dBm 10 MHz 至 67 GHz Up to 900 readings/sec N1913A/N1914A, 8990B(已安裝 N1918A 軟體) · 量測平均功率
· 配備免費的 N1918A Power Panel 軟體
n/a
U8481A 直流/10 MHz – 18 GHz USB 熱耦功率感測器 U8481A 直流/10 MHz – 18 GHz USB 熱耦功率感測器

基本配套價格: NT$ 95,256

採購/租賃說明

1 -35 to +20 dBm DC/10 MHz to 18 GHz Up to 400 readings/sec N1913A/N1914A, 8990B (with N1918A software installed) · Measure average power
· Comes with free N1918A Power Panel Software
n/a
U8485A 直流/10 MHz – 33 GHz USB 熱耦功率感測器 U8485A 直流/10 MHz – 33 GHz USB 熱耦功率感測器

基本配套價格: NT$ 135,318

採購/租賃說明

1 -35 to +20 dBm DC/10 MHz to 33 GHz Up to 400 readings/sec N1913A/N1914A, 8990B (with N1918A software installed) · Measure average power
· Comes with free N1918A Power Panel Software
n/a
U2021XA 峰值與平均功率感測器,50 MHz 至 18 GHz USB U2021XA 峰值與平均功率感測器,50 MHz 至 18 GHz USB 1 -30 至 +20 dBm(峰值/閘控)-35 至 +20 dBm(平均) 50 MHz 至 18 GHz Up to 25,000 readings/sec 8990B(搭載 N1918A 軟體) · 執行峰值和平均功率量測功能
· 配有免費的 Keysight N1918A 功率分析管理員(Power Analysis Manager)授權
n/a
U2022XA 峰值與平均功率感測器,50 MHz 至 40 GHz USB U2022XA 峰值與平均功率感測器,50 MHz 至 40 GHz USB 1 -30 to +20 dBm (peak/gated), -45 dBm to 20 dBm (average only mode) 50 MHz to 40 GHz Up to 25,000 readings/sec 8990B (with N1918A Software installed) · Measure peak and average power
· Comes with free N1918A Power Analysis Manager License
n/a
U2000A 10 MHz 至 18 GHz USB 功率感測器 U2000A 10 MHz 至 18 GHz USB 功率感測器

基本配套價格: NT$ 130,741

採購/租賃說明

1 -60 dBm to +20 dBm 10 MHz to 18 GHz 110 readings / sec at Fast mode N1913A/14A • Measure average power Type-N (m)
U2000B 10 MHz 至 18 GHz USB 功率感測器 U2000B 10 MHz 至 18 GHz USB 功率感測器

基本配套價格: NT$ 182,736

採購/租賃說明

1 -30 dBm to +44 dBm 10 MHz to 18 GHz 110 readings / sec at Fast mode N1913A/14A • Measure average power Type-N (m)
U2000H 10 MHz 至 18 GHz USB 功率感測器 U2000H 10 MHz 至 18 GHz USB 功率感測器

基本配套價格: NT$ 148,073

採購/租賃說明

1 -50 dBm 至 +30 dBm 10 MHz 至 18 GHz 110 readings / sec at Fast mode N1913A/14A • 量測平均功率 Type-N (m)
U2001A 10 MHz 至 6 GHz USB 功率感測器 U2001A 10 MHz 至 6 GHz USB 功率感測器

基本配套價格: NT$ 100,222

採購/租賃說明

1 -60 dBm 至 +20 dBm 3 MHz 至 6 GHz 110 readings / sec at Fast mode N1913A/14A • 量測平均功率 Type-N (m)
U2001B 10 MHz 至 6 GHz USB 功率感應器 U2001B 10 MHz 至 6 GHz USB 功率感應器

基本配套價格: NT$ 152,218

採購/租賃說明

1 -30 dBm 至 +44 dBm 10 MHz 至 6 GHz 110 readings / sec at Fast mode N1913A/14A • 量測平均功率 Type-N (m)
U2001H 10 MHz 至 6 GHz USB 功率感測器 U2001H 10 MHz 至 6 GHz USB 功率感測器

基本配套價格: NT$ 117,554

採購/租賃說明

1 -50 dBm 至 +30 dBm 10 MHz 至 6 GHz 110 readings / sec at Fast mode N1913A/14A ‧ 量測平均功率 Type-N (m)
U2002A 50 MHz 至 24 GHz USB 功率感測器 U2002A 50 MHz 至 24 GHz USB 功率感測器

基本配套價格: NT$ 160,883

採購/租賃說明

1 -60 dBm 至 +20 dBm 10 MHz 至 24 GHz 110 readings / sec at Fast mode N1913A/14A  • 量測平均功率 3.5mm (m)
U2002H 50 MHz 至 24 GHz USB 功率感測器 U2002H 50 MHz 至 24 GHz USB 功率感測器

基本配套價格: NT$ 178,592

採購/租賃說明

1 -50 dBm 至 +30 dBm 50 MHz 至 24 GHz 110 readings / sec at Fast mode N1913A/14A ‧ 量測平均功率 3.5mm (m)
U2004A 9 kHz 至 6 GHz USB 功率感測器 U2004A 9 kHz 至 6 GHz USB 功率感測器

基本配套價格: NT$ 113,033

採購/租賃說明

1 -60 dBm 至 +20 dBm 9 kHz 至 6 GHz 110 readings / sec at Fast mode N1913A/14A • 量測平均功率 Type-N (m)
U8489A DC to 120 GHz USB Thermocouple Power Sensor U8489A DC to 120 GHz USB Thermocouple Power Sensor n/a n/a n/a n/a n/a n/a n/a
N1918A 功率分析管理員(需授權)和功率面板軟體(免費) [已停產] N1918A 功率分析管理員(需授權)和功率面板軟體(免費) [已停產]

基本配套價格: n/a

n/a n/a n/a n/a n/a n/a n/a