毫米波與微波 GaAs 二極體
是德科技提供 MMIC 二極體,十分適合微波無線電、航太與國防,以及儀器應用。
這些 Schottkey 二極體可從 DC 到 110 GHz 範圍內運作,並可安裝在各類型的傳輸線中。
-
HMMC-5632-BLK/TR1 Integrated Directional Detector 0.2-20 GHz
HMMC-5632-BLK/TR1 Integrated Directional Detector 0.2-20 GHz
The HMMC-5632-BLK/TR1 is a low-loss, directional detector with an integrated diode, capacitor, and resistors on chip.
-
HMMC-5634-BLK/TR1 Integrated 0.01–26.5 GHz Directional Detector
HMMC-5634-BLK/TR1 Integrated 0.01–26.5 GHz Directional Detector
The HMMC-5634-BLK/TR1 is a high power, low-loss, directional detector with a capacitor and resistors on an integrated diode chip. An external DC blocking capacitor is required in the RFIN and RFOUT 50Ω lines if there is DC voltage on these lines.