毫米波與微波 GaAs 放大器
是德科技提供多種 MMIC 放大器,十分適合微波無線電、航太與國防,以及儀器應用。
這些放大器的範圍包含頻帶,放大倍率,輸出功率和電路架構
搜尋 MMIC
-
1GG7-8045 1GG7-8045 2-26.5 GHz 行波放大器 (1)
1GG7-8045 1GG7-8045 2-26.5 GHz 行波放大器
Keysight 1GG7-8045 寬頻 GaAs MMIC 行波放大器可在完整的 2 至 26.5 GHz頻率範圍中支援高輸出功率和中等增益。
-
HMMC-5625 2-50 GHz GaAs MMIC TWA Packaged (1)
HMMC-5625 2-50 GHz GaAs MMIC TWA Packaged
The HMMC-5625 is a generic wide band distributed amplifier, covering the frequency span 2 to 50 GHz. Both input and output ports are designed to provide 50 Ohm terminations.
-
HMMC-5626-BLK 2-26.5 GHz GaAs MMIC TWA 封裝 (1)
HMMC-5626-BLK 2-26.5 GHz GaAs MMIC TWA 封裝
HMMC-5626 是一款寬頻 GaAs MMIC 行波放大器,用於在整個 2-26.5 GHz 頻率範圍內提供高
增益和中等輸出功率。7 個
MESFET 共陰共柵級提供平坦的增益回應應,使 TC700P 成為理想的
寬頻增益阻隔。 -
HMMC-5626-TR1 2-26.5 GHz GaAs MMIC TWA 封裝 (1)
HMMC-5626-TR1 2-26.5 GHz GaAs MMIC TWA 封裝
HMMC-5626 是一款寬頻 GaAs MMIC 行波放大器,用於在整個 2-26.5 GHz 頻率範圍內提供高增益和中等輸出功率。
-
HMMC-5628-BLK/TR1 DC – 26.5 GHz HBT Amplifier (1)
HMMC-5628-BLK/TR1 DC – 26.5 GHz HBT Amplifier
The HMMC-5628-BLK/TR1 is a DC – 26.5 GHz, 17 dB gain feedback amplifier designed to be used as a cascadable gain block for a variety of applications.
-
HMMC-5629-BLK/TR1 DC – 26.5 GHz HBT Limiting Amplifier (1)
HMMC-5629-BLK/TR1 DC – 26.5 GHz HBT Limiting Amplifier
The HMMC-5629-BLK/TR1 is a DC – 26.5 GHz, 20 dB gain differential limiting amplifier designed to be used as a general purpose gain block for a variety of applications.
-
HMMC-5631-BLK/TR1 DC – 26.5 GHz HBT Amplifier (1)
HMMC-5631-BLK/TR1 DC – 26.5 GHz HBT Amplifier
The HMMC-5631-BLK/TR1 is a DC – 26.5 GHz, medium power, 15 dB gain feedback amplifier designed to be used as a cascadable gain block for a variety of applications.
-
1GG6-4080 0-43 Gb/s Differential I/O, High Power, Output Amplifier (1)
1GG6-4080 0-43 Gb/s Differential I/O, High Power, Output Amplifier
- High output MMIC amplifier for use in both frequency and time-domain applications
- Ideal as a differential I/O LiNO3 optical modulator driver
- Unique architecture enables direct chip-to-chip cascading interconnects
-
1GG6-8070 1GG6-8070 40-67 GHz 功率放大器 (1)
1GG6-8070 1GG6-8070 40-67 GHz 功率放大器
Keysight 1GG6-8070 是高增益、中等功率的毫米波放大器。 它可當作帶狀解決方案的元件,以獲致可觀的毫米波功率。