您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

X 系列量測應用軟體

下載軟體,獲得前瞻洞察力

請下載是德科技軟體,以獲得豐富而完整的專業知識。從第一次模擬,到第一次出貨,我們在整個流程中提供一應俱全的量測工具,以加速您獲得量測資料、解析重要資訊,並制訂執行方案。

X 系列應用軟體是經過驗證、現成可用的信號分析量測工。這些應用軟體可簡化複雜的量測任務,並提供可重複的結果,協助您更深入地查看和瞭解蜂巢式、無線和航太/國防裝置和設計的效能。

  • 更深入地了解裝置效能,從相位雜訊、雜訊指數、脈衝等各種參數,一直到最新的無線標準相符性量測,包括 LTE 和 WLAN
  • 透過整合式應用軟體,為您提供彈指可用的相符性量測功能,讓您更快獲得洞察力
  • 在設計、設計驗證(DV)和生產階段均使用相同的量測工具,可加快產品上市速度
  • 利用內建的量測專業知識,更快了解信號和裝置效能
  • 利用可轉移授權,讓多台儀器共用相同的應用軟體

比較所有 X 系列應用軟體 (71)

搜尋產品

  • N9054C VMA Vector Modulation Analysis Application, Multi-Touch UI N9054C VMA Vector Modulation Analysis Application, Multi-Touch UI (1) 

    N9054C VMA Vector Modulation Analysis Application, Multi-Touch UI

    • FFT-based spectrum analysis and time-domain analysis tools for burst analysis
    • General-purpose analog and digital modulation analysis (optional)
    • Runs inside the UXA, PXA, MXA, EXA and CXA X-Series signal analyzers with multi-touch UI

  • N9063C 類比解調變量測應用軟體,多點觸控 UI N9063C 類比解調變量測應用軟體,多點觸控 UI (1) 

    N9063C 類比解調變量測應用軟體,多點觸控 UI

    • 多點觸控操作介面
    • 可對 AM、FM、PM 和 FM 立體聲/RDS 信號進行單鍵量測
    • 可顯示調變參數:AM 深度、FM/PM 偏差、總諧波失真(THD)、信號對雜訊及失真比(SINAD)、FM 立體聲
    • 可作為售後升級選項

  • N9067C 脈衝量測應用軟體,多點觸控 UI N9067C 脈衝量測應用軟體,多點觸控 UI (1) 

    N9067C 脈衝量測應用軟體,多點觸控 UI

    • 以高達 50 GHz 的頻率和高達 510 MHz 的頻寬自動將脈衝信號同步
    • 查看重要的脈衝信號調變效能指標,以及時域、頻域和相位域中的脈衝
    • 透過多點觸控 UI 在 X 系列信號分析儀中執行

  • N9068C Phase Noise Measurement Application, Multi-touch UI N9068C Phase Noise Measurement Application, Multi-touch UI (1) 

    N9068C Phase Noise Measurement Application, Multi-touch UI

    • 1-touch measurements for analyzing phase noise in frequency domain (log plot) & time domain (spot frequency)

  • N9069C Noise Figure Measurement Application, Multi-touch UI N9069C Noise Figure Measurement Application, Multi-touch UI (1) 

    N9069C Noise Figure Measurement Application, Multi-touch UI

    • Noise figure/gain measurements
    • One-button measurements: noise figure, gain, Y-factor, effective temperature, and hot/cold power density
    • Supports SNS 346 Series noise sources and U7227x Series USB preamps
    • Available as a post-purchase upgrade

  • N9073C W-CDMA/HSPA/HSPA+ Measurement Application, Multi-touch UI N9073C W-CDMA/HSPA/HSPA+ Measurement Application, Multi-touch UI (1) 

    N9073C W-CDMA/HSPA/HSPA+ Measurement Application, Multi-touch UI

    • W-CDMA/HSPA/HSPA+ per 3GPP Release 99 to 8
    • Includes uplink/downlink RF transmitter measurements
    • Transmit analog baseband measurements with BBIQ hardware
    • 1-touch measurements with pass/fail per the standard

  • N9080C LTE/LTE-Advanced FDD 量測應用軟體,多點觸控 UI N9080C LTE/LTE-Advanced FDD 量測應用軟體,多點觸控 UI (1) 

    N9080C LTE/LTE-Advanced FDD 量測應用軟體,多點觸控 UI

    • 根據 3GPP 第 8 到 13 版標準量測 LTE 和 LTE-Advanced FDD 信號
    • 包含透過單一軟體量測上行鏈路與下行鏈路
    • 可聚合多達 5 個子載波
    • 透過多點觸控 UI 在 UXA、PXA、MXA、EXA 和 CXA X 系列信號分析儀中執行

  • N9082C LTE / LTE-Advanced TDD Measurement Application, Multi-touch UI N9082C LTE / LTE-Advanced TDD Measurement Application, Multi-touch UI (1) 

    N9082C LTE / LTE-Advanced TDD Measurement Application, Multi-touch UI

    • LTE and LTE-Advanced TDD per 3GPP Release 8 to 12
    • Includes Uplink and downlink measurements in a single option
    • Carrier aggregation up to five component carriers
    • Runs inside UXA, PXA, MXA, EXA and CXA X-Series signal analyzers with multi-touch UI

  • N9077C WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application, Multi-Touch UI N9077C WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application, Multi-Touch UI (1) 

    N9077C WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application, Multi-Touch UI

    • Compliant to 802.11a/b/g/j/p/n, 802.11ac, 802.11af, 802.11ah, 802.11ax IEEE series standards for WLAN design/manufacturing test
    • Manual settings for 802.11a-turbo mode
    • One-button pass/fail measurements per standard

  • N9081C Bluetooth Measurement Application, Multi-Touch UI N9081C Bluetooth Measurement Application, Multi-Touch UI (1) 

    N9081C Bluetooth Measurement Application, Multi-Touch UI

    • Compliant with Bluetooth® Core Specification Version 2.1+ EDR & Low Energy (BR/EDR/LE 4.0/4.2/5.0)
    • One-button measurements with pass/fail per the standard

相關產業與技術