您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued Automated Test Equipment

For more information about ICT system, please visit Keysight In-circuit test (ICT) Systems

  • CAMCAD Professional [已停產] CAMCAD Professional [已停產] 

    CAMCAD Professional [已停產]

    CAMCAD Professional 為 CAD 轉換工具。

  • 製造測試軟體解決方案 [已停產] 製造測試軟體解決方案 [已停產] 

    製造測試軟體解決方案 [已停產]

    整合式、跨平台 Medalist 軟體工具,可加速 pcb 組裝、測試及維修程序,使您在降低每次組裝成本的同時,也能達到品質的目標。

  • 超值的二手 3070/i3070 內電路測試系統 [已停產] 超值的二手 3070/i3070 內電路測試系統 [已停產] 

    超值的二手 3070/i3070 內電路測試系統 [已停產]

    概述:超值的二手 Keysight 3070 和 i3070 內電路測試系統

  • Medalist i5000 [已停產] Medalist i5000 [已停產] 

    Medalist i5000 [已停產]

    The extreme ease of use and rapid deployment benefits offered by the Keysight Medalist i5000 have been merged into the powerful yet easy-to-use Medalist i3070.

  • U9401A Medalist i1000P [已停產] U9401A Medalist i1000P [已停產] 

    U9401A Medalist i1000P [已停產]

    The U9401A is a cost effective in-circuit test (ICT) system that provides users with an affordable option which accepts a typical MDA-type fixture with cable connections.

  • U9402A Medalist i1000S [已停產] U9402A Medalist i1000S [已停產] 

    U9402A Medalist i1000S [已停產]

    The U9402A is an affordable in-circuit test (ICT) system that employs a vacuum type fixture and a mechanical fixture lock-down system using electrical motors.