射頻與微波固態切換器
是德科技射頻與微波固態切換器具有高隔離值和快速切換速度,可在寬廣的頻率範圍內提供出色的效能。是德科技場效電晶體(FET)切換器為 RFIC 元件提供更準確的測試結果。是德科技 PIN 二極體切換器為 ATE 系統提供超快且準確的測試結果。
應用範圍包括量測、通訊、雷達、天線,以及其他需要高速射頻與微波切換器的測試系統。射頻與微波固態切換器具有更長的使用壽命,是大規模製造環境的最佳選擇。
了解射頻與微波固態切換器及其應用:認識不同類型的射頻與微波固態切換器、所使用的切換技術,以及挑選固態切換器時需考量的重要規格參數。應用說明
Keysight Streamline 系列 USB 切換矩陣
輕巧易攜,效能不打折。
輕巧易攜,效能不打折
- 備有 300 kHz 到 18 GHz 的機型供您選擇
- 可擴充測試埠數,以支援多待測物或多埠裝置量測
- 輕巧易攜的切換矩陣,方便在不同工作地點間移動使用
- 每埠測試成本更低、效能不打折、不佔用桌面空間
尋找固態切換器
-
U9397A FET Solid State Switch, 300 kHz to 8 GHz, SPDT (1)
U9397A FET Solid State Switch, 300 kHz to 8 GHz, SPDT
The Keysight U9397A FET solid state switches combine a broad frequency range from 300 kHz to 8 GHz, low video leakage and high isolation with an settling time of approximately 500 μs.
-
U9397C FET Solid State Switch, 300 kHz to 18 GHz, SPDT (1)
U9397C FET Solid State Switch, 300 kHz to 18 GHz, SPDT
The Keysight U9397C FET solid state switches combine a broad frequency range from 300 kHz to 18 GHz, low video leakage and high isolation with an settling time of approximately 500 μs.
-
85331B Solid State Switch, 45 MHz to 50 GHz, SPDT (1)
85331B Solid State Switch, 45 MHz to 50 GHz, SPDT
The Keysight 85331B single-pole-double-throw (SP2T) solid state switch maximizes your frequency range from 45 MHz up to 50 GHz.
-
85332B Solid State Switch, 45 MHz to 50 GHz, SP4T (1)
85332B Solid State Switch, 45 MHz to 50 GHz, SP4T
The Keysight 85332B single-pole-four-throw (SP4T) solid state switch maximizes your frequency range from 45 MHz up to 50 GHz, offering excellent performance with high isolation and fast switching speed.
-
P9400A 固態 PIN 二極體轉換開關 (100 MHz 到 8 GHz) (1)
P9400A 固態 PIN 二極體轉換開關 (100 MHz 到 8 GHz)
Keysight P9400A 固態 PIN 二極體轉換開關提供高度埠對埠隔離、超快切換速度,以及廣大操作頻率範圍的低插入損耗。
-
P9400C Solid State PIN Diode Transfer Switch, 100 MHz to 18 GHz (1)
P9400C Solid State PIN Diode Transfer Switch, 100 MHz to 18 GHz
The Keysight P9400C solid state PIN diode transfer switch provides high port-to-port isolation, ultra-fast switching speed and range.
-
P9402A PIN Solid State Switch, 100 MHz to 8 GHz, SPDT (1)
P9402A PIN Solid State Switch, 100 MHz to 8 GHz, SPDT
Keysight P9402A PIN solid state switches combine a broad frequency range with exceptionally high port-to-port isolation, low insertion loss and an ultra-fast switching speed of < 380 ns
-
P9402C PIN Solid State Switch, 100 MHz to 18 GHz, SPDT (1)
P9402C PIN Solid State Switch, 100 MHz to 18 GHz, SPDT
Keysight P9402C PIN solid state switches combine a broad frequency range with exceptionally high port-to-port isolation, low insertion loss and an ultra-fast switching speed of < 380 ns
-
P9404A PIN Solid State Switch, 100 MHz to 8 GHz, SP4T (1)
P9404A PIN Solid State Switch, 100 MHz to 8 GHz, SP4T
Keysight P9404A PIN solid state switches combine a broad frequency range with exceptionally high port-to-port isolation, low insertion loss and an ultra-fast switching speed of < 450 ns
-
P9404C PIN Solid State Switch, 100 MHz to 18 GHz, SP4T (1)
P9404C PIN Solid State Switch, 100 MHz to 18 GHz, SP4T
Keysight P9404C PIN solid state switches combine a broad frequency range with exceptionally high port-to-port isolation, low insertion loss and an ultra-fast switching speed of < 450 ns