您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued S-Parameter Test Sets

S-parameter test sets provide the capability to measure reflection and transmission characteristics (including S-parameters) of two- and balanced four-port devices in either direction with a single connection. They are controlled from the analyzer and include programmable step attenuators.

  • 87511A S-Parameter Test Set, 100 kHz to 500 MHz [已停產] 87511A S-Parameter Test Set, 100 kHz to 500 MHz [已停產] 

    87511A S-Parameter Test Set, 100 kHz to 500 MHz [已停產]

    The 87511A S-parameter test sets provide the capability to measure S-parameters of 2-port devices from 100 kHz to 500 MHz with an 8751A network analyzer.

  • 87511B S-Parameter Test Set, 100 kHz to 500 MHz [已停產] 87511B S-Parameter Test Set, 100 kHz to 500 MHz [已停產] 

    87511B S-Parameter Test Set, 100 kHz to 500 MHz [已停產]

    The 87511B S-parameter test sets provide the capability to measure S-parameters of 2-port devices from 100 kHz to 500 MHz with an 8751A network analyzer.

  • 87512A Transmission/Reflection Test Set, DC to 2 GHz [已停產] 87512A Transmission/Reflection Test Set, DC to 2 GHz [已停產] 

    87512A Transmission/Reflection Test Set, DC to 2 GHz [已停產]

    The Keysight 87512A/B transmission/reflection test kits provide reflection and transmission measurements of 50 ohm or 75 ohm devices up to 2 GHz with a Keysight network analyzer.

  • 87512B Transmission/Reflection Test Set, DC to 2 GHz [已停產] 87512B Transmission/Reflection Test Set, DC to 2 GHz [已停產] 

    87512B Transmission/Reflection Test Set, DC to 2 GHz [已停產]

    The 87512B transmission/reflection test kits provide reflection and transmission measurements of 75 ohm devices up to 2 GHz with a Keysight network analyzer.

  • 85046A S參數測試組件50歐姆,300 kHz到3 GHz [已停產] 85046A S參數測試組件50歐姆,300 kHz到3 GHz [已停產] 

    85046A S參數測試組件50歐姆,300 kHz到3 GHz [已停產]

    85046A測試組件提供同時量測0.3到3 GHz的50歐姆裝置之傳輸和反射特性的能力。

  • 85047A S-Parameter Test Set, 300 kHz to 6 GHz  [已停產] 85047A S-Parameter Test Set, 300 kHz to 6 GHz [已停產] 

    85047A S-Parameter Test Set, 300 kHz to 6 GHz [已停產]

    The 85047A test set provides the capability to measure transmission and reflection characteristics (including S-parameters) of two-port devices in either direction with single connection.

  • 85046B S-Parameter Test Set, 75 Ohms, 300 kHz to 2 GHz [已停產] 85046B S-Parameter Test Set, 75 Ohms, 300 kHz to 2 GHz [已停產] 

    85046B S-Parameter Test Set, 75 Ohms, 300 kHz to 2 GHz [已停產]

    The 85046B test set provides the capability to simultaneously measure the transmission and reflection characteristics of 75-ohm devices.