您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued Wireless Test Sets

  • 8920 RF Communications Test Set Family [已停產] 8920 RF Communications Test Set Family [已停產] 

    8920 RF Communications Test Set Family [已停產]

    Product support information for your discontinued 8920 RF Communications Test Set.

  • 8922 Family of GSM Test Sets  [已停產] 8922 Family of GSM Test Sets [已停產] 

    8922 Family of GSM Test Sets [已停產]

    Product support information for your discontinued GSM RF Test Set.

  • Base Station Test Products [已停產] Base Station Test Products [已停產] 

    Base Station Test Products [已停產]

    Product support information for your discontinued base station test products.

  • Bluetooth and Wireless LAN Test Sets [已停產] Bluetooth and Wireless LAN Test Sets [已停產] 

    Bluetooth and Wireless LAN Test Sets [已停產]

    Product support information for your discontinued and obsolete Bluetooth and Wireless LAN Test equipment.

  • Drive Test Products [已停產] Drive Test Products [已停產] 

    Drive Test Products [已停產]

    Product information and resources for discontinued drive test products.

  • E6474A Wireless Network Optimization Software [已停產] E6474A Wireless Network Optimization Software [已停產] 

    E6474A Wireless Network Optimization Software [已停產]

    Keysight’s Drive Test platform is the industry’s most customizable and scalable solution for the optimization of wireless networks and data services across all major 2G, 3G and 4G technologies, including WiMAX™ and LTE.

  • E6607B EXT 無線通訊測試儀 [已停產] E6607B EXT 無線通訊測試儀 [已停產] 

    E6607B EXT 無線通訊測試儀 [已停產]

    • 利用進階測試定序器、單次擷取、多重量測技術,以及多埠轉接器,節省測試時間並提升製造速率
    • 測試全新和現有的無線標準
    • 在 EXT 標準配置下支援高達 3.8 GHz 的頻率
    • 降低平台取得成本
       

  • E6607C EXT 多埠無線通訊測試儀 [已停產] E6607C EXT 多埠無線通訊測試儀 [已停產] 

    E6607C EXT 多埠無線通訊測試儀 [已停產]

    • 整合多埠,支援測試設備的有效利用
    • 具有更低成本、更小體積和更低功耗
    • 與專為 E6607A/E6607B 編寫的軟體完全相容
    • 針對下一代低成本非信令測試進行最佳化的儀器架構

  • E6621A PXT 無線測試儀 [已停產] E6621A PXT 無線測試儀 [已停產] 

    E6621A PXT 無線測試儀 [已停產]

    E6621A PXT LTE無線測試儀提供無線連結,並可同時測試相關通訊協定、功能、流量,並執行射頻量測。除了通訊協定記錄與分析功能,它還提供靈活的LTE訊息編輯應用程式選項。

  • E6630A 無線連結測試儀 [已停產] E6630A 無線連結測試儀 [已停產] 

    E6630A 無線連結測試儀 [已停產]

    • 硬體架構專未無線連結非信令製造測試最佳化
    • 支援 802.11ac WLAN 產品測試
    • 可加速 802.11 a/b/g/n/ac WLAN、Bluetooth® 和 GNSS 裝置的生產測試

  • E6650A EXF EXF 無線測試儀,適用於 Femtocell 測試 [已停產] E6650A EXF EXF 無線測試儀,適用於 Femtocell 測試 [已停產] 

    E6650A EXF EXF 無線測試儀,適用於 Femtocell 測試 [已停產]

    • 可加速 femtocell 裝置製造測試速度
    • 可擴充的設計,讓您能提高產能、降低成本
    • 可加快進入量產並且輕易擴充

  • E6651A 行動 WiMAX 測試儀 [已停產] E6651A 行動 WiMAX 測試儀 [已停產] 

    E6651A 行動 WiMAX 測試儀 [已停產]

    此一測試解決方案,為用戶的基地台測試,同時提供了彈性的基地台模擬,以及 RF 參數化量測。此一測試儀可配置為從開發到生產階段皆能使用。

  • E6701G GSM/GPRS Lab Application [已停產] E6701G GSM/GPRS Lab Application [已停產] 

    E6701G GSM/GPRS Lab Application [已停產]

    The Keysight E6701G lab application software runs on Keysight’s 8960 wireless communications test set providing a network emulator for mobile device integration, validation and regression testing.

  • E6701J GSM/GPRS/EGPRS/E-EDGE 實驗室應用軟體 [已停產] E6701J GSM/GPRS/EGPRS/E-EDGE 實驗室應用軟體 [已停產] 

    E6701J GSM/GPRS/EGPRS/E-EDGE 實驗室應用軟體 [已停產]

    • 著重於 GSM/GPRS/EGPRS/E-EDGE 行動裝置設計和驗證測試
    • 支援完整射頻量測和功能測試
    • 與 E6621A PXT 搭配使用,可提供 RAT 間切換,例如 SRVCC 和經由 SG 傳送的 SMS
       

  • E6702C cdma2000® Lab Application [已停產] E6702C cdma2000® Lab Application [已停產] 

    E6702C cdma2000® Lab Application [已停產]

    Keysight’s E6702C lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.

  • E6702F 行動裝置開發實驗室應用軟體 [已停產] E6702F 行動裝置開發實驗室應用軟體 [已停產] 

    E6702F 行動裝置開發實驗室應用軟體 [已停產]

    • 提供領先業界的 cdma2000/1x Advanced 測試功能
    • 提供全面的 cdma2000/1x Advanced 應用測試
    • 提供符合 3GPP2 標準相容的射頻和效能測試
       

  • E6703F W-CDMA/HSPA Lab Application [已停產] E6703F W-CDMA/HSPA Lab Application [已停產] 

    E6703F W-CDMA/HSPA Lab Application [已停產]

    Keysight’s E6703F lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.

  • E6703G W-CDMA/HSPA Lab Application [已停產] E6703G W-CDMA/HSPA Lab Application [已停產] 

    E6703G W-CDMA/HSPA Lab Application [已停產]

    Keysight’s E6703G lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.

  • E6703I W-CDMA/HSPA 實驗室應用軟體 [已停產] E6703I W-CDMA/HSPA 實驗室應用軟體 [已停產] 

    E6703I W-CDMA/HSPA 實驗室應用軟體 [已停產]

    • 支援 W-CDMA/HSPA+ 裝置設計和驗證測試
    • 支援高速下行 HSDPA-MIMO、DB-DC-HSDPA、DC-HSDPA 射頻量測,以及功能和基頻衰減測試
    • 與 E6621A PXT 搭配使用,可提供 RAT 間切換,例如 SRVCC、CSFB、PS 和經由 SG 傳送的 SMS

  • E6706C 1xEV-DO Lab Application [已停產] E6706C 1xEV-DO Lab Application [已停產] 

    E6706C 1xEV-DO Lab Application [已停產]

    Keysight’s E6706C lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.

  • E6706F 行動裝置開發實驗室應用軟體 [已停產] E6706F 行動裝置開發實驗室應用軟體 [已停產] 

    E6706F 行動裝置開發實驗室應用軟體 [已停產]

    • 提供領先業界的 1xEV-DO 射頻和IP資料測試功能
    • 提供從 LTE 至 eHRPD 的最佳化交遞 (handover)
    • 可使用版本 B 64QAM 的多載波功能,使用單一儀器進行實體層測試
       

  • E6716C cdma2000®/1xEV-DO LA Suite [已停產] E6716C cdma2000®/1xEV-DO LA Suite [已停產] 

    E6716C cdma2000®/1xEV-DO LA Suite [已停產]

    A collection of 8960 lab applications that gives developers of cdma2000/1xEV-DO wireless devices the tools they need to verify new designs.

  • E6716F cdma2000/1xEV-DO LA 套件 [已停產] E6716F cdma2000/1xEV-DO LA 套件 [已停產] 

    E6716F cdma2000/1xEV-DO LA 套件 [已停產]

    • 包含 E6702F 和 E6706F 實驗室應用軟體,可節省大量成本
    • 提供領先業界的 cdma2000/1x Advanced 和 1xEV-DO 測試解決方案
    • 包含完整的呼叫處理、射頻量測,以及功能性測試等功能
       

  • E6716T Special high rate lab applications [已停產] E6716T Special high rate lab applications [已停產] 

    E6716T Special high rate lab applications [已停產]

    Special high rate lab applications

  • E6717D UMTS Lab Application Suite [已停產] E6717D UMTS Lab Application Suite [已停產] 

    E6717D UMTS Lab Application Suite [已停產]

    A collection of 8960 lab applications that gives developers of UMTS wireless devices the tools they need to verify new designs.

  • E6717G UMTS 實驗室應用軟體套件 [已停產] E6717G UMTS 實驗室應用軟體套件 [已停產] 

    E6717G UMTS 實驗室應用軟體套件 [已停產]

    • 一次購足 E6701J、E6703I 和 E6704A 實驗室應用軟體,可享超值優惠
    • 提供領先業界的 GSM/GPRS/EGPRS/E-EDGE 和 W-CDMA/HSPA+ 測試解決方案
    • 包含完整的呼叫處理、射頻量測,以及功能性測試等功能
       

  • E6719F Lab Application Suite [已停產] E6719F Lab Application Suite [已停產] 

    E6719F Lab Application Suite [已停產]

    The Keysight E6719F Lab Application Suite is a powerful suite of lab applications providing R&D developers with leading edge tools needed for today's multi-format wireless device development at a significant cost savings.

  • E6719I 實驗室應用軟體套件 [已停產] E6719I 實驗室應用軟體套件 [已停產] 

    E6719I 實驗室應用軟體套件 [已停產]

    • 一次購足 E6701J、E6702F、E6703I、E6704A、E6706F 和 E6785I 實驗室應用軟體,可享超值優惠
    • 提供領先業界的 GSM/GPRS/EGPRS/E--EDGE 和 W-CDMA/HSPA+ 測試解決方案
    • 包含完整的呼叫處理、射頻量測,以及功能性測試等功能
       

  • E6785F Fast Switching Lab Application [已停產] E6785F Fast Switching Lab Application [已停產] 

    E6785F Fast Switching Lab Application [已停產]

    The Keysight E6785F fast switching lab application for the 8960 Series 10 (E5515C) wireless communications test set allows mobile device designers to quickly move between all major 2G/3G wireless technology formats.

  • E6785H Fast Switching Lab Application [已停產] E6785H Fast Switching Lab Application [已停產] 

    E6785H Fast Switching Lab Application [已停產]

    • Enables moves between all major 2G/3G/3.5G formats quickly
    • Provides fast switching between E6701I, E6702E, E6703H ,E6704A, and E6706E
    • Supports: GSM, GPRS, EGPRS, E-EDGE, W-CDMA, HSDPA, HSUPA, HSPA+, cdma2000, 1xEV-DO, and eHRPD wireless formats

  • E6785I 快速切換實驗室應用軟體 [已停產] E6785I 快速切換實驗室應用軟體 [已停產] 

    E6785I 快速切換實驗室應用軟體 [已停產]

    • 可在主要的 2G/3G/3.5G 格式之間快速切換
    • 可在 E6701J、E6702F、E6703I、E6704A 和 E6706F 之間進行快速切換
    • 支援:GSM、GPRS、EGPRS、E-EDGE、W-CDMA、HSDPA、HSUPA、HSPA+、cdma2000、1xEV-DO 和 eHRPD 無線格式
       

  • E6835A Keysight E6601A 無線通訊測試儀適用的 TD-SCDMA 校驗應用軟體 [已停產] E6835A Keysight E6601A 無線通訊測試儀適用的 TD-SCDMA 校驗應用軟體 [已停產] 

    E6835A Keysight E6601A 無線通訊測試儀適用的 TD-SCDMA 校驗應用軟體 [已停產]

    Keysight E6835A 校驗應用軟體是非通訊連線的應用程式,經過最佳化而適用 TD-SCDMA 使用者設備校驗。

  • E6900 Wireless Protocol Family [已停產] E6900 Wireless Protocol Family [已停產] 

    E6900 Wireless Protocol Family [已停產]

    The Keysight E6900 wireless protocol analysis platform and protocol application signaling tester...

  • GS-8000 GS-8000功能測試解決方案 [已停產] GS-8000 GS-8000功能測試解決方案 [已停產] 

    GS-8000 GS-8000功能測試解決方案 [已停產]

    新的Keysight GS-8000功能測試解決方案,是為了想在無 線通訊設備製造市場贏得先機的客戶而設計的。

  • GS-8000 Lite Wireless Functional Test System [已停產] GS-8000 Lite Wireless Functional Test System [已停產] 

    GS-8000 Lite Wireless Functional Test System [已停產]

    Keysight GS-8000 Lite Wireless Functional Test System is ideally suited for low cost handset manufacturing supporting the UMTS technologies such as GSM, GPRS, E-GPRS and W-CDMA

  • GS-8210 Wireless Handset Test system. [已停產] GS-8210 Wireless Handset Test system. [已停產] 

    GS-8210 Wireless Handset Test system. [已停產]

    The low cost solution for wireless handset manufacturing and repair test system.

  • GS-9000 A-GPS Design Verification Test Systems [已停產] GS-9000 A-GPS Design Verification Test Systems [已停產] 

    GS-9000 A-GPS Design Verification Test Systems [已停產]

    The GS-9000 is a scalable test system built on the 8960 wireless communications test set for testing Assisted GPS (A-GPS) capabilities in mobile devices and chipsets – ensuring A-GPS devices operate as expected in cellular networks.

  • JS-1000 Performance Jitter Solution [已停產] JS-1000 Performance Jitter Solution [已停產] 

    JS-1000 Performance Jitter Solution [已停產]

    The JS-1000 Performance Jitter Solution is an electrical jitter measurement solution for electrical components utilized in optical transport systems.

  • MXZ-1000 WiMAX™ Manufacturing Test System [已停產] MXZ-1000 WiMAX™ Manufacturing Test System [已停產] 

    MXZ-1000 WiMAX™ Manufacturing Test System [已停產]

    MXZ-1000 is an integrated WiMAX calibration and tuning test solution offering exceptional test speed, superior measurement performance and user-friendly GUI, optimized for high-volume environments.

  • N4010A 無線連接測試儀 [已停產] N4010A 無線連接測試儀 [已停產] 

    N4010A 無線連接測試儀 [已停產]

    N4010A無線連接測試儀是一個量測解決方案,它能提升測試效率,進而降低採用bluetooth和其他新興的無線連接技術的產品與元件之測試成本。

  • N5970A 互動式功能測試軟體 [已停產] N5970A 互動式功能測試軟體 [已停產] 

    N5970A 互動式功能測試軟體 [已停產]

    將Keysight N5970 互動式功能測試軟體與 Keysight E5515C (8960) 測試組件和實驗室應用軟體搭配使用,透過實際的用戶端情境模擬進行行動裝置壓力測試,幫助設計和驗證工程師縮短開發週期。

  • N5971A CDMA Interactive Functional Test Software [已停產] N5971A CDMA Interactive Functional Test Software [已停產] 

    N5971A CDMA Interactive Functional Test Software [已停產]

    The N5971A CDMA IFT software, along with the 8960’s (E5515C) lab apps, allows design and validation engineers to reduce development cycle times by enabling functional testing of CDMA mobile devices using realistic end-user scenarios.

  • N5973A IFT Automation for Verizon Wireless Compliance Test Plan [已停產] N5973A IFT Automation for Verizon Wireless Compliance Test Plan [已停產] 

    N5973A IFT Automation for Verizon Wireless Compliance Test Plan [已停產]

    • Provides automation of Verizon Wireless compliance test plans
    • Verizon Wireless-listed solution
    • Support for InterRAT (including SVD), IMS-VoIP and RCS test plans
    • Includes IMS-SIP server and client
    • Supports E6621A PXT and 8960 test sets

  • N5978A 用於 TD-LTE 測試計畫的IFT自動化腳本 [已停產] N5978A 用於 TD-LTE 測試計畫的IFT自動化腳本 [已停產] 

    N5978A 用於 TD-LTE 測試計畫的IFT自動化腳本 [已停產]

    • 可與 Keysight IFT 軟體、8960 系列 10(E5515C/E)和 PXT 無線通訊測試儀搭配使用
    • 提供 TD-LTE 測試計畫功能
    • 確保 UE 在網路中的運作效能
       

  • N9360A 行動台測試儀 [已停產] N9360A 行動台測試儀 [已停產] 

    N9360A 行動台測試儀 [已停產]

    經過適合基地台研發到維修等服務的通過/未通過手機測試儀。

  • Wireless Test Managers  [已停產] Wireless Test Managers [已停產] 

    Wireless Test Managers [已停產]

    Product support information for discontinued and obsolete Wireless Test Managers

  • Z2082C-N16 CTS-1000 WirelessHD Test System [已停產] Z2082C-N16 CTS-1000 WirelessHD Test System [已停產] 

    Z2082C-N16 CTS-1000 WirelessHD Test System [已停產]

    Fully test WirelessHD RF compliance with the CTS-1000 automated test system

  • 網路的規劃與設計 [已停產] 網路的規劃與設計 [已停產] 

    網路的規劃與設計 [已停產]

    網路的規劃與設計適用的高精密度2G、2.5G和3G工具。

  • 行動台的測試與設備服務 [已停產] 行動台的測試與設備服務 [已停產] 

    行動台的測試與設備服務 [已停產]

    是德快速而簡易的行動手機檢測與維修解決方案,提供了現場行動手機或貨倉篩檢、維修與校驗的能力。

  • 額外的無線測試儀器與系統 [已停產] 額外的無線測試儀器與系統 [已停產] 

    額外的無線測試儀器與系統 [已停產]