您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

停產的測試配件、機室和纜線

  • 0403-0778C Leveling Screws [已停產] 0403-0778C Leveling Screws [已停產] 

    0403-0778C Leveling Screws [已停產]

    The Keysight 0403-0778C are replacment leveling screws. The Keysight standard racks come with leveling screws.

  • 11909A 低雜訊放大器,9 kHz 至 1 GHz [已停產] 11909A 低雜訊放大器,9 kHz 至 1 GHz [已停產] 

    11909A 低雜訊放大器,9 kHz 至 1 GHz [已停產]

    11909A 低雜訊放大器可提高接收器和頻譜分析儀的靈敏度。

  • 11975A 放大器, 2 GHz to 8 GHz [已停產] 11975A 放大器, 2 GHz to 8 GHz [已停產] 

    11975A 放大器, 2 GHz to 8 GHz [已停產]

    Keysight 11975 通用型平面微波放大器具 2 至 8 GHz 的頻率範圍和 +6 至 +16 dBm 的可調式輸出。

  • 82350B 高效能 PCI 之GPIB介面卡 [已停產] 82350B 高效能 PCI 之GPIB介面卡 [已停產] 

    82350B 高效能 PCI 之GPIB介面卡 [已停產]

    82350B是一個PCI PC適用的經濟、高效能IEEE-488介面。

  • 82351A PCIe™-GPIB Interface Card [已停產] 82351A PCIe™-GPIB Interface Card [已停產] 

    82351A PCIe™-GPIB Interface Card [已停產]

    82351A, the latest 3.3V PCIe™-GPIB interface card, offers fast data transmission for demanding test applications that require data to be transferred to memory quickly without any loss or overwriting.

  • 8447A 放大器,100 kHz 至 400 MHz [已停產] 8447A 放大器,100 kHz 至 400 MHz [已停產] 

    8447A 放大器,100 kHz 至 400 MHz [已停產]

    Keysight 8447A 是低雜訊、高增益的放大器,可用以改善多種不同類型測試設備的靈敏度。

  • 8447D 放大器,100 kHz到1.3 GHz [已停產] 8447D 放大器,100 kHz到1.3 GHz [已停產] 

    8447D 放大器,100 kHz到1.3 GHz [已停產]

    Keysight 8447D是一個低雜訊、高增益放大器,可用來提升計頻器、頻譜分析儀、RF電壓計、EMI錶、功率錶及其他設備的靈敏度。它們也能提升信號產生器或掃頻儀的最大功率。

  • E5805A USB/4埠RS232介面 [已停產] E5805A USB/4埠RS232介面 [已停產] 

    E5805A USB/4埠RS232介面 [已停產]

    E5805A可讓您從筆記型電腦或桌上型電腦的USB埠直接連接最多4台RS232儀器或設備。

  • E5810A Keysight E5810A LAN/GPIB 閘道器 [已停產] E5810A Keysight E5810A LAN/GPIB 閘道器 [已停產] 

    E5810A Keysight E5810A LAN/GPIB 閘道器 [已停產]

    Keysight E5810A LAN/GPIB閘道器可以讓您透過標準的LAN,來進行GPIB儀器的遠端存取與控制。

  • E5813A 網路式5埠USB集線器 [已停產] E5813A 網路式5埠USB集線器 [已停產] 

    E5813A 網路式5埠USB集線器 [已停產]

    透過標準的LAN連接,為本機的USB相容設備、GPIB儀器(使用82357A)與RS232設備(使用E5805A)提供遠端控制與監測。