您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued Wireline Communications Test Equipment

  • EmuLite Emulation Software [已停產] EmuLite Emulation Software [已停產] 

    EmuLite Emulation Software [已停產]

    The EmuLite software option provides easy-to-use signaling emulation for all models of the Keysight Signaling Advisor.

  • 15508C 75 Ohm Unbalanced (BNC male) to 120 Ohm [Siemen 3-pin] Converter [已停產] 15508C 75 Ohm Unbalanced (BNC male) to 120 Ohm [Siemen 3-pin] Converter [已停產] 

    15508C 75 Ohm Unbalanced (BNC male) to 120 Ohm [Siemen 3-pin] Converter [已停產]

    Cables and accessories for the ISDN primary rate E1 2.048 Mbps interfaces 75 ohm unbalanced (BNC male) to 120 ohm balanced (Siemen; 3-pin) converter, used with the Keysight J2302B

  • 15512A Interface cable, Siemens 3-pin to 3-pin (1m) [已停產] 15512A Interface cable, Siemens 3-pin to 3-pin (1m) [已停產] 

    15512A Interface cable, Siemens 3-pin to 3-pin (1m) [已停產]

    Cable for the ISDN primary rate E1 2.048 Mbps interface. Siemens 3-pin to 3-pin (1m).

  • 15513A Audio cable with WECO 310 Male Connectors (1m/3 feet)  [已停產] 15513A Audio cable with WECO 310 Male Connectors (1m/3 feet) [已停產] 

    15513A Audio cable with WECO 310 Male Connectors (1m/3 feet) [已停產]

    This audio cable with WECO 310 male connectors on each end (1m/3 feet) is used with ISDN primary rate T1 1.544 Mbps interfaces.

  • 15513A Opt H01 Audio cable with WECO 310 Male Connectors (3m/10 feet) [已停產] 15513A Opt H01 Audio cable with WECO 310 Male Connectors (3m/10 feet) [已停產] 

    15513A Opt H01 Audio cable with WECO 310 Male Connectors (3m/10 feet) [已停產]

    This audio cable with WECO 310 male connectors on each end (3m/10 feet) is used with ISDN primary rate T1 1.544 Mbps interfaces.

  • 15513A Opt H07 cable with WECO 310 Male Connector and Bantam connector (3m/10 feet)  [已停產] 15513A Opt H07 cable with WECO 310 Male Connector and Bantam connector (3m/10 feet) [已停產] 

    15513A Opt H07 cable with WECO 310 Male Connector and Bantam connector (3m/10 feet) [已停產]

    This cable, with WECO 310 male connector at one end and a Bantam male connector at the other end (3m/10 feet), is used with ISDN primary rate T1 (1.544 Mbps) interfaces.

  • 15701A Siemens 3-pin to 3-pin [已停產] 15701A Siemens 3-pin to 3-pin [已停產] 

    15701A Siemens 3-pin to 3-pin [已停產]

    For the ISDN primary rate E1 2.048 Mbps interface. Cable, Siemens 3-pin to 3-pin, (3m).

  • 37908A Option 012 Software for the GSM/GPRS Signaling Advisor [已停產] 37908A Option 012 Software for the GSM/GPRS Signaling Advisor [已停產] 

    37908A Option 012 Software for the GSM/GPRS Signaling Advisor [已停產]

    The GSM / GPRS Signaling Advisor is a software application designed to run on a dedicated mainframe.

  • 37908A Option 013 Software for the Cellular/PCS Signaling Advisor [已停產] 37908A Option 013 Software for the Cellular/PCS Signaling Advisor [已停產] 

    37908A Option 013 Software for the Cellular/PCS Signaling Advisor [已停產]

    The cellular/PCS Signaling Advisor is a software application designed to run on a dedicated mainframe.

  • 37908A Software for the 37907A Signaling Advisor Mainframe [已停產] 37908A Software for the 37907A Signaling Advisor Mainframe [已停產] 

    37908A Software for the 37907A Signaling Advisor Mainframe [已停產]

    The SS7 Signaling Advisor is a software application designed to run on a dedicated mainframe.

  • Application Analyzers [已停產] Application Analyzers [已停產] 

    Application Analyzers [已停產]

    The Keysight Application Analyzer helps network professionals identify and resolve application- and service-related problem across the entire IP network.

  • Aurora Handheld Testers (DSL, TIMS, ATM, ISDN and Frame Relay products) [已停產] Aurora Handheld Testers (DSL, TIMS, ATM, ISDN and Frame Relay products) [已停產] 

    Aurora Handheld Testers (DSL, TIMS, ATM, ISDN and Frame Relay products) [已停產]

    Product support information for your discontinued and obsolete Aurora Handheld Testers (DSL, TIMS, ATM, ISDN and Frame Relay products)

  • E7489A iDEN FTA [已停產] E7489A iDEN FTA [已停產] 

    E7489A iDEN FTA [已停產]

    iDEN Field Test Application (FTA) software is a Windows based cell site monitoring application developed for Motorola and distributed by SAFCO Technologies.

  • E7571A E1 平衡線性介面模組 [已停產] E7571A E1 平衡線性介面模組 [已停產] 

    E7571A E1 平衡線性介面模組 [已停產]

    Keysight E7571A E1 平衡線性介面模組是一套插入式介面,可用於 Signaling Advisor 主機,是 Signaling Advisor系列的一部分。

  • E7573A T1 線性介面模組 [已停產] E7573A T1 線性介面模組 [已停產] 

    E7573A T1 線性介面模組 [已停產]

    Keysight E7573A T1 線性介面模組是一套插入式的介面,可用於 Signaling Advisor 主機。

  • E7574A Datacom 線性介面模組 [已停產] E7574A Datacom 線性介面模組 [已停產] 

    E7574A Datacom 線性介面模組 [已停產]

    Keysight E7574A Datacom 線性介面模組是一套嵌入式的介面,可用於 Signaling Advisor 主機。

  • E7575A DS0 線性介面模組 [已停產] E7575A DS0 線性介面模組 [已停產] 

    E7575A DS0 線性介面模組 [已停產]

    Keysight E7575A DS0 線性介面模組是一套嵌入式的介面,可用於 Signaling Advisor 主機。

  • E7577A Signaling Advisor Link Expansion Undercradle [已停產] E7577A Signaling Advisor Link Expansion Undercradle [已停產] 

    E7577A Signaling Advisor Link Expansion Undercradle [已停產]

    Keysight E7577A Signaling Advisor Link Expansion Undercradle 為 Signaling Advisor 主機的嵌入式 undercradle。

  • E7578A Signaling Advisor 10/100 baseT Fast Ethernet Undercradle [已停產] E7578A Signaling Advisor 10/100 baseT Fast Ethernet Undercradle [已停產] 

    E7578A Signaling Advisor 10/100 baseT Fast Ethernet Undercradle [已停產]

    The E7578A Signaling Advisor 10/100 baseT Fast Ethernet Undercradle is a plug-in undercradle for the Signaling Advisor Mainframe.

  • Enterprise Solutions [已停產] Enterprise Solutions [已停產] 

    Enterprise Solutions [已停產]

    eXtreme Productivity Improvement (XPI) solutions: Network/Protocol Analyzers, IP Telephony Testing, Centralized and Remote Troubleshooting of LAN/WAN/ATM topologies and more

  • Installation and Maintenance [已停產] Installation and Maintenance [已停產] 

    Installation and Maintenance [已停產]

    Discontinued Installation and Maintenance

  • J4618C Keysight IP Telephony Analyzer [已停產] J4618C Keysight IP Telephony Analyzer [已停產] 

    J4618C Keysight IP Telephony Analyzer [已停產]

    The IP Telephony Analyzer is a full-featured intelligent baselining and diagnostic instrument for analysis of VoIP installations.

  • J5434A SAN Network Analyzer [已停產] J5434A SAN Network Analyzer [已停產] 

    J5434A SAN Network Analyzer [已停產]

    Real time analysis and troubleshooting of iSCSI, iSNS, iFCP,and FCIP for Storage Area Networks.

  • J6765A RFC2544 Gigabit and 10/100 Ethernet Benchmarking [已停產] J6765A RFC2544 Gigabit and 10/100 Ethernet Benchmarking [已停產] 

    J6765A RFC2544 Gigabit and 10/100 Ethernet Benchmarking [已停產]

    This product provides a single use license to activate RFC2544 (RFC1944) Benchmark Testing using the J6830A, J6831A and J6832A LIMs.

  • J6783A Keysight NTC Wireless LAN [已停產] J6783A Keysight NTC Wireless LAN [已停產] 

    J6783A Keysight NTC Wireless LAN [已停產]

    NTC Wireless LAN brings complete knowledge of every Wi-Fi device and channel in the environment regardless of band (802.11a, 802.11b, or 802.11g) from a centralized location in NTC.

  • J6801B Keysight Distributed Network Analyzer [已停產] J6801B Keysight Distributed Network Analyzer [已停產] 

    J6801B Keysight Distributed Network Analyzer [已停產]

    Technology to quickly solve problems in today’s complex fixed and mobile networks

  • J6818A ATM25 Line Interface Module (LIM) [已停產] J6818A ATM25 Line Interface Module (LIM) [已停產] 

    J6818A ATM25 Line Interface Module (LIM) [已停產]

    The J6818A LIM has RJ45 connectors.

  • J6824A Eight-Port E1/T1 Line Interface Module (LIM) [已停產] J6824A Eight-Port E1/T1 Line Interface Module (LIM) [已停產] 

    J6824A Eight-Port E1/T1 Line Interface Module (LIM) [已停產]

    This LIM helps network professionals isolate and resolve network problems quickly on ATM Inverse Multiplexing for ATM (IMA) and 3G networks.

  • J6825A ATM IMA License for the J6824A Eight-port E1/T1 LIM [已停產] J6825A ATM IMA License for the J6824A Eight-port E1/T1 LIM [已停產] 

    J6825A ATM IMA License for the J6824A Eight-port E1/T1 LIM [已停產]

    This product provides a single use license to activate software allowing IMA analysis on link groups of 2 to 8 links using the J6824A LIM.

  • J6842A 3G UMTS / W-CDMA Test Software [已停產] J6842A 3G UMTS / W-CDMA Test Software [已停產] 

    J6842A 3G UMTS / W-CDMA Test Software [已停產]

    This product provides a single use license to activate 3G mobile UMTS /W-CDMA test software included in Network Analyzer Software.

  • J6845A 3G cdma2000® Test Software [已停產] J6845A 3G cdma2000® Test Software [已停產] 

    J6845A 3G cdma2000® Test Software [已停產]

    This product provides a single use license to activate 3G mobile cdma2000 test software included in Network Analyzer Software.

  • J7330A Keysight Wireless LAN Analyzer Laptop Pro [已停產] J7330A Keysight Wireless LAN Analyzer Laptop Pro [已停產] 

    J7330A Keysight Wireless LAN Analyzer Laptop Pro [已停產]

    The Wireless LAN Analyzer Laptop Pro provides WLAN troubleshooting and analysis for 802.11a/b/g wireless LANs. Built specifically for Wi-Fi security, reliability, and performance troubleshooting.

  • J7331A Keysight Wireless LAN Analyzer Handheld [已停產] J7331A Keysight Wireless LAN Analyzer Handheld [已停產] 

    J7331A Keysight Wireless LAN Analyzer Handheld [已停產]

    The Wireless LAN Analyzer Handheld has everything you need to administer and secure your 802.11b wireless LANs in a single application that runs on a Pocket PC(tm).

  • J7332A Wireless LAN Analyzer Laptop [已停產] J7332A Wireless LAN Analyzer Laptop [已停產] 

    J7332A Wireless LAN Analyzer Laptop [已停產]

    The Wireless LAN Analyzer Laptop validates 802.1b, VPNs, LEAP, TKIP, MIC, and introduces 14 new security alarms (29 total) making it a must have in any wireless environment.

  • J7334A Wireless LAN Hardware Sensor [已停產] J7334A Wireless LAN Hardware Sensor [已停產] 

    J7334A Wireless LAN Hardware Sensor [已停產]

    WLAN sensors help maintain round-the-clock coverage of the Wi-Fi domain, detecting security, performance, and configuration problems.

  • Keysight Advisor [已停產] Keysight Advisor [已停產] 

    Keysight Advisor [已停產]

    Integrated network troubleshooting for WAN/LAN and ATM. In depth, active and passive, testing for FR and ATM

  • Mobile Network Signaling Solutions [已停產] Mobile Network Signaling Solutions [已停產] 

    Mobile Network Signaling Solutions [已停產]

    Products for testing, analyzing & troubleshooting signaling messages, including 3G UMTS/W-CDMA, cdma2000, GSM, GPRS, SS7....

  • N1608A PDH/Datacom Test Set [已停產] N1608A PDH/Datacom Test Set [已停產] 

    N1608A PDH/Datacom Test Set [已停產]

    The PDH/Datacom Test Set provides a complete solution for installing, commissioning, and troubleshooting voice and data network services in an easy to use, modular package.

  • N1634A Banana to 3 Alligator Clip Cable [已停產] N1634A Banana to 3 Alligator Clip Cable [已停產] 

    N1634A Banana to 3 Alligator Clip Cable [已停產]

    This 8ft. long optional cable is for use with the N1626A DSL TIMS (ITU) Test Module.

  • N2600A N2600A WireScope 350 [已停產] N2600A N2600A WireScope 350 [已停產] 

    N2600A N2600A WireScope 350 [已停產]

    The WireScope 350 is a Category 6/Class E hand-held network cable analyzer offering color touch screen, outstanding test performance, ease of use and graphic reporting.

  • Network Analysis Equipment [已停產] Network Analysis Equipment [已停產] 

    Network Analysis Equipment [已停產]

    Discontinued Network Analysis Equipment

  • 傳輸測試 | 安裝與維護 [已停產] 傳輸測試 | 安裝與維護 [已停產] 

    傳輸測試 | 安裝與維護 [已停產]

    讓Capex和Opex減到最小。使用SONET/SDH/OTN測試儀器來提高設計、驗證與製造產品的速度。利用是德的XPI解決方案,來確保成功建置新的獲利性服務。