您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued Drive Test Products

  • E7473A CDMA Drive Test System [已停產] E7473A CDMA Drive Test System [已停產] 

    E7473A CDMA Drive Test System [已停產]

    The E7473A CDMA Drive Test System provides comprehensive characterization of the RF environment

  • E7474A TDMA Drive Test System [已停產] E7474A TDMA Drive Test System [已停產] 

    E7474A TDMA Drive Test System [已停產]

    The E7474A TDMA based drive test system is used to obtain comprehensive RF measurement and call performance data versus location for IS-136, IS-54 and AMPS networks.

  • E7475A GSM Based Drive Test Systems [已停產] E7475A GSM Based Drive Test Systems [已停產] 

    E7475A GSM Based Drive Test Systems [已停產]

    The E7475A drive test system measures the air interface of GSM900, DCS1800 and GSM1900 wireless networks as a function of location.

  • E7476A W-CDMA Drive Test System [已停產] E7476A W-CDMA Drive Test System [已停產] 

    E7476A W-CDMA Drive Test System [已停產]

    The E7476A W-CDMA Drive-Test System enables wireless service providers and network equipment manufacturers to turn-up their W-CDMA networks.

  • E7477A cdma2000® Drive Test System [已停產] E7477A cdma2000® Drive Test System [已停產] 

    E7477A cdma2000® Drive Test System [已停產]

    The E7477A cdma2000 Drive-Test System enables wireless service providers and network equipment manufacturers to turn-up their cdma2000.

  • E7478A GPRS Drive-Test System [已停產] E7478A GPRS Drive-Test System [已停產] 

    E7478A GPRS Drive-Test System [已停產]

    The E7478A GPRS (General Packet Radio System) drive-test solution quickly finds and helps resolve sources of wireless network problems.