您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued Specialized RF Products - Antenna Test, Phase Noise, and Physical Layer Test Systems

  • 11715A AM/FM Test Source [已停產] 11715A AM/FM Test Source [已停產] 

    11715A AM/FM Test Source [已停產]

    The Keysight 11715A AM/FM test source provides very flat, wide-bandwidth, and low-distortion amplitude - or frequency-modulated RF signals.

  • 8901A Modulation Analyzer, 150 kHz to 1300 MHz [已停產] 8901A Modulation Analyzer, 150 kHz to 1300 MHz [已停產] 

    8901A Modulation Analyzer, 150 kHz to 1300 MHz [已停產]

    The Keysight 8901A modulation analyzer combines the capabilities of several RF instruments to give complete, accurate characterization of modulated signals in the 150 kHz to 1300 MHz frequency range.

  • 8901B 調變分析儀,150 kHz到1.3 GHz [已停產] 8901B 調變分析儀,150 kHz到1.3 GHz [已停產] 

    8901B 調變分析儀,150 kHz到1.3 GHz [已停產]

    Keysight 8901B調變分析儀結合好幾台RF儀器的能力,為150 kHz到1300 MHz頻率範圍內的調變信號提供完整、準確的特性分析。

  • 8902S Measurement System [已停產] 8902S Measurement System [已停產] 

    8902S Measurement System [已停產]

    The Keysight 8902S system extends the frequency range of the Keysight 8902A by adding the Keysight 11793A microwave converter and a local oscillator.

  • 8903B 20 Hz到100 kHz的音頻分析儀 [已停產] 8903B 20 Hz到100 kHz的音頻分析儀 [已停產] 

    8903B 20 Hz到100 kHz的音頻分析儀 [已停產]

    是德科技的8903B,20 Hz到100 kHz音頻分析儀產品資訊網頁。

  • 8903E 20 Hz到100 kHz的失真分析儀 [已停產] 8903E 20 Hz到100 kHz的失真分析儀 [已停產] 

    8903E 20 Hz到100 kHz的失真分析儀 [已停產]

    Keysight 8903E失真分析儀針對20 Hz到100 kHz的語音量測,提供絕佳的多元性與效能。

  • 89410A 向量信號分析儀 [已停產] 89410A 向量信號分析儀 [已停產] 

    89410A 向量信號分析儀 [已停產]

    Keysight 89410A 具備了W-CDMA能力涵蓋了直流至10 MHz的 頻率範圍,並提供第二個頻道選項。

  • N1953B Physical Layer Test System  [已停產] N1953B Physical Layer Test System [已停產] 

    N1953B Physical Layer Test System [已停產]

    The Keysight physical layer test system provides the highest accuracy and most comprehensive approach for characterizing single-ended or differential physical layer components

  • N1955B Physical Layer Test System [已停產] N1955B Physical Layer Test System [已停產] 

    N1955B Physical Layer Test System [已停產]

    The Keysight N1955B physical layer test set provides the highest accuracy and most comprehensive approach for characterizing single-ended or differential physical layer components.

  • N1957B Physical Layer Test System [已停產] N1957B Physical Layer Test System [已停產] 

    N1957B Physical Layer Test System [已停產]

    The Keysight N1957B physical layer test system provides the highest accuracy and most comprehensive approach for characterizing single-ended or differential physical layer components.