這是我們認為您想查看的頁面.
觀看搜尋結果:
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
P系列功率錶
是德P系列功率錶提供了寬頻信號(30 MHz的視訊頻寬)的峰值、平均、峰值-平均功率比、最大功率、最小功率、上升時間、下降時間及統計(CCDF、PDF)量測。
Wide Bandwidth Power, Time, and Statistical Measurements
- 30 MHz video bandwidth with fast continuous sampling at 100 Msamples per second
- Zero and calibrate while connected to the DUT
- 50 MHz to 40 GHz frequency range
- USB, LAN, and GPIB connectivity
- Backward compatible with all 8480, E-series and P-series sensors (requires N1917A cable for each sensor)
- BenchVue software license (BV0007B) included with your instrument makes it simple to connect, control instruments, and automate test sequences
- The N8262A, a compact LXI-compliant P-Series modular power meter, helps reduce test system size and enables LAN-based automated power measurements
- Quick, easy, and affordable measurement automation with Keysight VEE and I/O hardware
Find the Model that's Right for You
已擁有其中一項產品?
瀏覽技術支援網頁
上一個
Keysight N1912A P 系列雙通道功率錶提供峰值、峰均比、平均功率、上升與下降時間,以及 NS 脈衝寬度量測。
Keysight N1911A P 系列單通道功率錶提供峰值、峰均比、平均功率、上升與下降時間,以及脈衝寬度量測
N8262A P 系列模組化功率錶是輕巧的薄型峰值功率錶,符合 LXI 標準,可透過 LAN 網路自動進行峰值、峰均值和平均功率量測。
下一頁
Featured Resources
Protect Your Innovation Investment
Want help or have questions?