您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

無線通訊服務

  • Noise Figure Analyzer Measurement Characterization Noise Figure Analyzer Measurement Characterization 

    Noise Figure Analyzer Measurement Characterization

    Fundamentals needed to understand and measure noise figure and gain in devices such as amplifier, mixer, up-converter, and down-converter...

  • 使用VSA來執行802.11量測 使用VSA來執行802.11量測 

    使用VSA來執行802.11量測

    迅速提高設定VSA及使用是德的VSA來除錯IEEE 802.11a/b/g的效率。

  • Antenna Pattern Measurement Antenna Pattern Measurement 

    Antenna Pattern Measurement

    Keysight's Antenna Pattern Measurement consulting service provides both the expertise and equipment necessary to create far-field radiation patterns of your antenna...

  • GS-9200 Test System Product Operation Service GS-9200 Test System Product Operation Service 

    GS-9200 Test System Product Operation Service

    Get up to speed quickly on using your Keysight GS-9200 MCPA Test System with instruction organized in modules for a customized delivery.

  • Custom Waveforms for ESG Signal Generators Custom Waveforms for ESG Signal Generators 

    Custom Waveforms for ESG Signal Generators

    Custom Waveforms for ESG Signal Generators service provides instructions on how to create custom signals and waveforms for the ESG signal generators, as well as understand how to best integrate the ESG signal generators into your environment.

  • Measurement Capability Study Measurement Capability Study 

    Measurement Capability Study

    Keysight's Measurement Capability Study consulting service provides statistical analysis on a series of test systems to determine the variability of measurements across multiple test stands...

  • Small Antenna Test Solution Small Antenna Test Solution 

    Small Antenna Test Solution

    • Use PNA Series Network Analyzer (or Spectrum Analyzer and Signal Generator) for directional antenna measurement
    • Simple structure in-house antenna pre-qualification solution
    • Create far-field dBi radiation pattern
    • Ready to deliver standard antenna measurement platform