您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

網路分析儀服務

  • Understanding VNA Measurements Understanding VNA Measurements 

    Understanding VNA Measurements

    Keysight's Understanding VNA Measurement consulting service offers assistance in understanding and using a Keysight Vector Network Analyzer in your application specific test measurement environment...

  • Understanding VNA Time Domain Analysis Understanding VNA Time Domain Analysis 

    Understanding VNA Time Domain Analysis

    Keysight's Understanding VNA Time Domain Analysis consulting service provides training on how to use the time domain function of the VNA...

  • 協助將8510網路升級到PNA的服務 協助將8510網路升級到PNA的服務 

    協助將8510網路升級到PNA的服務

    透過教育訓練、測試碼轉換及/或測試計畫的設計等服務,有效地從8510系列升級到PNA系列網路分析儀。

  • Analysis to Improve the Accuracy and Reliability of VNA Measurements Analysis to Improve the Accuracy and Reliability of VNA Measurements 

    Analysis to Improve the Accuracy and Reliability of VNA Measurements

    Keysight's Analysis to Improve the Accuracy and Reliability of VNA Measurements consulting service is designed to offer assistance with evaluating and increasing the accuracy and repeatability of RF testing, as well as improving test limits...

  • Small Antenna Test Solution Small Antenna Test Solution 

    Small Antenna Test Solution

    • Use PNA Series Network Analyzer (or Spectrum Analyzer and Signal Generator) for directional antenna measurement
    • Simple structure in-house antenna pre-qualification solution
    • Create far-field dBi radiation pattern
    • Ready to deliver standard antenna measurement platform

       

  • Test System Uncertainty Analysis Test System Uncertainty Analysis 

    Test System Uncertainty Analysis

    Assistance with understanding and quantifying measurement uncertainties for complete manufacturing test systems, including Vector Network Analyzers and Spectrum Analyzers...

  • Measurement Capability Study Measurement Capability Study 

    Measurement Capability Study

    Keysight's Measurement Capability Study consulting service provides statistical analysis on a series of test systems to determine the variability of measurements across multiple test stands...

  • Fixturing and Calibration Assistance Fixturing and Calibration Assistance 

    Fixturing and Calibration Assistance

    Keysight's VNA Fixturing and Calibration Assistance consulting service offers assistance with in-fixture calibration to enhance the measurement accuracy of network and impedance analyzers...

  • Multi-Port Device Test Solution Multi-Port Device Test Solution 

    Multi-Port Device Test Solution

    • Saves workbench space, no external controller is required
    • Fast processing test by using built-in VBA language
    • Fast program development time
    • Automated test procedures lead to higher throughput

  • 交換式電源供應器穩定性工具套件 (SPSST) 交換式電源供應器穩定性工具套件 (SPSST) 

    交換式電源供應器穩定性工具套件 (SPSST)

    利用 Keysight 4395A 為交換式電源供應器的穩定性測試所量身訂做之解決方案。