您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Power Meter & Power Sensor Options

The optional rechargeable battery, which provides up to 5.5 hours (for the E4418B option 001) continuous operation, means you can use the power meter in a mains-free environment, making it ideal for the installation and maintenance market. During the battery charge period, the power meter can be used for normal operation. The battery charge-level indicator keeps you informed of the battery status at all times.

Keysight Technologies F and S Award Logo

  • E4416AZ-K01 EPM-P系列單一頻道功率錶選項K01 [已停產] E4416AZ-K01 EPM-P系列單一頻道功率錶選項K01 [已停產] 

    E4416AZ-K01 EPM-P系列單一頻道功率錶選項K01 [已停產]

    有了電池選項(K01),即使在不方便取得交流電源的操作環境下也能使用E4416A功率錶。

  • E4417A-K01 EPM-P Series Dual-Channel Power Meters Option K01 E4417A-K01 EPM-P Series Dual-Channel Power Meters Option K01 

    E4417A-K01 EPM-P Series Dual-Channel Power Meters Option K01

    The battery option (K01) allows the E4417A power meter to be used in operating environments where there is no convenient access to an ac power source.

  • E9287A Spare Battery [已停產] E9287A Spare Battery [已停產] 

    E9287A Spare Battery [已停產]

    The Keysight E9287A spare battery is for use with the EPM Power Meters option 001 and the EPM-P Power meters option K01.