您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

已停產的VXIbus交換機

這個網頁提供已停產及淘汰的VXIbus交換機之產品支援資訊。

  • 3488A 切換/控制器 [已停產] 3488A 切換/控制器 [已停產] 

    3488A 切換/控制器 [已停產]

    Keysight 3488A針對需要多頻道量測的測試,提供多功能的GPIB可程式切換能力。

  • E1339A 72-Channel Digital Output/Relay Driver [已停產] E1339A 72-Channel Digital Output/Relay Driver [已停產] 

    E1339A 72-Channel Digital Output/Relay Driver [已停產]

    The Keysight E1339A 72-channel digital output/relay driver is a B-size, 1-slot, register-based VXI module.

  • E1343A 16-Channel GP High-Voltage Relay Multiplexer [已停產] E1343A 16-Channel GP High-Voltage Relay Multiplexer [已停產] 

    E1343A 16-Channel GP High-Voltage Relay Multiplexer [已停產]

    The Keysight E1343A general-purpose reed relay multiplexer is a B-size, 1-slot, register-based Keysight VXI module.

  • E1344A 16-Channel T/C High-Voltage Relay Multiplexer [已停產] E1344A 16-Channel T/C High-Voltage Relay Multiplexer [已停產] 

    E1344A 16-Channel T/C High-Voltage Relay Multiplexer [已停產]

    The Keysight E1344A thermocouple compensated reed relay multiplexer is a B-size, 1-slot, register-based VXI module.

  • E1346A 48-Channel Single-Ended Relay Multiplexer [已停產] E1346A 48-Channel Single-Ended Relay Multiplexer [已停產] 

    E1346A 48-Channel Single-Ended Relay Multiplexer [已停產]

    The Keysight E1346A is a B-size, 1-slot, register-based VXI module.

  • E1351A 16-Channel FET Multiplexer [已停產] E1351A 16-Channel FET Multiplexer [已停產] 

    E1351A 16-Channel FET Multiplexer [已停產]

    E1351A FET Multiplexer is a B-size, 1-slot, register-based VXI module.

  • E1353A 16-Channel T/C FET Multiplexer [已停產] E1353A 16-Channel T/C FET Multiplexer [已停產] 

    E1353A 16-Channel T/C FET Multiplexer [已停產]

    E1353A FET Multiplexer is a B-size, 1-slot, register-based VXI module.

  • E1355A 8-Channel 120 Ohm Strain Relay Multiplexer [已停產] E1355A 8-Channel 120 Ohm Strain Relay Multiplexer [已停產] 

    E1355A 8-Channel 120 Ohm Strain Relay Multiplexer [已停產]

    The Keysight E1355A is a B-size, 1-slot, register-based VXI module.

  • E1356A 8-Channel 350 Ohm Strain Relay Multiplexer [已停產] E1356A 8-Channel 350 Ohm Strain Relay Multiplexer [已停產] 

    E1356A 8-Channel 350 Ohm Strain Relay Multiplexer [已停產]

    The Keysight E1356A is a B-size, 1-slot, register-based VXI module.

  • E1357A 8-Channel 120 Ohm Strain FET Multiplexer [已停產] E1357A 8-Channel 120 Ohm Strain FET Multiplexer [已停產] 

    E1357A 8-Channel 120 Ohm Strain FET Multiplexer [已停產]

    The E1357A 120 Ohm Strain FET Multiplexer is a B - size, 1-slot, register-based VXI module...

  • E1358A 8-Channel 350 Ohm Strain FET Multiplexer [已停產] E1358A 8-Channel 350 Ohm Strain FET Multiplexer [已停產] 

    E1358A 8-Channel 350 Ohm Strain FET Multiplexer [已停產]

    The Keysight 1358A is a 1-slot, register-based VXI module. This relay multiplexer provides bridge completion and excitation voltage (4.6 V) circuitry for eight channels.

  • E1361A 2-Wire 4 x 4 Relay Matrix Switch [已停產] E1361A 2-Wire 4 x 4 Relay Matrix Switch [已停產] 

    E1361A 2-Wire 4 x 4 Relay Matrix Switch [已停產]

    The Keysight E1361A Relay Matrix Switch is a B-size, 1-slot, register-based VXI module.

  • E1364A 16-Channel Form C Switch [已停產] E1364A 16-Channel Form C Switch [已停產] 

    E1364A 16-Channel Form C Switch [已停產]

    Keysight E1364A 16-Channel Form C Switch.

  • E1367A Dual 1 x 4, 75 Ohm RF Multiplexer [已停產] E1367A Dual 1 x 4, 75 Ohm RF Multiplexer [已停產] 

    E1367A Dual 1 x 4, 75 Ohm RF Multiplexer [已停產]

    The Keysight E1367A 75 Ohm RF Multiplexer is a B-size, 1-slot, register-based VXI module.

  • E1469A 4 x 16 Relay Matrix Switch [已停產] E1469A 4 x 16 Relay Matrix Switch [已停產] 

    E1469A 4 x 16 Relay Matrix Switch [已停產]

    The E1469A matrix is a C-size, 1-slot, register-based VXI module.

  • E1470A 60-Channel 50 Ohm; RF Multiplexer [已停產] E1470A 60-Channel 50 Ohm; RF Multiplexer [已停產] 

    E1470A 60-Channel 50 Ohm; RF Multiplexer [已停產]

    The Keysight E1470A is a C-size, 1-slot, register- based VXI module. It is a high-density multiplexer featuring twenty 3:1 multiplexers for maximum design flexibility.

  • E8480A 40-Channel, 12 Amp General Purpose Switch [已停產] E8480A 40-Channel, 12 Amp General Purpose Switch [已停產] 

    E8480A 40-Channel, 12 Amp General Purpose Switch [已停產]

    The Keysight E8480A 40-Channel, 12 Amp, General Purpose Switch is a C-size, 1-slot, register-based VXI module.

  • E8481A 2-Wire, 4x32 Relay Matrix Switch [已停產] E8481A 2-Wire, 4x32 Relay Matrix Switch [已停產] 

    E8481A 2-Wire, 4x32 Relay Matrix Switch [已停產]

    The Keysight E8481A is a C-size, 1-slot, register-based VXI module and is ideal for switching signals to oscilloscopes, counters, and signal sources in your test system.

  • E8482A Six 1x4, 50 Ohms, 3 GHz RF Multiplexer [已停產] E8482A Six 1x4, 50 Ohms, 3 GHz RF Multiplexer [已停產] 

    E8482A Six 1x4, 50 Ohms, 3 GHz RF Multiplexer [已停產]

    The Keysight E8482A 50 Ohms, 3GHz RFMultiplexer is a C-size, 1-slot, register-based VXI module.