您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

已停產的VXI類比與數位信號源

這個網頁提供已停產及淘汰的類比與數位信號源之產品支援資訊。

  • E1440A VXI 21 MHz Synthesized Function/Sweep Generator [已停產] E1440A VXI 21 MHz Synthesized Function/Sweep Generator [已停產] 

    E1440A VXI 21 MHz Synthesized Function/Sweep Generator [已停產]

    Keysight E1440A Function/sweep generator, C-size, 2-slot VXI module.

  • E1446A Summing Amplifier/DAC [已停產] E1446A Summing Amplifier/DAC [已停產] 

    E1446A Summing Amplifier/DAC [已停產]

    The Keysight E1446A Summing Amplifier/DAC is C-size, one-slot, register-based VXI module...

  • E6432A VXI Microwave Synthesizer, 10 MHz to 20 GHz [已停產] E6432A VXI Microwave Synthesizer, 10 MHz to 20 GHz [已停產] 

    E6432A VXI Microwave Synthesizer, 10 MHz to 20 GHz [已停產]

    The Keysight E6432A VXI Microwave Synthesizer is a C-size, 3 slot, register-based VXI module. It covers the frequency range of 10 MHz...