您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

高頻道數掃描萬用電錶

是德的E1411B 5.5位數萬用電錶,是為了在掃描時提供快速且準確的讀值而設計的。E1411B使用一個三線式的輸入,來減少雜訊與安定時間。理想上,E1411B可以搭配一或多個E1476A 64頻道三線式多工器。只要利用一個“掃描”指令,就可設定萬用電錶與多工器介面卡。使用E1476A最多可量測64個頻道的一般熱耦、熱敏電阻、RTD與電壓。不需要變更硬體,就能重新設定頻道來執行不同的量測。含QUIC彈簧夾的E1476A-106端點區塊模組,進一步簡化了接線。不需要熱耦的較大系統,可考慮較高密度的E8462A 256頻道多工器。

完整的解決方案包括:

  • 一個 – E1411B 5.5位數萬用電錶
  • 一或多個 – E1476A 64頻道三線式多工器
  • 一個 – E1406A VXI GPIB指令模組
  • 一個 – C尺寸的VXI主機,4個插槽
  • E1476A 64-Channel 3-wire T/C Relay Multiplexer [已停產] E1476A 64-Channel 3-wire T/C Relay Multiplexer [已停產] 

    E1476A 64-Channel 3-wire T/C Relay Multiplexer [已停產]

    The Keysight E1476A High-Density Reed Relay Multiplexer is a C-size, 1-slot, register-based VXI module. It is ideal for applications needing a relay multiplexer that is dynamically configurable.

  • E8462A 256-Channel High-Density Relay Multiplexer [已停產] E8462A 256-Channel High-Density Relay Multiplexer [已停產] 

    E8462A 256-Channel High-Density Relay Multiplexer [已停產]

    The Keysight E8462A high-density relay multiplexer is a C-size, 1-slot, register-based VXI module and using non-latching armature relays, offers a fast, reconfigurable, high point-count switching topology.

  • E1406A VXI GPIB Command Module, C-Size E1406A VXI GPIB Command Module, C-Size 

    E1406A VXI GPIB Command Module, C-Size

    The Keysight E1406A Command Module is a C-size, 1-slot VXI message-based commande that provides Slot 0 and Resource Manager functions.