您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

行動台的測試與設備服務

是德可以協助您更快地完成行動手機的測試與維修
手機退貨的情形,是否讓您花費了太多的時間與金錢,並使您感到挫折感,是德快速而簡易的行動手機檢測與維修解決方案,提供了現場行動手機或貨倉的篩檢、維修與校驗能力。

  • E6393B cdma2000®/AMPS Mobile Station Test Set [已停產] E6393B cdma2000®/AMPS Mobile Station Test Set [已停產] 

    E6393B cdma2000®/AMPS Mobile Station Test Set [已停產]

    The Keysight E6393B mobile station test set is an effective tool that provides mobile station screening and repair diagnostic functions.

  • E6392B GSM (GPRS) Mobile Station Test Set [已停產] E6392B GSM (GPRS) Mobile Station Test Set [已停產] 

    E6392B GSM (GPRS) Mobile Station Test Set [已停產]

    The Keysight E6392B GSM (GPRS) mobile station test set is an effective tool providing mobile station screening and repair diagnostic functions for NEM and Service Provider technicians and operators.

  • E8298A Point of Service (PoST) Server Software [已停產] E8298A Point of Service (PoST) Server Software [已停產] 

    E8298A Point of Service (PoST) Server Software [已停產]

    Test and repair mobile phones faster with Keysight.

  • 8920B RF通訊測試組件 [已停產] 8920B RF通訊測試組件 [已停產] 

    8920B RF通訊測試組件 [已停產]

    Keysight 8920B是根據Keysight 8920A設計所開發出來的全功能測試組件,但擁有更快的量測速度、更高的準確度及更大的使用者記憶體(標準為928 KB)。

  • E8291A TDMA Point-Of-Service Test (PoST) Software For 8920B Option 800/801 [已停產] E8291A TDMA Point-Of-Service Test (PoST) Software For 8920B Option 800/801 [已停產] 

    E8291A TDMA Point-Of-Service Test (PoST) Software For 8920B Option 800/801 [已停產]

    Keysight E8291A TDMA Point-Of-Service Test (PoST) Software For 8920B Option 800/801

  • E6393A CDMA/PCS/AMPS行動台測試組件 [已停產] E6393A CDMA/PCS/AMPS行動台測試組件 [已停產] 

    E6393A CDMA/PCS/AMPS行動台測試組件 [已停產]

    Keysight E6393A/B行動台測試組件是一項非常實用的工具 ,它為網路設備製造商及服務供應商的維修技術人員與操作員,提供了行動台的檢測與維修診斷功能。

  • E6392A GSM Mobile Station Test Set [已停產] E6392A GSM Mobile Station Test Set [已停產] 

    E6392A GSM Mobile Station Test Set [已停產]

    The Keysight E6392A GSM mobile station test set provides remote service centers with test sets that are accurate, versatile, easy-to-use, and affordable.

  • 8924 Mobile Station Test Set Family [已停產] 8924 Mobile Station Test Set Family [已停產] 

    8924 Mobile Station Test Set Family [已停產]

    8924C CDMA Mobile Station Test verifies performance of dual-mode CDMA mobile phones, 500 to 1000 MHz

  • E8285 CDMA/PCS Mobile Station Test Set Family [已停產] E8285 CDMA/PCS Mobile Station Test Set Family [已停產] 

    E8285 CDMA/PCS Mobile Station Test Set Family [已停產]

    CDMA/PCS mobile station test set family