您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

雜訊源

Keysight 346、347 和 SNS 系列雜訊源與 NFA 系列雜訊係數分析儀結合使用,可執行 10 MHz 至 50 GHz 的雜訊係數量測。

雜訊源所支援的測試儀器
Y 係數儀器 SNS 系列 346 系列 347 系列
ESA X X X
CXA X X X
EXA X X X
MXA X X X
PXA X X X
PSA   X X
NFA X X X
冷源儀器 N4000A SNS 系列 346 系列  
PNA-X   X  

比較所有雜訊源 (12)

  • 346 Noise Source Family 346 Noise Source Family (5) 

    346 Noise Source Family

    • Broadband noise sources designed to cover most measurement applications with a range of frequencies, Excess Noise Ratio (ENR) and coaxial connector types
    • Available as a post-purchase upgrade

  • 347 Noise Source Family 347 Noise Source Family (2) 

    347 Noise Source Family

    • Broadband noise sources designed to cover high frequency waveguide measurement applications
    • Available as a post-purchase upgrade

  • SNS Series Noise Sources SNS Series Noise Sources (3) 

    SNS Series Noise Sources

    • Works in conjunction with the NFA Series of noise figure analyzers to simplify measurement set-up and improve accuracy and reliability, automatically downloading electronically stored calibration data
    • Available as a post-purchase upgrade

  • U1831C USB Smart Noise Source, 10 MHz to 26.5 GHz, nominal ENR 15 dB nominal U1831C USB Smart Noise Source, 10 MHz to 26.5 GHz, nominal ENR 15 dB nominal (1) 

    U1831C USB Smart Noise Source, 10 MHz to 26.5 GHz, nominal ENR 15 dB nominal

    • USB smart noise source
    • 10 MHz to 26.5 GHz frequency range
    • Improve your setup time with automatic download and storage of ENR Data
       

  • N2002A Noise Source Test Set, 10 MHz to 26.5 GHz N2002A Noise Source Test Set, 10 MHz to 26.5 GHz (1) 

    N2002A Noise Source Test Set, 10 MHz to 26.5 GHz

    • Reduces noise figure uncertainty
    • Operates over a frequency range of 10 MHz to 26.5 GHz
    • Results traceable to national standard
    • Full calibration of all Keysight SNS and 346 noise sources

相關產業與技術