您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

功率錶與功率感應器配件

有各種配件可支援是德的功率錶與感應器。範圍校驗器是校驗432A、E1416A、70100A、EPM和EPM-P等功率錶的必備工具,而感應器接線則適用於某些感應器產品,針對不同的應用有各種不同的長度可供選擇。

  • 11708A 30 dB Attenuator Pad (at 50 MHz) 11708A 30 dB Attenuator Pad (at 50 MHz) 

    11708A 30 dB Attenuator Pad (at 50 MHz)

    The 11708A 30 dB attenuator is supplied with 8480 series power sensors with the "D" suffix, for calibration with the power meter's 0 dBm, 50 MHz reference.

  • Power Meter & Power Sensor Options Power Meter & Power Sensor Options 

    Power Meter & Power Sensor Options

    Power meters and power sensors options, battery operation and more

  • Range Calibrators Range Calibrators 

    Range Calibrators

    The range calibrators comprise the 11683A and the 8477A. They provide verification of full scale meter readings on all ranges and meter tracking for all Keysight power meters.

  • 功率感測器纜線 功率感測器纜線 

    功率感測器纜線

    是德功率感測器纜線能夠提供功率錶和感測器之間的實體連接。