您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

EMI/EMC、相位雜訊、實體層測試系列

EMI/EMC 解決方案

  • 是德為您提供 EMI 量測解決方案,包括先期認證測試、EMC 診斷和完整的相容性測試
  • 相位雜訊量測解決方案
  • 靈活地測試 VCO、DRO、晶體振盪器、合成器、放大器以及轉換器,並量測連續波/脈衝和雜波信號
  • 信號源分析儀 — 提供全球最快的測試速率、對高頻率信號源的 VCO 或其它類型進行特性分析的最佳可用性,以及對高速資料通訊系統中的時脈抖動評估

實體層測試系統

  • 基於向量網路分析儀和時域反射計的系統,可因應高速數位設計中的信號完整性挑戰

1-25 / 293

排序:
N5511A-K26 Quick Start Guide
Getting started information for the N5511A-K26 phase noise measurement interface.

使用手冊 2020-10-01

PDF PDF 1.44 MB
N5511A Phase Noise Test System Getting Started Guide
Instructions on getting started with the N5511A phase noise test system.

使用手冊 2020-09-01

PDF PDF 5.38 MB
X-Series Measurement Applications - Brochure
Address changing measurement needs with over 25 signal analysis applications for cellular communications, wireless connectivity, digital video, and general purpose measurements.

型錄 2020-07-10

PDF PDF 6 MB
N1930B Series Physical Layer Test System Installation Note
Provides information for checking your operating system and installed service packs before installing PLTS software.

安裝手冊 2020-06-25

PDF PDF 279 KB
X-Series Multi-touch Signal Analyzer Phase Noise Mode Online Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

輔助說明檔 2020-06-18

N1900 Series Physical Layer Test Systems Installation Guide
N1930B Physical Layer Test System Software which supports VNA-Based and TDR-Based Physical Layer Test System Hardware Installation Guide.

安裝手冊 2020-06-01

PDF PDF 3.03 MB
N5511A Phase Noise Test System SCPI Command Reference
SCPI command reference for the N5511A phase noise test system.

使用手冊 2020-02-01

PDF PDF 1.43 MB
E5053A Docking Plate Kit Instruction for E5053-60151
This provides instructions for E5053A Docking Plate Kit Part Number E5053-60151 with Phantom Gray color.

使用手冊 2019-12-02

PDF PDF 88 KB
N5511A Phase Noise Test System Security Features and Document of Volatility
Security feature and volatility information for the N5511A Phase Noise Test System.

使用手冊 2019-10-01

PDF PDF 881 KB
N5511A Phase Noise Test System (PNTS) - Data Sheet
The N5511A Phase Noise Test System (PNTS) is a replacement for the gold-standard E5500 phase noise measurement system. PNTS is the foundation of test setups that can measure phase noise down to kT (-177 dBm/Hz). This thermal phase noise floor is the theoretical limit for any measurement at room temperature therefore, PNTS can measure at the limits of physics.

產品型錄 2019-09-19

PDF PDF 2.08 MB
N5511A Phase Noise Test System User's Guide
Information on the set-up and use of the N5511A phase noise test system.

使用手冊 2019-09-01

PDF PDF 14.17 MB
N5511A Phase Noise Test System (PNTS) - Configuration Guide
The N5511A Phase Noise Test System (PNTS) is the foundation of test setups that can measure down to kT (-177 dBm/Hz). Its flexible architecture lets you integrate exceptional reference sources yours or ours and confidently solve specific challenges faster.

配置設定指南 2019-05-27

PDF PDF 1.13 MB
E5053A User's Guide
This manual describes basic information needed to use the E5053A. It provides a connection and specifications.

使用手冊 2019-05-10

E5505A Phase Noise Measurement System Installation Guide
This guide will help you unpack, connect instruments, power on, configure and test your E5505A Phase Noise Measurement System. Software rev. A.03.07.

安裝手冊 2019-05-01

PDF PDF 2.03 MB
Signal Integrity Analysis Series Part 1: Single-Port TDR, TDR/TDT, and 2-Port TDR - Application Note
This Application Note focuses on part 1: those which use a single-port TDR, those which use TDR/TDT, and those which use 2-port TDR.

應用手冊 2019-04-25

PDF PDF 10.50 MB
World Leading High-Accurate Permeability Measurement System for Magnetic Property, 100kHz - 20GHz
KEYCOM Corp.

解決方案簡介 2019-04-23

信號分析量測基礎原理 - 應用說明
對射頻工程師來說,頻譜分析儀或信號分析儀是一種基本又不可或缺的量測工具,使用於產品生命週期的所有階段。效能、 準確度和速度等主要特性,可協助研發工程師提升設計品質,並有助於製造工程師提高測試效率和產品品質。本說明提供了各種技術,可幫助您輕鬆駕馭應用程式的主信號分析。

應用手冊 2019-04-04

E5500 Series Phase Noise Measurement Solutions - Data Sheet
The E5500's modular instrument architecture takes advantage of standalone instrumentation for superior frequency offset range, best sensitivity and excellent overall value for phase noise measurements.

產品型錄 2019-02-04

E5052BU Option 028/058/068 Hard Disk Drive Kit User's Guide
This manual provides E5052BU Option 028/058/068 Hard Disk Drive Kit User's Guide

使用手冊 2018-08-07

PDF PDF 294 KB
E5052B Security Features
This document describes instrument security features and the steps to declassify an instrument through memory sanitization or removal.

參考指南 2018-06-25

PDF PDF 160 KB
E5052B Signal Source Analyzer - Brochure
This 16-page brochure describes the features and benefits of the E5052B (10 MHz to 7 GHz, 26.5 GHz, or 110 GHz) Signal Source Analyzer. The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

型錄 2018-05-15

PDF PDF 11.23 MB
N9038A MXE EMI Receiver - Brochure
This brochure an overview of the features and functionality in the N9038A MXE EMI receiver.

型錄 2018-03-27

PDF PDF 1.39 MB
Pulsed Carrier Phase Noise Measurements - Application Note
This application note discusses basic fundamentals for making pulsed carrier phase noise measurements.

應用手冊 2018-03-09

E5052B Installation Guide
The installaton guide provides start up setup information when you use the E5052B for the first time and troubleshooting information when the Windows cannot be boot up.

安裝手冊 2018-03-02

PDF PDF 4.69 MB
Testing and Troubleshooting Digital RF Communications Receiver Designs (AN 1314)
This Application Note covers the fundamental measurement principles involved in testing and troubleshooting digital communications receivers, particularly those used in digital RF cellular systems. Measurement setups are provided for receiver performance tests and troubleshooting tips are given.

應用手冊 2018-01-26

1 2 3 4 5 6 7 8 9 10 ... 下一頁