您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

特定應用測試系統與元件

利用是德 Open 軟體輕鬆進行系統整合。當您檢視是德 Open 軟體時,要確認是否有現成可用的儀器、開放式軟體,以及 PC 標準 I/O (LAN/USB),可讓您自由選擇符合您測試方案的最佳工具,並確保這些工具每次都能與其一起運作。

1-25 / 633

排序:
AP0200A Vehicle Network Interface, 2x CAN-FD User Guide
User Guide for AP0200A Vehicle Network Interface, 2x CAN-FD

使用手冊 2020-09-29

PDF PDF 1.83 MB
Open Source License Compliance
BT2200 Charge-Discharge Platform - Open Source License Compliance

應用手冊 2020-09-29

AE6910R Automotive Ethernet 100/1000 Mb Rx Compliance Software
Installation and user guide AE6910R Automotive Ethernet 100/1000 Mb Rx Compliance Software

使用手冊 2020-09-29

PDF PDF 5 MB
AP1200A Multi-Protocol Vehicle Network Interface User Guide
User Guide for AP1200A Multi-Protocol Vehicle Network Interface

使用手冊 2020-09-28

PDF PDF 5.19 MB
E8740A Automotive Radar Signal Analysis and Signal Generation User guide
E8740A Automotive Radar Signal Analysis and Signal Generation Solutions including ETSI standards and Interference tests

使用手冊 2020-09-23

PDF PDF 13.61 MB
Automotive Ethernet Channel Compliance
Harness, connector, cable testing for Automotive Ethernet devices,AE6910L,AE6900L

產品型錄 2020-09-16

E8718A Radar Target Simulator
Automotive radar target simulator with remote radio heads, or front ends, for automotive radars operating between 76 GHz to 81 GHz. Simulate up to 3 objects, distance, relative speed (Doppler), and make occupied bandwidth measurements.

產品型錄 2020-08-27

M8920A PXIe Radio Test Set - Data Sheet
This document provides specifications for M8920A Radio Test Set, which combines PXI hardware with application-specific software in a single chassis, providing multi-format coverage for radio testing.

產品型錄 2020-08-20

PDF PDF 752 Bytes
Understanding the Differences Between Oscilloscopes and Digitizers for Wideband Signal Acquisitions
This white paper compares the use of oscilloscopes and wideband digitizers for wideband signal applications.

應用手冊 2020-08-19

PDF PDF 8.51 MB
Tx Automotive Ethernet Compliance Application - Data Sheet
The Keysight AE6910T performance validation and conformance application provides you with an easy and accurate way to verify and debug your automotive Ethernet 1000Base-T1 designs

產品型錄 2020-08-17

BT2200 Charge-Discharge Platform - Data Sheet
Data sheet for the BT2200 Charge-Discharge Platform

產品型錄 2020-08-07

PDF PDF 755 Bytes
Understanding FMCW Automotive Radar
In this application note, we will look at frequency modulated continuous waveform (FMCW) radar technology in detail, particularly the wideband 76-81 GHz range. We will describe how you can use Keysight’s solutions to test your designs to ensure maximum efficiency, reliability, repeatability, and most importantly, ensure that your devices work to the highest safety standards possible.

應用手冊 2020-07-23

Keysight Serial Protocol Driver Installation Manual
Guide for Keysight Serial Protocol Driver Installation

安裝手冊 2020-07-16

PDF PDF 321 KB
Automotive Ethernet Automated Receiver Testing Compliance
The downside of NOT testing is huge, the risks the problems, a recall or safety related issue can be catastrophic, testing to stringent standards can prevent. Keysight has an automated application to ensure proper test configuration and valid, repeatable measurement results

基本展示 2020-07-15

Overview of Keysight Automotive Ethernet Transmit Solution
The Ethernet touches many aspects of our lives — including the automotive platform. The AE69010T software gives you a simple way to setup and test against the required standards. The software provides compliance tests for three different data rates, two different standards bodies

基本展示 2020-07-15

Latency in Automotive Ethernet Switches
Latency is critical in automotive Ethernet systems. See how Keysight protocol decode & trigger application to measure latency in your switch.

基本展示 2020-07-15

M8920A PXIe Radio Test Set Measurement Guide
Measurement information for the M8920A PXIe radio test set.

使用手冊 2020-07-01

PDF PDF 5.27 MB
X-Series Multi-touch Signal Analyzer N9093 Radio Test Mode Online Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

輔助說明檔 2020-06-18

Latency in Automotive Ethernet Switches
Automotive Ethernet systems rely on speed and timing. Knowing the latency of the overall network is critical. See how to utilize Keysight protocol decode and triggering application to measure the latency in your switch

應用手冊 2020-06-18

M8920A PXIe Radio Test Set - Configuration Guide
This configuration guide provides hardware and software options for the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

配置設定指南 2020-06-15

PDF PDF 609 KB
AE6910T Method of Implementation and User’s Manual
User’s manual and MOI AE6910T automotive Ethernet Tx tests

使用手冊 2020-05-20

TS-5040 Functional Test System The perfect base for your turnkey solutions
The Keysight TS-5040 Functional Test System is an ideal base for customers' turnkey solutions.

產品型錄 2020-04-16

Automotive Ethernet: Enabling the Future of Autonomous Driving
Autonomous vehicles and advanced driver assistance systems (ADAS) need higher bandwidth and lower latency. Automotive Ethernet is the new backbone for faster onboard networking.

應用手冊 2020-03-12

M8920A Radio Test Software - Technical Overview
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

技術總覽 2020-03-06

PDF PDF 829 KB
Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

應用手冊 2020-03-02

1 2 3 4 5 6 7 8 9 10 ... 下一頁