您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Range Calibrators

The Keysight range calibrators comprise the 11683A and the 8477A. The 11683A range calibrator is designed for use with the EPM series, EPM-P series, E1416A and 70100A power meters, and provides verification of full scale meters readings on all ranges and meter tracking. The 8477A calibrator is designed for the 432A power meter, and provides verification of full scale meter readings on all ranges and meter tracking.

Keysight Technologies F and S Award Logo

  • 11683A 功率錶範圍校驗器 11683A 功率錶範圍校驗器 

    11683A 功率錶範圍校驗器

    11683A 範圍校驗器是校驗 EPM、EPM-P 系列、E1416A 與停產的 70100A 和 43X 功率錶的必備工具。