您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued and Obsolete RF & Microwave Test Accessories

This page provides additional information for discontinued and obsolete Keysight RF and microwave test accessories.

  • Adapters and Connectors [已停產] Adapters and Connectors [已停產] 

    Adapters and Connectors [已停產]

    Discontinued metrology grade, instrument grade, and general purpose grade adapters are available in frequencies up to 110GHz.

  • Amplifiers [已停產] Amplifiers [已停產] 

    Amplifiers [已停產]

  • Attenuators [已停產] Attenuators [已停產] 

    Attenuators [已停產]

    Product support information for your discontinued and obsolete attenuator

  • Attenuator/Switch Drivers [已停產] Attenuator/Switch Drivers [已停產] 

    Attenuator/Switch Drivers [已停產]

    Discontinued attenuator/switch drivers, driver and distribution cards, cables

  • Bias Networks [已停產] Bias Networks [已停產] 

    Bias Networks [已停產]

    Discontinued broadband high power bias networks

  • Detectors [已停產] Detectors [已停產] 

    Detectors [已停產]

    Discontinued dectectors: planar-doped barrier, low-barrier Schottky diode and broadband directional

  • Directional Couplers & Bridges  [已停產] Directional Couplers & Bridges [已停產] 

    Directional Couplers & Bridges [已停產]

    Discontinued coaxial single- and dual-port directional couplers, hybrid couplers and RF bridges

  • Filters  [已停產] Filters [已停產] 

    Filters [已停產]

    Discontinued filters and kits: low pass, high pass, band pass and tuning software

  • Power Dividers & Splitters [已停產] Power Dividers & Splitters [已停產] 

    Power Dividers & Splitters [已停產]

    Discontinued power dividers and power splitters,

  • Power Limiters   [已停產] Power Limiters [已停產] 

    Power Limiters [已停產]

    Discontinued power limiters: microwave and transient limiters

  • Probes [已停產] Probes [已停產] 

    Probes [已停產]

    Discontinued probes and accessory kits: differential, passive, dieletric, high temperature and resistive divider

  • RF & Microwave Switches [已停產] RF & Microwave Switches [已停產] 

    RF & Microwave Switches [已停產]

    Discontinued switches: solid state SPDT, EM bypass, matrix, multiport and transfer switches

  • Terminations (Loads), Opens and Shorts   [已停產] Terminations (Loads), Opens and Shorts [已停產] 

    Terminations (Loads), Opens and Shorts [已停產]

    Discontinued Coaxial terminations (loads), opens and shorts

  • Waveguide Accessories [已停產] Waveguide Accessories [已停產] 

    Waveguide Accessories [已停產]

    Product support information for your discontinued and obsolete waveguide accessories

  • 11691D Coaxial Directional Coupler, 2 GHz to 18 GHz [已停產] 11691D Coaxial Directional Coupler, 2 GHz to 18 GHz [已停產] 

    11691D Coaxial Directional Coupler, 2 GHz to 18 GHz [已停產]

    The Keysight 11691D is a single coupler for 2 to 18 GHz with a 20 dB coupling factor.

  • 11692D Coaxial Dual-Directional Coupler, 2 GHz to 18 GHz [已停產] 11692D Coaxial Dual-Directional Coupler, 2 GHz to 18 GHz [已停產] 

    11692D Coaxial Dual-Directional Coupler, 2 GHz to 18 GHz [已停產]

    The Keysight 11692D is a dual-directional coupler for 2 to 18 GHz with a 20 dB coupling factor. With 30 dB directivity to 8 GHz and 26 dB to 18 GHz, it is useful for broadband reflectometry.

  • 11974 系列預選毫米波混頻器 [已停產] 11974 系列預選毫米波混頻器 [已停產] 

    11974 系列預選毫米波混頻器 [已停產]

    • 頻率範圍:26.5 至 75 GHz
    • 擴展了下列儀器的頻率範圍:PSA 系列、E4407B ESA、8560E/EC、8566B 和 70000 系列頻譜分析儀

  • N5521A Adapter, 2.92 mm (m) to 2.92 mm (f), 0.01 to 40 GHz [已停產] N5521A Adapter, 2.92 mm (m) to 2.92 mm (f), 0.01 to 40 GHz [已停產] 

    N5521A Adapter, 2.92 mm (m) to 2.92 mm (f), 0.01 to 40 GHz [已停產]

    The Keysight N5521A is a instrument-grade, 2.92 mm male to 2.92 mm female adapter with 0.01 to 40 GHz operation frequency.

  • N5521C Adapter, 2.92 mm (f) to 2.92 mm (f), 0.01 to 40 GHz [已停產] N5521C Adapter, 2.92 mm (f) to 2.92 mm (f), 0.01 to 40 GHz [已停產] 

    N5521C Adapter, 2.92 mm (f) to 2.92 mm (f), 0.01 to 40 GHz [已停產]

    The Keysight N5521C is a instrument-grade, 2.92 mm female to 2.92 mm female adapter with 0.01 to 40 GHz operation frequency.