您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Other Discontinued Spectrum Analyzer Products

Product support information for your discontinued signal analyzers.

  • 11757B Multipath Fading Simulator/Signature Test Set [已停產] 11757B Multipath Fading Simulator/Signature Test Set [已停產] 

    11757B Multipath Fading Simulator/Signature Test Set [已停產]

    The 11757B fading simulator provides precise measurements (M-curve and S-curve data) on how well digital microwave radio equalizers handle a fade.

  • 11758V Digital Radio Test System [已停產] 11758V Digital Radio Test System [已停產] 

    11758V Digital Radio Test System [已停產]

    The 11758V digital radio test system provides the key measurements for the installation, maintenance and service of digital microwave radio systems.

  • 11947A Transient Limiter with High-Pass Filter [已停產] 11947A Transient Limiter with High-Pass Filter [已停產] 

    11947A Transient Limiter with High-Pass Filter [已停產]

    The Keysight 11947A Transient Limiter with High-Pass Filter protects the spectrum analyzer input from damage caused by high-level transients.

  • 3589A Spectrum/Network Analyzer, 10 Hz to 150 MHz [已停產] 3589A Spectrum/Network Analyzer, 10 Hz to 150 MHz [已停產] 

    3589A Spectrum/Network Analyzer, 10 Hz to 150 MHz [已停產]

    The Keysight 3589A breaks through the speed/resolution/accuracy barrier.

  • 82357A USB/GPIB介面 [已停產] 82357A USB/GPIB介面 [已停產] 

    82357A USB/GPIB介面 [已停產]

    Keysight 82357A USB/GPIB 介面可讓您從筆記型電腦或桌上型電腦的USB埠,直接連接到GPIB儀器。

  • 84300A Electromagnetic Immunity Test System [已停產] 84300A Electromagnetic Immunity Test System [已停產] 

    84300A Electromagnetic Immunity Test System [已停產]

    Keysight 84300A electromagnetic immunity test systems are designed to perform radiated and conducted immunity tests .

  • 8449B 微波前置放大器 [已停產] 8449B 微波前置放大器 [已停產] 

    8449B 微波前置放大器 [已停產]

    Keysight 8449B微波前置放大器是一個高增益、低雜訊的前置放大器,可為RF/微波頻譜分析儀提供額外的靈敏度。

  • 85620A Mass Memory Module [已停產] 85620A Mass Memory Module [已停產] 

    85620A Mass Memory Module [已停產]

    The Keysight 85620A mass memory module is a plug-in module for the 8560E-series portable spectrum analyzers.

  • 85629B Test and Adjustment Module [已停產] 85629B Test and Adjustment Module [已停產] 

    85629B Test and Adjustment Module [已停產]

    The Keysight 85629B test and adjustment module plugs into the rear panel of the instrument and automates high-level diagnostics, self tests, and adjustment procedures.

  • 85640A Tracking Generator, 300 kHz to 2.9 GHz [已停產] 85640A Tracking Generator, 300 kHz to 2.9 GHz [已停產] 

    85640A Tracking Generator, 300 kHz to 2.9 GHz [已停產]

    The Keysight 85640A is a MIL-Rugged portable tracking generator.

  • 85671A Phase Noise Measurements Utility [已停產] 85671A Phase Noise Measurements Utility [已停產] 

    85671A Phase Noise Measurements Utility [已停產]

    The Keysight 85671A phase noise measurement utility is a downloadable program that transforms your Keysight 8560 series spectrum anaylzer into a phase noise tester.

  • 85672A Spurious Response Measurements Utility [已停產] 85672A Spurious Response Measurements Utility [已停產] 

    85672A Spurious Response Measurements Utility [已停產]

    The five most commonly made spectrum analyzer measurements are now automated with the Keysight 85672A, spurious response measurements utility.

  • 85685A RF Preselector [已停產] 85685A RF Preselector [已停產] 

    85685A RF Preselector [已停產]

  • 85710A Digital Radio Measurement Personality [已停產] 85710A Digital Radio Measurement Personality [已停產] 

    85710A Digital Radio Measurement Personality [已停產]

    The Keysight 85710A digital-radio personality adds mask-comparison, frequency-response, and transient-analysis capabilities to the Keysight 8562A and 8563A.

  • 85901A AC 電源 [已停產] 85901A AC 電源 [已停產] 

    85901A AC 電源 [已停產]

    Keysight 85901A 可攜式 AC 電源搭配您的測試設備一起運作,能提供您所需要的電源。

  • 85902A 脈衝載波觸發器 [已停產] 85902A 脈衝載波觸發器 [已停產] 

    85902A 脈衝載波觸發器 [已停產]

    Keysight 85902A 提供 TTL 時序參考,讓您的頻譜分析儀得以在執行發射器測試時直接觸發 RF 信號。

  • 85905A 前置放大器,頻率範圍 45 MHz 至 1 GHz,75 ohm [已停產] 85905A 前置放大器,頻率範圍 45 MHz 至 1 GHz,75 ohm [已停產] 

    85905A 前置放大器,頻率範圍 45 MHz 至 1 GHz,75 ohm [已停產]

    Keysight 85905A 是搭配 Keysight 8591C 有線電視分析儀一起使用的 75 ohm 前置放大器。

  • E1779A 充電型電池套件 [已停產] E1779A 充電型電池套件 [已停產] 

    E1779A 充電型電池套件 [已停產]

    Keysight E1779A 可與 Keysight ESA-E、L、L1500A 系列頻譜分析儀相結合,以供無線頻譜分析之用。

  • E4406A VSA發射器測試儀器,7 MHz到4 GHz [已停產] E4406A VSA發射器測試儀器,7 MHz到4 GHz [已停產] 

    E4406A VSA發射器測試儀器,7 MHz到4 GHz [已停產]

    Keysight E4406A向量信號分析儀(VSA)系列發射器測試儀 器,是一部功能完整的向量信號分析儀,專為無線通訊產業的研發與製造工程師而設計。

  • E9285B Modulation Analysis Software [已停產] E9285B Modulation Analysis Software [已停產] 

    E9285B Modulation Analysis Software [已停產]

    The E9285B is no longer available, the replacement products are X-Series Measurement Applications.

  • LTPC1 可攜式PC [已停產] LTPC1 可攜式PC [已停產] 

    LTPC1 可攜式PC [已停產]

    是德的LTPC1可攜式PC支援89600系列PC式向量信號分析儀。

  • N1996A Keysight CSA Spectrum Analyzer [已停產] N1996A Keysight CSA Spectrum Analyzer [已停產] 

    N1996A Keysight CSA Spectrum Analyzer [已停產]

    The N1996A is no longer available, the replacement products are N9000A CXA signal analyzer or FieldFox and HSA Handheld Spectrum Analyzers.

  • N2717A Performance Verification and Adjustment... [已停產] N2717A Performance Verification and Adjustment... [已停產] 

    N2717A Performance Verification and Adjustment... [已停產]

    The Keysight N2717A performance verification and adjustment software allows fast and accurate testing of Keysight ESA spectrum analyzers.

  • N9320A Keysight N9320A RF 頻譜分析儀 (9 KHz 至 3 GHz) [已停產] N9320A Keysight N9320A RF 頻譜分析儀 (9 KHz 至 3 GHz) [已停產] 

    N9320A Keysight N9320A RF 頻譜分析儀 (9 KHz 至 3 GHz) [已停產]

    Keysight N9320A 是一種入門機種的頻譜分析儀,可提供快速的量測速度、良好的 DANL、窄 RBW 以及最容易操作的使用者介面。

  • 3588A Spectrum Analyzer [已停產] 3588A Spectrum Analyzer [已停產] 

    3588A Spectrum Analyzer [已停產]

    The Keysight 3588A spectrum analyzer provides comprehensive frequency-domain measurements and covers the baseband through IF frequency range of 10 Hz to 150 MHz.

  • 89650S 26.5 GHz 向量信號分析組合 [已停產] 89650S 26.5 GHz 向量信號分析組合 [已停產] 

    89650S 26.5 GHz 向量信號分析組合 [已停產]

    89650S 向量信號分析組合提供 80 MHz 的分析頻寬和 75 dB(典型值)的動態範圍,可讓您執行從 3 Hz 到 26.5 GHz 的完整 RF 與調變分析。

  • E1779B Battery Pack for ESA Spectrum Analyzers [已停產] E1779B Battery Pack for ESA Spectrum Analyzers [已停產] 

    E1779B Battery Pack for ESA Spectrum Analyzers [已停產]

    The Keysight E1779B is the Ni-MH rechargeable battery pack for use with ESA spectrum analyzers.

  • E3238S/35688E 信號擷取和收集系統 [已停產] E3238S/35688E 信號擷取和收集系統 [已停產] 

    E3238S/35688E 信號擷取和收集系統 [已停產]

    步進 FET 技術提供了超快的掃描、較高的解析度與寬廣的動態範圍。

  • E3238S/N6820E Signal Survey System [已停產] E3238S/N6820E Signal Survey System [已停產] 

    E3238S/N6820E Signal Survey System [已停產]

    Unlike swept analyzers, this system provides fast wide spectral search and high resolution. The E3238S/N6820E includes all core signal processing tools for detecting and capturing data on signals of interest.