您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

硬碟機讀寫頭測試

是德科技的硬碟機讀寫頭測試系統包含幾個電子模組,以及一個可以定製的機械轉盤,是特別針對硬碟機讀寫頭不斷改變的測試需求而設計的。

  • E5023A Hard Disk Drive Functional Head Test Electronics [已停產] E5023A Hard Disk Drive Functional Head Test Electronics [已停產] 

    E5023A Hard Disk Drive Functional Head Test Electronics [已停產]

    The Keysight E5023A consists of the 1.5 Gbps (Option 415) or 2.6 Gbps (Option 426) electronics rack that is part of a HDD head test system.

  • E5013A 結合轉軸座的硬碟機 [已停產] E5013A 結合轉軸座的硬碟機 [已停產] 

    E5013A 結合轉軸座的硬碟機 [已停產]

    Keysight E5013A 結合轉軸座 150 K TPI ,是硬碟機磁頭測試系統的一部份。

  • E5010C Hard Disk Drive Split Axis Spin Stand [已停產] E5010C Hard Disk Drive Split Axis Spin Stand [已停產] 

    E5010C Hard Disk Drive Split Axis Spin Stand [已停產]

    The Keysight E5010C is the 150 K TPI split axis spin stand part of a HDD head test system.

  • E5029E Hard Disk Drive Functional Head Test HGA Cassettes [已停產] E5029E Hard Disk Drive Functional Head Test HGA Cassettes [已停產] 

    E5029E Hard Disk Drive Functional Head Test HGA Cassettes [已停產]

    The Keysight E5029E is a new cassette configuration required by the second generation spin stands that support 150 K TPI operation.

  • E5029K Hard Disk Drive Read/Write Amplifiers [已停產] E5029K Hard Disk Drive Read/Write Amplifiers [已停產] 

    E5029K Hard Disk Drive Read/Write Amplifiers [已停產]

    The Keysight E5029K read/write amplifier is designed to support second generation spin stands with a new HGA holder cassette configuration.

  • E5041A Hard Disk Drive Popcorn Noise VXI Module (to be discontinued May 1, 2006) [已停產] E5041A Hard Disk Drive Popcorn Noise VXI Module (to be discontinued May 1, 2006) [已停產] 

    E5041A Hard Disk Drive Popcorn Noise VXI Module (to be discontinued May 1, 2006) [已停產]

    The Keysight E5041A VXI module is available for customers who want to measure popcorn noise using a high speed counter rather than the statistically based parametric.