您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Instrument Rack Accessories

A selection of rack accessories provides flexibility to meet the vast majority of racking applications.

  • Ballast deters the cabinet from tipping forward if heavy slide-mounted devices are extended from the rack.
  • Mount a drawer in the rack to keep manuals or spare cables close to where they are needed.
  • Extractor fans are used to increase air flow through the rack cabinet.
  • Front door provides a consistent appearance to the rack and is lockable to control access to the instruments and peripherals mounted in the rack
  • The power distribution unit (PDU) conveniently supplies power to equipment mounted in the rack
  • Tie kits are used to join two or more racks together to create a multi-bay configuration
  • The work surface provides a convenient work shelf utility area at the front of the rack
  • 35181J 收納抽屜,8.9 公分 (3.5 英吋) 35181J 收納抽屜,8.9 公分 (3.5 英吋) 

    35181J 收納抽屜,8.9 公分 (3.5 英吋)

    Keysight 35181J 收納抽屜,可提供零散物品的收納空間。

  • 35181M 測試台車抽屜,13.3 公分 (5.25 英吋) 35181M 測試台車抽屜,13.3 公分 (5.25 英吋) 

    35181M 測試台車抽屜,13.3 公分 (5.25 英吋)

    Keysight 35181M 收納抽屜,可提供零散物品的收納空間。

  • E4470AZ Extractor Fan, 100-120 V (200 cfm) E4470AZ Extractor Fan, 100-120 V (200 cfm) 

    E4470AZ Extractor Fan, 100-120 V (200 cfm)

    The Keysight E4470AZ customer installable extractor fan is used to increase airflow through a rack cabinet.

  • E4471AZ Extractor Fan, 200-240 V (200 cfm) E4471AZ Extractor Fan, 200-240 V (200 cfm) 

    E4471AZ Extractor Fan, 200-240 V (200 cfm)

    The Keysight E4471AZ customer installable extractor fan mounts easily under the top cap into the top frame of the rack.

  • E4461BZ Plexiglas Front Door for 1.3 m Rack E4461BZ Plexiglas Front Door for 1.3 m Rack 

    E4461BZ Plexiglas Front Door for 1.3 m Rack

    The Keysight E4461BZ will protect your equipment with a full length Plexiglas front door.

  • E4462BZ Plexiglas Front Door for 1.6 m Rack E4462BZ Plexiglas Front Door for 1.6 m Rack 

    E4462BZ Plexiglas Front Door for 1.6 m Rack

    The Keysight E4462BZ will protect your equipment with a full length Plexiglas front door.

  • E4463BZ Plexiglas Front Door for 2.0 m Rack E4463BZ Plexiglas Front Door for 2.0 m Rack 

    E4463BZ Plexiglas Front Door for 2.0 m Rack

    The Keysight E4463BZ will protect your equipment with a full length Plexiglas front door.

  • E7685AZ PDU Installation Kit E7685AZ PDU Installation Kit 

    E7685AZ PDU Installation Kit

    The E7685AZ power distribution unit installation kit is required to install a PDU into a rack.

  • E4468BZ Tie Kit for 1.6 m Rack E4468BZ Tie Kit for 1.6 m Rack 

    E4468BZ Tie Kit for 1.6 m Rack

    The Keysight E4468BZ tie kit for the E3661B 1.6 m rack is used to join two or more racks together to create a multi-bay configuration.

  • E7792AZ Tie Kit for 2.0 m Rack E7792AZ Tie Kit for 2.0 m Rack 

    E7792AZ Tie Kit for 2.0 m Rack

    The Keysight E7792AZ tie kit for the E3662B 2.0 m rack is used to join two or more racks together to create a multi-bay configuration.

  • 46298SZ Work Surface 46298SZ Work Surface 

    46298SZ Work Surface

    The Keysight 46298SZ work surface is stationary and is designed to remain securely in place.