您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

已停產的是德科技和 HP 計頻器產品

關於已停產計頻器的產品支援資訊。

  • 5314A Basic Universal Counter [已停產] 5314A Basic Universal Counter [已停產] 

    5314A Basic Universal Counter [已停產]

    The Keysight 5314A universal counter combines excellent performance and traditional quality with an attractive price...

  • 5315A Portable Universal Counter, 100 MHz [已停產] 5315A Portable Universal Counter, 100 MHz [已停產] 

    5315A Portable Universal Counter, 100 MHz [已停產]

    The Keysight 5315A is a low-cost portable bench version of the 5316B high-performance universal counter.

  • 5316B High Performance Universal Counter, 100 MHz [已停產] 5316B High Performance Universal Counter, 100 MHz [已停產] 

    5316B High Performance Universal Counter, 100 MHz [已停產]

    The Keysight 5316B is a low-cost, high-performance universal counter offering frequency, period, time interval, ratio, and totalize measurements.

  • 5334B Universal Counter, 100 MHz [已停產] 5334B Universal Counter, 100 MHz [已停產] 

    5334B Universal Counter, 100 MHz [已停產]

    The Keysight 5334B 100 MHz counter offers high-resolution measurement power with signal conditioning, triggering, and external arming features to handle a range of demanding measurement applications.

  • 5335A Universal Counter, 200 MHz [已停產] 5335A Universal Counter, 200 MHz [已停產] 

    5335A Universal Counter, 200 MHz [已停產]

    The Keysight 5335A 200 MHz counter offers high-resolution measurement power, standard GPIB interfacing, and many features for user convenience.

  • 5345A Universal Counter, 500 MHz [已停產] 5345A Universal Counter, 500 MHz [已停產] 

    5345A Universal Counter, 500 MHz [已停產]

    The Keysight 5345A is a high-performance microwave and millimeter-wave pulse frequency counter.

  • 5347A Microwave Counter/Power Meter, 20 GHz [已停產] 5347A Microwave Counter/Power Meter, 20 GHz [已停產] 

    5347A Microwave Counter/Power Meter, 20 GHz [已停產]

    The Keysight 5347A 20 GHz microwave counter/power meter offers the convenience of a single instrument that makes frequency and power measurements with accuracy and resolution.

  • 5348A 26.5 GHz Microwave Counter/Power Meter [已停產] 5348A 26.5 GHz Microwave Counter/Power Meter [已停產] 

    5348A 26.5 GHz Microwave Counter/Power Meter [已停產]

    The Keysight 5348A 26.5 GHz Microwave Counter/Power Meter offers the convenience of a single instrument...

  • 5350B 20 GHz CW Microwave Counter [已停產] 5350B 20 GHz CW Microwave Counter [已停產] 

    5350B 20 GHz CW Microwave Counter [已停產]

    The Keysight 5350B provides fast and precise measurements from 10 Hz to 20 GHz and features microwave components ...

  • 5351B 26.5 GHz CW Microwave Counter [已停產] 5351B 26.5 GHz CW Microwave Counter [已停產] 

    5351B 26.5 GHz CW Microwave Counter [已停產]

    The Keysight 5351B provides fast and precise measurements from 10 Hz to 26.5 GHz and features microwave components...

  • 5352B Microwave Counter, 40 GHz CW [已停產] 5352B Microwave Counter, 40 GHz CW [已停產] 

    5352B Microwave Counter, 40 GHz CW [已停產]

    The Keysight 5352B provides fast and precise measurements from 10 Hz to 40 GHz (46 GHz optional), features microwave components that are integrated on a single hybrid gallium arsenide (GaAs) circuit.

  • 5361B Pulse/CW Microwave Counter, 40 GHz [已停產] 5361B Pulse/CW Microwave Counter, 40 GHz [已停產] 

    5361B Pulse/CW Microwave Counter, 40 GHz [已停產]

    The Keysight 5361B offers both high-precision pulse and CW performance up to 40 GHz.

  • 5370B Precision Time-Interval Universal Counter [已停產] 5370B Precision Time-Interval Universal Counter [已停產] 

    5370B Precision Time-Interval Universal Counter [已停產]

    The Keysight 5370B precison time-interval universal counter offers unsurpassed single-shot resolution...

  • 5371A Frequency and Time Interval Analyzer [已停產] 5371A Frequency and Time Interval Analyzer [已停產] 

    5371A Frequency and Time Interval Analyzer [已停產]

    The Keysight 5371A is a general-purpose modulation domain analyzer that captures frequency or time intervals at extremely high speeds...

  • 5372A 頻率與時間間隔分析儀 [已停產] 5372A 頻率與時間間隔分析儀 [已停產] 

    5372A 頻率與時間間隔分析儀 [已停產]

    Keysight 5372A調變域分析儀為5371A的超集,它能以極快的速度來擷取頻率、相位或時間間隔...

  • 5373A Modulation Domain Pulse Analyzer [已停產] 5373A Modulation Domain Pulse Analyzer [已停產] 

    5373A Modulation Domain Pulse Analyzer [已停產]

    The Keysight 5373A modulation domain pulse analyzer provides built-in functions for pulsed signal analysis and is ideal for applications requiring radar and EW signal characterization.

  • 5384A Frequency Counter, 10 Hz to 225 MHz [已停產] 5384A Frequency Counter, 10 Hz to 225 MHz [已停產] 

    5384A Frequency Counter, 10 Hz to 225 MHz [已停產]

    The Keysight 5384A frequency counter utilizes interpolar-enhanced reciprocal counting to provide outstanding performance at a low cost.

  • 5385A Frequency Counter, 10 Hz to 1 GHz [已停產] 5385A Frequency Counter, 10 Hz to 1 GHz [已停產] 

    5385A Frequency Counter, 10 Hz to 1 GHz [已停產]

    The Keysight 5385A frequency counter utilizes interpolar-enhanced reciprocal counting to provide outstanding performance at a low cost.

  • 5386A Frequency Counter, 3 GHz [已停產] 5386A Frequency Counter, 3 GHz [已停產] 

    5386A Frequency Counter, 3 GHz [已停產]

    The Keysight 5386A frequency counter offers prescaled measurements to 3 GHz based on gallium arsenide (GaAs) technology.

  • E1725C Time Interval Analyzer [已停產] E1725C Time Interval Analyzer [已停產] 

    E1725C Time Interval Analyzer [已停產]

    The Keysight E1725C combines a fast measurement sampling rate with a large 512K memory and advanced analysis capabilities.

  • E1740A Time Interval Analyzer Module [已停產] E1740A Time Interval Analyzer Module [已停產] 

    E1740A Time Interval Analyzer Module [已停產]

    The Keysight E1740A module provides a 2-slot VXI card solution for high-performance measurement.

  • E1741A Time Interval Analyzer Software [已停產] E1741A Time Interval Analyzer Software [已停產] 

    E1741A Time Interval Analyzer Software [已停產]

    The Keysight E1741A software extends the power of the E1740A or E1725C time interval analyzer.

  • E1742A Tributary Jitter Analysis Software [已停產] E1742A Tributary Jitter Analysis Software [已停產] 

    E1742A Tributary Jitter Analysis Software [已停產]

    The Keysight E1742A is a powerful tool for network equipment designers who are integrating new SONET/SDH technologies with their existing telecommunications equipment.

  • E1743A Clock Jitter Analysis Software [已停產] E1743A Clock Jitter Analysis Software [已停產] 

    E1743A Clock Jitter Analysis Software [已停產]

    The Keysight E1743A is a tool for digital designers to understand and reduce jitter.

  • E1744A Token Ring Jitter Analysis Software [已停產] E1744A Token Ring Jitter Analysis Software [已停產] 

    E1744A Token Ring Jitter Analysis Software [已停產]

    The Keysight E1744A provides both general purpose jitter measurements and interoperability testing as defined by the IEEE 802.5 standard.

  • E1747A Timing Pattern Analysis Software [已停產] E1747A Timing Pattern Analysis Software [已停產] 

    E1747A Timing Pattern Analysis Software [已停產]

    The Keysight E1747A, when used with E1741A time interval analysis software, helps you focus your development.

  • E1748A Network Synchronization Measurement Software [已停產] E1748A Network Synchronization Measurement Software [已停產] 

    E1748A Network Synchronization Measurement Software [已停產]

    The Keysight E1748A software integrates the measurement functions of the E1740A or 1725C time interval analyzers.

  • 53131A 225 MHz 萬用計頻器 [已停產] 53131A 225 MHz 萬用計頻器 [已停產] 

    53131A 225 MHz 萬用計頻器 [已停產]

    Keysight 53131A萬用計頻器提供了快速的信號處理及自動 限制測試等能力,可以協助您迅速而準確地完成工作

  • 53132A 萬用計頻器,每秒 12 位數 [已停產] 53132A 萬用計頻器,每秒 12 位數 [已停產] 

    53132A 萬用計頻器,每秒 12 位數 [已停產]

    二頻道的 Keysight 53132A 計頻器提供了優異的解析度和產能,可以讓您迅速地執行高解析度的頻率、頻率比、時間間隔與脈衝量測。可增加一個RF頻道,以量測 3、5 或 12.4 GHz。

  • 53147A 微波計頻器/功率錶/DVM,20 GHz [已停產] 53147A 微波計頻器/功率錶/DVM,20 GHz [已停產] 

    53147A 微波計頻器/功率錶/DVM,20 GHz [已停產]

    Keysight 53147A微波計頻器/功率錶/DVM將功能完整的20GHz 連續波(CW)微波計頻器、真實功率錶和直流DVM,整合在一台小巧而方便的儀器內。

  • 53148A 微波計頻器/功率錶/DVM,26.5 GHz [已停產] 53148A 微波計頻器/功率錶/DVM,26.5 GHz [已停產] 

    53148A 微波計頻器/功率錶/DVM,26.5 GHz [已停產]

    Keysight 53148A 微波計頻器/功率錶/DVM將功能完整的 26.5 GHz 連續波(CW)微波計頻器、真實功率錶和直流DVM,整合在一台小巧而方便的儀器內。

  • 53149A 微波計頻器/功率錶/DVM, 46 GHz [已停產] 53149A 微波計頻器/功率錶/DVM, 46 GHz [已停產] 

    53149A 微波計頻器/功率錶/DVM, 46 GHz [已停產]

    Keysight 53149A 是集 46 GHz 連續波/微波計頻器、真實功率錶以及直流 DVM 等所有功能於一機的小型可攜式儀器。

  • 53150A CW微波計頻器,20 GHz [已停產] 53150A CW微波計頻器,20 GHz [已停產] 

    53150A CW微波計頻器,20 GHz [已停產]

    Keysight 53150A是一台功能完整的20 GHzCW微波計頻器與功率錶,非常適合工作檯或ATE環境使用。

  • 53151A CW微波計頻器,26.5 GHz [已停產] 53151A CW微波計頻器,26.5 GHz [已停產] 

    53151A CW微波計頻器,26.5 GHz [已停產]

    Keysight 53151A是一台功能完善的26.5 GHz CW微波計頻器與功率錶,很適合工作檯或ATE環境使用。

  • 53152A CW微波計頻器,46 GHz [已停產] 53152A CW微波計頻器,46 GHz [已停產] 

    53152A CW微波計頻器,46 GHz [已停產]

    Keysight 53152A是一台功能完整的46 GHz CW微波計頻器加功率錶,非常適合工作檯或ATE環境使用。

  • 53181A RF 計頻器,每秒 10 位數 [已停產] 53181A RF 計頻器,每秒 10 位數 [已停產] 

    53181A RF 計頻器,每秒 10 位數 [已停產]

    Keysight 53181A 單一頻道的 RF計頻器利用一個簡單的使用者介面,來提供快速而精確的頻率量測。可增加一個RF頻道選項,以量測 1.5、3、5 或 12.4 GHz。

  • Z2090B-170 脈衝分析系統 [已停產] Z2090B-170 脈衝分析系統 [已停產] 

    Z2090B-170 脈衝分析系統 [已停產]

    進行高速/高解析度的時序間隔分析,以及廣泛的雷達調變分析,資料傳輸率高達每 25 M Events/sec 18GHz,解析度高達 50 picoseconds。

  • 調變域分析儀 [已停產] 調變域分析儀 [已停產] 

    調變域分析儀 [已停產]

    MDA 提供有關頻率、週期、時間間隔及相位 vs. 時間的檢視。