您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

產品與配件 - 已停止供貨的數位萬用電錶 / 電壓計

已停止供貨之數位萬用電錶 / 電壓計的產品支援資訊

  • 971A Low Cost Handheld Multimeter [已停產] 971A Low Cost Handheld Multimeter [已停產] 

    971A Low Cost Handheld Multimeter [已停產]

    The Keysight 971A low cost handheld multimeter is designed to withstand the toughest environments.

  • 11053A 低溫EMF套管對套管跳接器組件 [已停產] 11053A 低溫EMF套管對套管跳接器組件 [已停產] 

    11053A 低溫EMF套管對套管跳接器組件 [已停產]

    Keysight 11053A是一個低溫的EMF lug-to-lug 跳接器組件。 這些低溫跳接器接線可將溫度所造成的誤差減到最小,以執行準確的低電壓量測。

  • 11058A Low Thermal EMF Banana-to-Banana Jumper Set [已停產] 11058A Low Thermal EMF Banana-to-Banana Jumper Set [已停產] 

    11058A Low Thermal EMF Banana-to-Banana Jumper Set [已停產]

    The Keysight 11058A low thermal banana-to-banana jumper set is used to minimize error in low voltage measurements.

  • 11174A Low Thermal EMF Lug-to-Banana Jumper Set [已停產] 11174A Low Thermal EMF Lug-to-Banana Jumper Set [已停產] 

    11174A Low Thermal EMF Lug-to-Banana Jumper Set [已停產]

    The Keysight 11174A low thermal EMF lug-to-banana jumper set is used to minimize error in low voltage measurements.

  • 34112A Touch-Hold Probe [已停產] 34112A Touch-Hold Probe [已停產] 

    34112A Touch-Hold Probe [已停產]

    This product is no longer sold by Keysight. Please use the links on this page for available support and assistance

  • 34117A TRIAX TEE [已停產] 34117A TRIAX TEE [已停產] 

    34117A TRIAX TEE [已停產]

    This product is no longer sold by Keysight. Please use the links on this page for available support and assistance

  • 34118B Deluxe Test Lead Kit [已停產] 34118B Deluxe Test Lead Kit [已停產] 

    34118B Deluxe Test Lead Kit [已停產]

    The Keysight 34118B Deluxe Test Lead Kit is a set of retractable test leads with four sets of attachable probes...

  • 34130A Deluxe Test Lead Set [已停產] 34130A Deluxe Test Lead Set [已停產] 

    34130A Deluxe Test Lead Set [已停產]

    The Keysight 34130A is a Deluxe Test Lead Set for the 34401A DMM and the hand held DMMs...

  • 34132A Deluxe Test Lead Set [已停產] 34132A Deluxe Test Lead Set [已停產] 

    34132A Deluxe Test Lead Set [已停產]

    The Keysight 34132A deluxe test leads for the 34401A, 34410A and 34411A DMMs are fixed sheath banana plugs supplied in a reusable nylon pouch.

  • 34132B Deluxe Lead Set with Retractable Sheath [已停產] 34132B Deluxe Lead Set with Retractable Sheath [已停產] 

    34132B Deluxe Lead Set with Retractable Sheath [已停產]

    The Keysight 34132B deluxe test leads are banana plugs with a retractable sheath supplied in a reusable nylon pouch.

  • 34132C Deluxe DMM Lead Set with Right Angle Sheath [已停產] 34132C Deluxe DMM Lead Set with Right Angle Sheath [已停產] 

    34132C Deluxe DMM Lead Set with Right Angle Sheath [已停產]

    The Keysight 34132C is a deluxe DMM lead set. This test lead kit has right angle fixed sheath banana plugs, a 1.4 m flexible cable and a soft Sanoprene over mold for a comfortable grip.

  • 34135A DMM DC Coupled Current Probe [已停產] 34135A DMM DC Coupled Current Probe [已停產] 

    34135A DMM DC Coupled Current Probe [已停產]

    The Keysight 34135A is a clamp-on probe for measuring high current electrical systems. It can handle single cables up to 1.18 inches in diameter and dual cables up to 0.95 inches

  • 34171A DMM輸入端點接頭區塊模組 [已停產] 34171A DMM輸入端點接頭區塊模組 [已停產] 

    34171A DMM輸入端點接頭區塊模組 [已停產]

    Keysight 34171A DMM輸入端點接頭區塊模組包含二個接頭,它提供將電線連接到全部5個輸入端點一個方便而可靠的方法。

  • 34172A DMM Calibration Short [已停產] 34172A DMM Calibration Short [已停產] 

    34172A DMM Calibration Short [已停產]

    The Keysight 34172A DMM calibration short is a set of two shorts which provide a convenient and reliable method to apply a short to the input connectors of the multimeter.

  • 34301A 700 MHz RF Detector Probe [已停產] 34301A 700 MHz RF Detector Probe [已停產] 

    34301A 700 MHz RF Detector Probe [已停產]

    The Keysight 34301A is a 700 MHz RF detector probe for use with any DMM with 10 Mohm input resistance, including the 34401A DMM, the 3457A DMM, the 3458A DMM, and the hand held DMMs.

  • 34302A Clamp-on ac/dc Current Probe [已停產] 34302A Clamp-on ac/dc Current Probe [已停產] 

    34302A Clamp-on ac/dc Current Probe [已停產]

    The Keysight 34302A is a clamp-on probe used for measuring ground currents, power supply ripple, or current distribution in systems.

  • 34397A AC Inverter, 12 V dc to 115 V [已停產] 34397A AC Inverter, 12 V dc to 115 V [已停產] 

    34397A AC Inverter, 12 V dc to 115 V [已停產]

    The Keysight 34397A is a 12V dc to ac power inverter that uses a 10.5 volt to 15 volt dc input to generate a 115-volt output for use with most Keysight Basic Instruments.

  • 34401A 數位萬用電錶,6 位半 [已停產] 34401A 數位萬用電錶,6 位半 [已停產] 

    34401A 數位萬用電錶,6 位半 [已停產]

    Keysight 34410A 將於 2016 年 12 月 1 日停產,替代產品為下一代 34461A Truevolt 系列 DMM。

  • 34405A 數位萬用電錶 [已停產] 34405A 數位萬用電錶 [已停產] 

    34405A 數位萬用電錶 [已停產]

    Keysight 34405A 5位半數位萬用電錶

  • 34410A 數位萬用電錶,6 位半 [已停產] 34410A 數位萬用電錶,6 位半 [已停產] 

    34410A 數位萬用電錶,6 位半 [已停產]

    Keysight 34410A DMM 將於 2016 年 12 月 1 日停產,替代產品為下一代 34465A Truevolt 系列 DMM。

  • 34411A 6 位半增強性能的數位萬用電錶 [已停產] 34411A 6 位半增強性能的數位萬用電錶 [已停產] 

    34411A 6 位半增強性能的數位萬用電錶 [已停產]

    Keysight 34411A 加強性能數位萬用電錶能提供快速、精確且經濟實惠的工作台及系統測試。

  • 3457A Digital Multimeter [已停產] 3457A Digital Multimeter [已停產] 

    3457A Digital Multimeter [已停產]

    This product is no longer sold by Keysight. Please use the links on this page for available support and assistance

  • 34812A BenchLink Meter Software [已停產] 34812A BenchLink Meter Software [已停產] 

    34812A BenchLink Meter Software [已停產]

    The Keysight 34812A BenchLink Meter is used to create graphs and crunch numbers, with data from the 34401A multimeter, 53131/2A universal counters and 53181A RF counter.

  • 40653B Thermistor Surface Sensor Assembly [已停產] 40653B Thermistor Surface Sensor Assembly [已停產] 

    40653B Thermistor Surface Sensor Assembly [已停產]

    The Keysight 40653B is an encapsulated sensor (10 k ohm at 25 degrees C) in an aluminum, thermally conductive housing for easy surface mounting (screw-mounted).

  • 545A Logic Probe [已停產] 545A Logic Probe [已停產] 

    545A Logic Probe [已停產]

    The Keysight 545A logic probe provides an effective solution for digital troubleshooting problems...

  • 972A Handheld Multimeter for Low Level Signals [已停產] 972A Handheld Multimeter for Low Level Signals [已停產] 

    972A Handheld Multimeter for Low Level Signals [已停產]

    The Keysight 972A handheld multimeter for low level signals measures low-level dc/ac volts or capacitance.

  • 973A Dual Display Handheld Multimeter [已停產] 973A Dual Display Handheld Multimeter [已停產] 

    973A Dual Display Handheld Multimeter [已停產]

    The Keysight 973A dual display handheld multimeter gives you more ways to test and troubleshoot.

  • 974A High Accuracy Handheld Multimeter [已停產] 974A High Accuracy Handheld Multimeter [已停產] 

    974A High Accuracy Handheld Multimeter [已停產]

    The Keysight 974A high accuracy handheld multimeter gives you 4 1/2 digits with a 49,999 count full scale, and basic dc accuracy of 0.05% for all ranges

  • E2301A Surface Type-K Thermocouple Probe [已停產] E2301A Surface Type-K Thermocouple Probe [已停產] 

    E2301A Surface Type-K Thermocouple Probe [已停產]

    The Keysight E2301A probe is ideal for measuring small surface areas such as transistors and IC's. ..

  • E2303A SMP-to-Dual Banana Plug Adapter [已停產] E2303A SMP-to-Dual Banana Plug Adapter [已停產] 

    E2303A SMP-to-Dual Banana Plug Adapter [已停產]

    The Keysight E2303A SMP-to-Dual Banana Plug Adapter is used in conjunction with the Keysight E2301A Surface Type-K Thermocouple Probe...

  • E2304A Handheld Multimeter Carrying Case [已停產] E2304A Handheld Multimeter Carrying Case [已停產] 

    E2304A Handheld Multimeter Carrying Case [已停產]

    The Keysight E2304A is a padded case with dual zipper and snap-on belt strap.

  • E2305A Spare Test Leads [已停產] E2305A Spare Test Leads [已停產] 

    E2305A Spare Test Leads [已停產]

    The Keysight E2305A is a set of spare test leads for the Keysight hand held DMMs...

  • E2306A Deluxe Test Lead Kit [已停產] E2306A Deluxe Test Lead Kit [已停產] 

    E2306A Deluxe Test Lead Kit [已停產]

    The Keysight E2306A is a deluxe test lead kit for hand held DMMs.

  • E2307A Type-K Thermocouple Bead Temperature Probe [已停產] E2307A Type-K Thermocouple Bead Temperature Probe [已停產] 

    E2307A Type-K Thermocouple Bead Temperature Probe [已停產]

    The Keysight E2307A is a Type-K thermocouple bead temperature probe.

  • E2310A Advanced Logic Probe [已停產] E2310A Advanced Logic Probe [已停產] 

    E2310A Advanced Logic Probe [已停產]

    The Keysight E2310A takes many of the advantages of the traditional logic probe.

  • E2373A Handheld Multimeter [已停產] E2373A Handheld Multimeter [已停產] 

    E2373A Handheld Multimeter [已停產]

    The Keysight E2373A handheld multimeter is a quality handheld DMM with accuracy as tight as 0.7%, a digital display with bargraph.

  • E2421A Small Outline IC Clip Kit [已停產] E2421A Small Outline IC Clip Kit [已停產] 

    E2421A Small Outline IC Clip Kit [已停產]

    Contains clips for 8, 14, 16, 20, 24, and 28-pin SOIC devices

  • E2422A Four-Sided Small Outline Test Clip Kit [已停產] E2422A Four-Sided Small Outline Test Clip Kit [已停產] 

    E2422A Four-Sided Small Outline Test Clip Kit [已停產]

    Contains clips for 20, 28, 44, 52, 68, and 84-pin PLCC devices

  • L4411A 系統數位萬用電錶,6 1/2 位數高效能 [已停產] L4411A 系統數位萬用電錶,6 1/2 位數高效能 [已停產] 

    L4411A 系統數位萬用電錶,6 1/2 位數高效能 [已停產]

    Keysight L4411A 6 1/2 位數系統數位萬用電錶,經過效能強化,以輕巧的體積提供快速準確的量測。

  • N2725A Basic Instrument Bench-Top Racking System [已停產] N2725A Basic Instrument Bench-Top Racking System [已停產] 

    N2725A Basic Instrument Bench-Top Racking System [已停產]

    The Keysight N2725A basic instrument bench-top racking system holds multiple products in one unit for bench use...

  • SMX2040 Signametrics PXI Digital Multimeter, 6½ digit [已停產] SMX2040 Signametrics PXI Digital Multimeter, 6½ digit [已停產] 

    SMX2040 Signametrics PXI Digital Multimeter, 6½ digit [已停產]

    The Signametrics SMX2040 is a reliable, accurate 6½ digit PXI digital multimeter with basic DMM features.

  • SMX2042 Signametrics PXI Digital Multimeter, 6½ digit [已停產] SMX2042 Signametrics PXI Digital Multimeter, 6½ digit [已停產] 

    SMX2042 Signametrics PXI Digital Multimeter, 6½ digit [已停產]

    The Signametrics SMX2042 is a reliable, accurate 6½ digit PXI digital multimeter.

  • SMX2044 Signametrics PXI Digital Multimeter, 6½ digit, LCR [已停產] SMX2044 Signametrics PXI Digital Multimeter, 6½ digit, LCR [已停產] 

    SMX2044 Signametrics PXI Digital Multimeter, 6½ digit, LCR [已停產]

    The Signametrics SMX2044 is a reliable, accurate 6½ digit PXI digital multimeter with capacitance, inductance and temperature as well as other DMM capabilities.

  • SMX2055 Signametrics PXI Digital Multimeter, 5½ digit [已停產] SMX2055 Signametrics PXI Digital Multimeter, 5½ digit [已停產] 

    SMX2055 Signametrics PXI Digital Multimeter, 5½ digit [已停產]

    The Signametrics SMX2055 is a low cost 5½ digit PXI digital multimeter with basic capabilities.

  • SMX2060 Signametrics PXI Digital Multimeter, 7½ digit [已停產] SMX2060 Signametrics PXI Digital Multimeter, 7½ digit [已停產] 

    SMX2060 Signametrics PXI Digital Multimeter, 7½ digit [已停產]

    The Signametrics SMX2060 is a reliable, accurate 7½ digit PXI digital multimeter.

  • SMX2064 Signametrics PXI Digital Multimeter, 7½ digit, LCR [已停產] SMX2064 Signametrics PXI Digital Multimeter, 7½ digit, LCR [已停產] 

    SMX2064 Signametrics PXI Digital Multimeter, 7½ digit, LCR [已停產]

    The Signametics SMX2064 is a fast, reliable, accurate 7½ digit PXI digital multimeter with capacitance, inductance and temperature as well as other DMM capabilities

  • SMX4032 Signametrics PXI 35-Channel Multiplexer, High Performance [已停產] SMX4032 Signametrics PXI 35-Channel Multiplexer, High Performance [已停產] 

    SMX4032 Signametrics PXI 35-Channel Multiplexer, High Performance [已停產]

    The Signametrics SMX4032, is a 35-channel USB multiplexer that switches signals which need to be measured accurately.

  • U1241A 手持式 4 位數位萬用電錶 [已停產] U1241A 手持式 4 位數位萬用電錶 [已停產] 

    U1241A 手持式 4 位數位萬用電錶 [已停產]

    Keysight U1241A 萬用電錶可讓您以廣泛的量測範圍進行更多的檢查。此電錶可在 10,000 計數顯示幕上顯示真均方根 (true-RMS) 讀數。

  • U1242A 手持式四位數萬用電錶 [已停產] U1242A 手持式四位數萬用電錶 [已停產] 

    U1242A 手持式四位數萬用電錶 [已停產]

    Keysight U1242A 萬用電錶可讓您以廣泛的量測範圍進行更多的檢查。此電錶可在 10,000 計數顯示幕上顯示實際 RMS 讀數。

  • U1251A 掌上型數位萬用電錶,4½ 位數 [已停產] U1251A 掌上型數位萬用電錶,4½ 位數 [已停產] 

    U1251A 掌上型數位萬用電錶,4½ 位數 [已停產]

    Keysight U1251A 屬於 4½ 位數實際 RMS 雙顯示螢幕的掌上型萬用電錶,並搭配 PC 連結產品選項。

  • U1252A 掌上型數位萬用電錶,4½ 位數 [即將停產] U1252A 掌上型數位萬用電錶,4½ 位數 [即將停產] 

    U1252A 掌上型數位萬用電錶,4½ 位數 [即將停產]

    Short Descriptio Keysight U1252A 屬於 4½ 位數實際 RMS 雙顯示螢幕的掌上型萬用電錶,並搭配計頻器、方波產生器以及 PC 連結產品選項。

  • U1253A Keysight U1253A 手持式數位萬用電錶 [已停產] U1253A Keysight U1253A 手持式數位萬用電錶 [已停產] 

    U1253A Keysight U1253A 手持式數位萬用電錶 [已停產]

    OLEDKeysight U1253A 手持式數位萬用電錶 (具備 OLED 顯示)。

  • U1401A 手持式多功能校驗器/電錶 [已停產] U1401A 手持式多功能校驗器/電錶 [已停產] 

    U1401A 手持式多功能校驗器/電錶 [已停產]

    Keysight U1401A 手持式多功能校驗器/電錶,將兩種工具合而為一,可在您量測時同時進行校驗。無論您是進行驗證校驗、疑難排解或維修與維護,現在都可輕便上路。

  • U1401B 手持式多功能校驗器/電錶 [已停產] U1401B 手持式多功能校驗器/電錶 [已停產] 

    U1401B 手持式多功能校驗器/電錶 [已停產]

    • 雙行顯示與明亮的 LCD 背光模式
    • 同時提供信號源與量測功能,獲得多合一工具的便利性
    • 源極雙極電壓與電流、方波信號,使用自動掃描與斜波輸出模式
    • 內建 50,000 count 真均方根(true-RMS)數位萬用電錶

  • U3401A 數位萬用電錶,4 位半雙行顯示 [已停產] U3401A 數位萬用電錶,4 位半雙行顯示 [已停產] 

    U3401A 數位萬用電錶,4 位半雙行顯示 [已停產]

    Keysight U3401A 經濟型 4 位半雙行顯示 DMM 提供足够的量測和數學運算功能,以及適合基礎測試的效能。

  • U3402A 數位萬用電錶,5 位半雙行顯示 [已停產] U3402A 數位萬用電錶,5 位半雙行顯示 [已停產] 

    U3402A 數位萬用電錶,5 位半雙行顯示 [已停產]

    Keysight U3402A 經濟型 5 位半雙行顯示 DMM 提供足够的量測和數學運算功能,以及適合基礎測試的效能。

  • U3606A Keysight U3606A 組合式二合一數位萬用電錶│ 直流電源供應器 [已停產] U3606A Keysight U3606A 組合式二合一數位萬用電錶│ 直流電源供應器 [已停產] 

    U3606A Keysight U3606A 組合式二合一數位萬用電錶│ 直流電源供應器 [已停產]

    Keysight U3606A 結合一部 5位半,120,000 計數的數位萬用電錶和一部 30W 直流電源供應器 (可同時或個別運作)。