您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

直流電源供應器 - 停產及淘汰的產品

停產及淘汰的直流電源供應器產品的產品支援資訊。

  • 14575A Multiplexing Remote Front Panel [已停產] 14575A Multiplexing Remote Front Panel [已停產] 

    14575A Multiplexing Remote Front Panel [已停產]

    Keysight 14575A Multiplexing Remote Front Panel, designed for the 663xxA Series, controls and displays up to 6 remotely located dc source units. There is no replacement for this discontinued product.

  • 59510A Relay Accessory [已停產] 59510A Relay Accessory [已停產] 

    59510A Relay Accessory [已停產]

    The Keysight 59510A is a remote-controlled relay device. It can be configured to switch dc power in multiple test fixtures or provide extra...

  • 59511A Polarity Reversal Relay Device [已停產] 59511A Polarity Reversal Relay Device [已停產] 

    59511A Polarity Reversal Relay Device [已停產]

    The Keysight 59511A is a remote-controlled relay device. It can be configured to switch dc power in multiple test fixtures or provide extra...

  • 6010A 1200W DC System Power Supplies, No Interface, Single Output [已停產] 6010A 1200W DC System Power Supplies, No Interface, Single Output [已停產] 

    6010A 1200W DC System Power Supplies, No Interface, Single Output [已停產]

    Greater one-box versatility with autoranging outputs

  • 6011A 1064W DC System Power Supply, No Interface, Single Output [已停產] 6011A 1064W DC System Power Supply, No Interface, Single Output [已停產] 

    6011A 1064W DC System Power Supply, No Interface, Single Output [已停產]

    Greater one-box versatility with autoranging outputs

  • 6012B 1200W DC System Power Supply, No Interface, Single Output [已停產] 6012B 1200W DC System Power Supply, No Interface, Single Output [已停產] 

    6012B 1200W DC System Power Supply, No Interface, Single Output [已停產]

    Greater one-box versatility with autoranging outputs

  • 6015A 1050W DC System Power Supplies, no Interface, Single Output [已停產] 6015A 1050W DC System Power Supplies, no Interface, Single Output [已停產] 

    6015A 1050W DC System Power Supplies, no Interface, Single Output [已停產]

    Greater one-box versatility with autoranging outputs

  • 6023A Autoranging dc Power Supply, 20V, 30A [已停產] 6023A Autoranging dc Power Supply, 20V, 30A [已停產] 

    6023A Autoranging dc Power Supply, 20V, 30A [已停產]

    The Keysight 6023A is part of the 601x series of autoranging power supplies which provide maximum power over a wide range of voltage and...

  • 6028A Autoranging dc Power Supply, 60V, 10A [已停產] 6028A Autoranging dc Power Supply, 60V, 10A [已停產] 

    6028A Autoranging dc Power Supply, 60V, 10A [已停產]

    The Keysight 6028A is part of the 601x series of autoranging power supplies which provide maximum power over a wide range of voltage and

  • 6114A Voltage Source [已停產] 6114A Voltage Source [已停產] 

    6114A Voltage Source [已停產]

    Keysight 6114A voltage source is highly accurate, stable, and easy-to-use. There is no replacement for this discontinued product.

  • 6115A Voltage Source [已停產] 6115A Voltage Source [已停產] 

    6115A Voltage Source [已停產]

    Keysight 6115A voltage source is highly accurate, stable, and easy-to-use. There is no replacement for this discontinued product.

  • 6177C Current Source [已停產] 6177C Current Source [已停產] 

    6177C Current Source [已停產]

    The Keysight 6177C constant current and voltage-limit power supplies offer exceptional regulation and stability. ..

  • 6181C Current Source [已停產] 6181C Current Source [已停產] 

    6181C Current Source [已停產]

    The Keysight 6181C constant current and voltage-limit power supplies offer exceptional regulation and stability.

  • 6186C Current Source [已停產] 6186C Current Source [已停產] 

    6186C Current Source [已停產]

    The Keysight 6186C constant current and voltage-limit power supplies offer exceptional regulation and stability.

  • 6205C Dual-output power supply, 0-20 Vdc or 0-40 Vdc [已停產] 6205C Dual-output power supply, 0-20 Vdc or 0-40 Vdc [已停產] 

    6205C Dual-output power supply, 0-20 Vdc or 0-40 Vdc [已停產]

    The Keysight 6205C dual-output power supply is equipped with 10-turn output voltage controls, volt-ampere meter, meter function ...

  • 6209B Single-output power supply, 0-320 Vdc [已停產] 6209B Single-output power supply, 0-320 Vdc [已停產] 

    6209B Single-output power supply, 0-320 Vdc [已停產]

    The Keysight 6209B is equipped with a 10-turn voltage and current controls and front and rear panel terminals.

  • 6227B Power Supply [已停產] 6227B Power Supply [已停產] 

    6227B Power Supply [已停產]

    The Keysight 6227B series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series and ...

  • 6228B Power Supply [已停產] 6228B Power Supply [已停產] 

    6228B Power Supply [已停產]

    The Keysight 6228B series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series

  • 6253A Power Supply [已停產] 6253A Power Supply [已停產] 

    6253A Power Supply [已停產]

    The Keysight 6253A series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series and auto-parallel operation..

  • 6255A Power Supply [已停產] 6255A Power Supply [已停產] 

    6255A Power Supply [已停產]

    The Keysight 6255A series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series ...

  • 6260B dc Power Supply [已停產] 6260B dc Power Supply [已停產] 

    6260B dc Power Supply [已停產]

    The Keysight 6260B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation

  • 6268B dc Power Supply [已停產] 6268B dc Power Supply [已停產] 

    6268B dc Power Supply [已停產]

    The Keysight 6268B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation, low ripple and noise, and moderate programming speeds...

  • 6269B dc Power Supply [已停產] 6269B dc Power Supply [已停產] 

    6269B dc Power Supply [已停產]

    The 6269B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation...

  • 6274B dc Power Supply [已停產] 6274B dc Power Supply [已停產] 

    6274B dc Power Supply [已停產]

    The 6274B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation...

  • 6282A Power Supply [已停產] 6282A Power Supply [已停產] 

    6282A Power Supply [已停產]

    The Keysight 6282A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies...

  • 6286A Power Supply [已停產] 6286A Power Supply [已停產] 

    6286A Power Supply [已停產]

    The Keysight 6286A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies

  • 6291A Power Supply [已停產] 6291A Power Supply [已停產] 

    6291A Power Supply [已停產]

    The Keysight 6291A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies...

  • 6296A Power Supply [已停產] 6296A Power Supply [已停產] 

    6296A Power Supply [已停產]

    The Keysight 6296A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies...

  • 6825A Power Supply/Amplifier [已停產] 6825A Power Supply/Amplifier [已停產] 

    6825A Power Supply/Amplifier [已停產]

    The Keysight 6825A power supply/amplifier is a general-purpose instrument, useful in laboratories engaged in research and...

  • 6826A Power Supply/Amplifier [已停產] 6826A Power Supply/Amplifier [已停產] 

    6826A Power Supply/Amplifier [已停產]

    The Keysight 6826A power supply/amplifier is a general-purpose instrument useful in laboratories engaged in research and

  • 6827A Power Supply/Amplifier [已停產] 6827A Power Supply/Amplifier [已停產] 

    6827A Power Supply/Amplifier [已停產]

    The Keysight 6827A power supply/amplifier is a general-purpose instruments useful in laboratories engaged in research and...

  • 66111A Fast Transient dc Source, 15V, 3A [已停產] 66111A Fast Transient dc Source, 15V, 3A [已停產] 

    66111A Fast Transient dc Source, 15V, 3A [已停產]

    Keysight 66111A fast transient dc source is a low cost solution that delivers high throughput and exceptional sourcing capabilities. The 66111A has been replaced by the 66311B.

  • 66311A Mobile Communications dc Source, 15V, 3A [已停產] 66311A Mobile Communications dc Source, 15V, 3A [已停產] 

    66311A Mobile Communications dc Source, 15V, 3A [已停產]

    The Keysight 66311A mobile communications dc source provides high throughput, exceptional sourcing, and precision measurement. The 66311A has been replaced by the 66311B.

  • 66311D 行動通訊直流電源與DVM,15V,3A [已停產] 66311D 行動通訊直流電源與DVM,15V,3A [已停產] 

    66311D 行動通訊直流電源與DVM,15V,3A [已停產]

    Keysight 66311D行動通訊直流電源提供了較高的產能、優異的電源與精確的量測。

  • 66312A 40W動態量測直流電源,20V,2A [已停產] 66312A 40W動態量測直流電源,20V,2A [已停產] 

    66312A 40W動態量測直流電源,20V,2A [已停產]

    Keysight 66312A和66332A動態量測直流電源,是唯一提供動態量測的系統直流電源供應器…

  • E4370A Multi-Cell Charger/Discharger Mainframe [已停產] E4370A Multi-Cell Charger/Discharger Mainframe [已停產] 

    E4370A Multi-Cell Charger/Discharger Mainframe [已停產]

    The Keysight E4370A is specifically designed for lithium-ion cell manufacturers who are seeking higher yield and lower operating costs for...

  • 14565A 裝置特性分析軟體 [已停產] 14565A 裝置特性分析軟體 [已停產] 

    14565A 裝置特性分析軟體 [已停產]

    Keysight 14565A軟體是為了讓您輕易地評估以電池供電的裝置之電流特性,以確保達到較長的裝置操作壽命而設計的。

  • 14565U Device Characterization Software Upgrade [已停產] 14565U Device Characterization Software Upgrade [已停產] 

    14565U Device Characterization Software Upgrade [已停產]

    The Keysight 14565U Device Characterization Software is designed for easy evaluation of Portable Battery Powered Device (like 3G handsets, PDA, WLAN, and Bluetooth enable devices) current profiles to ensure long operating life of devices.

  • 1465A-053 Battery Drain Analyzer [已停產] 1465A-053 Battery Drain Analyzer [已停產] 

    1465A-053 Battery Drain Analyzer [已停產]

    Adds 14565A Device Characterization Software with Battery Drain Analysis to the Keysight 66319B/D or 66321B/D. This adds long-term data logging and CCDF statistical analysis to these products.

  • 200 W 直流電系統電源供應器,無介面,單輸出 [已停產] 200 W 直流電系統電源供應器,無介面,單輸出 [已停產] 

    200 W 直流電系統電源供應器,無介面,單輸出 [已停產]

    具純淨輸出的可靠供應器能確保準確的量測

  • 2000W, DC System Power Supplies, no Interface, Single Output [已停產] 2000W, DC System Power Supplies, no Interface, Single Output [已停產] 

    2000W, DC System Power Supplies, no Interface, Single Output [已停產]

    Product support information for your discontinued and obsolete 2000 W DC Power Supplies

  • 500W, DC System Power Supplies, no Interface, Single Output [已停產] 500W, DC System Power Supplies, no Interface, Single Output [已停產] 

    500W, DC System Power Supplies, no Interface, Single Output [已停產]

    Product support information for your discontinued and obsolete 500 W DC Power Supplies

  • 6030A System Autoranging DC Power Supply, 200V, 17A [已停產] 6030A System Autoranging DC Power Supply, 200V, 17A [已停產] 

    6030A System Autoranging DC Power Supply, 200V, 17A [已停產]

  • 6031A System Autoranging DC Power Supply, 20V, 120A [已停產] 6031A System Autoranging DC Power Supply, 20V, 120A [已停產] 

    6031A System Autoranging DC Power Supply, 20V, 120A [已停產]

  • 6032A System Autoranging DC Power Supply, 60V, 50A [已停產] 6032A System Autoranging DC Power Supply, 60V, 50A [已停產] 

    6032A System Autoranging DC Power Supply, 60V, 50A [已停產]

  • 6033A System Autoranging DC Power Supply, 20V, 30A [已停產] 6033A System Autoranging DC Power Supply, 20V, 30A [已停產] 

    6033A System Autoranging DC Power Supply, 20V, 30A [已停產]

  • 6035A System Autoranging DC Power Supply, 500V, 5A [已停產] 6035A System Autoranging DC Power Supply, 500V, 5A [已停產] 

    6035A System Autoranging DC Power Supply, 500V, 5A [已停產]

  • 6038A 系統自動範圍直流電源供應器,60V,10A [已停產] 6038A 系統自動範圍直流電源供應器,60V,10A [已停產] 

    6038A 系統自動範圍直流電源供應器,60V,10A [已停產]

  • 6060B 300 W直流電子負載 [已停產] 6060B 300 W直流電子負載 [已停產] 

    6060B 300 W直流電子負載 [已停產]

    Keysight 6060B 300W直流電子負載非常適合用來測試及評估直流電源和功率成份…

  • 6060B-J08 特別訂購電子負載 (300 W,70 V) [已停產] 6060B-J08 特別訂購電子負載 (300 W,70 V) [已停產] 

    6060B-J08 特別訂購電子負載 (300 W,70 V) [已停產]

    Keysight 6060B 300 瓦直流電子負載適用於直流電源供應器及電源元件的測試與評估……

  • 6063B 直流電子負載 [已停產] 6063B 直流電子負載 [已停產] 

    6063B 直流電子負載 [已停產]

    Keysight 6060系列屬於單機儀器,它提供一個負載輸入來測試單一電源供應器輸出。

  • 6611C 40 W 系統電源供應器,8 V,5 A [已停產] 6611C 40 W 系統電源供應器,8 V,5 A [已停產] 

    6611C 40 W 系統電源供應器,8 V,5 A [已停產]

  • 6611C-J05 特別訂購電源供應器,10V,5A [已停產] 6611C-J05 特別訂購電源供應器,10V,5A [已停產] 

    6611C-J05 特別訂購電源供應器,10V,5A [已停產]

  • 6612C 40 W 系統電源供應器,20 V,2 A [已停產] 6612C 40 W 系統電源供應器,20 V,2 A [已停產] 

    6612C 40 W 系統電源供應器,20 V,2 A [已停產]

  • 6613C 50 W 系統電源供應器,50V,1A [已停產] 6613C 50 W 系統電源供應器,50V,1A [已停產] 

    6613C 50 W 系統電源供應器,50V,1A [已停產]

  • 6614C 50 W 系統電源供應器,100V,0.5A [已停產] 6614C 50 W 系統電源供應器,100V,0.5A [已停產] 

    6614C 50 W 系統電源供應器,100V,0.5A [已停產]

  • 6621A 系統電源供應器,80 W,2輸出 [已停產] 6621A 系統電源供應器,80 W,2輸出 [已停產] 

    6621A 系統電源供應器,80 W,2輸出 [已停產]

  • 6622A 系統電源供應器,80 W,2輸出 [已停產] 6622A 系統電源供應器,80 W,2輸出 [已停產] 

    6622A 系統電源供應器,80 W,2輸出 [已停產]

  • 6623A 精確的系統電源供應器,80 W,3 輸出 [已停產] 6623A 精確的系統電源供應器,80 W,3 輸出 [已停產] 

    6623A 精確的系統電源供應器,80 W,3 輸出 [已停產]

    精確的系統電源供應器,80 W,3 輸出

  • 6624A 系統電源供應器,40W,4 輸出 [已停產] 6624A 系統電源供應器,40W,4 輸出 [已停產] 

    6624A 系統電源供應器,40W,4 輸出 [已停產]

  • 6625A 精確的系統電源供應器,25W 或 50W,2 輸出 [已停產] 6625A 精確的系統電源供應器,25W 或 50W,2 輸出 [已停產] 

    6625A 精確的系統電源供應器,25W 或 50W,2 輸出 [已停產]

  • 6626A 精確的系統電源供應器,25W 或 50W,4 輸出 [已停產] 6626A 精確的系統電源供應器,25W 或 50W,4 輸出 [已停產] 

    6626A 精確的系統電源供應器,25W 或 50W,4 輸出 [已停產]

  • 6627A 精確的系統電源供應器,50W,4 輸出 [已停產] 6627A 精確的系統電源供應器,50W,4 輸出 [已停產] 

    6627A 精確的系統電源供應器,50W,4 輸出 [已停產]

  • 6628A 精確的系統電源供應器,50W,2 輸出 [已停產] 6628A 精確的系統電源供應器,50W,2 輸出 [已停產] 

    6628A 精確的系統電源供應器,50W,2 輸出 [已停產]

  • 6629A 精確的系統電源供應器,50W,4 輸出 [已停產] 6629A 精確的系統電源供應器,50W,4 輸出 [已停產] 

    6629A 精確的系統電源供應器,50W,4 輸出 [已停產]

  • 6631B 80 W 系統電源供應器,8V,10A [已停產] 6631B 80 W 系統電源供應器,8V,10A [已停產] 

    6631B 80 W 系統電源供應器,8V,10A [已停產]

  • 6632B 100 W系統電源供應器,20 V,5 A [已停產] 6632B 100 W系統電源供應器,20 V,5 A [已停產] 

    6632B 100 W系統電源供應器,20 V,5 A [已停產]

  • 6633B 100 W 系統電源供應器,50V,2A [已停產] 6633B 100 W 系統電源供應器,50V,2A [已停產] 

    6633B 100 W 系統電源供應器,50V,2A [已停產]

  • 6634B 100 W 系統電源供應器,100V,1A [已停產] 6634B 100 W 系統電源供應器,100V,1A [已停產] 

    6634B 100 W 系統電源供應器,100V,1A [已停產]

  • A版N6700 MPS:型號N6700A、N6710A、N672xA、N673xA、N674xA [已停產] A版N6700 MPS:型號N6700A、N6710A、N672xA、N673xA、N674xA [已停產] 

    A版N6700 MPS:型號N6700A、N6710A、N672xA、N673xA、N674xA [已停產]

  • E36102A 直流電源供應器,6V,5A,30W [已停產] E36102A 直流電源供應器,6V,5A,30W [已停產] 

    E36102A 直流電源供應器,6V,5A,30W [已停產]

    • 6V,5A,30W
    • 單路輸出
    • USB、LAN(LXI Core)
    • 體積輕巧(2U,¼ 機架)

  • E36103A 直流電源供應器,20V,2A,40W [已停產] E36103A 直流電源供應器,20V,2A,40W [已停產] 

    E36103A 直流電源供應器,20V,2A,40W [已停產]

    • 20V,2A,40W
    • • 單路輸出
    • USB,LAN/LXI Core
    • 體積輕巧(2U,¼ 機架)

  • E36104A 直流電源供應器,35V,1A,35W [已停產] E36104A 直流電源供應器,35V,1A,35W [已停產] 

    E36104A 直流電源供應器,35V,1A,35W [已停產]

    • 35V,1A,35W
    • 單路輸出
    • USB、LAN/LXI Core
    • 體積輕巧(2U,¼ 機架)

  • E36105A 直流電源供應器,60V,0.6A,36W [已停產] E36105A 直流電源供應器,60V,0.6A,36W [已停產] 

    E36105A 直流電源供應器,60V,0.6A,36W [已停產]

    • 60V,0.6A,36W
    • 單路輸出
    • USB、LAN/LXI Core
    • 體積輕巧(2U,¼ 機架)

  • E36106A 直流電源供應器,100V,0.4A,40W [已停產] E36106A 直流電源供應器,100V,0.4A,40W [已停產] 

    E36106A 直流電源供應器,100V,0.4A,40W [已停產]

    • 100V,0.4A,40W
    • 單路輸出
    • USB、LAN/LXI Core
    • 體積輕巧(2U,¼ 機架)

  • E3610A 30 W 電源供應器;8V,3A 或 15V,2A [已停產] E3610A 30 W 電源供應器;8V,3A 或 15V,2A [已停產] 

    E3610A 30 W 電源供應器;8V,3A 或 15V,2A [已停產]

  • E3611A 30W 電源供應器,20V,1.5A 或 35V,0.85A [已停產] E3611A 30W 電源供應器,20V,1.5A 或 35V,0.85A [已停產] 

    E3611A 30W 電源供應器,20V,1.5A 或 35V,0.85A [已停產]

  • E3612A 30W 電源供應器,60V,0.5A 或 120V,0.25A [已停產] E3612A 30W 電源供應器,60V,0.5A 或 120V,0.25A [已停產] 

    E3612A 30W 電源供應器,60V,0.5A 或 120V,0.25A [已停產]

  • E3614A 48W 電源供應器,8V,6A [已停產] E3614A 48W 電源供應器,8V,6A [已停產] 

    E3614A 48W 電源供應器,8V,6A [已停產]

  • E3615A 60W 電源供應器,20V,3A [已停產] E3615A 60W 電源供應器,20V,3A [已停產] 

    E3615A 60W 電源供應器,20V,3A [已停產]

  • E3616A 60W 電源供應器,36V,1.7A [已停產] E3616A 60W 電源供應器,36V,1.7A [已停產] 

    E3616A 60W 電源供應器,36V,1.7A [已停產]

  • E3617A 60W 電源供應器,60V,1A [已停產] E3617A 60W 電源供應器,60V,1A [已停產] 

    E3617A 60W 電源供應器,60V,1A [已停產]

  • E4350B, E4351B Solar Array Simulators [已停產] E4350B, E4351B Solar Array Simulators [已停產] 

    E4350B, E4351B Solar Array Simulators [已停產]

    Product support information for your discontinued and obsolete Solar Array Simulators

  • N3280A 元件測試直流電源,5 W,4 個輸出 [已停產] N3280A 元件測試直流電源,5 W,4 個輸出 [已停產] 

    N3280A 元件測試直流電源,5 W,4 個輸出 [已停產]

    Keysight N3280A 直流電源能夠為半導體製造廠商 ATE 節省測試時間、整合時間和機架的使用空間

  • N6705A 直流電源暨分析儀,模組化,600W,4 插槽 [已停產] N6705A 直流電源暨分析儀,模組化,600W,4 插槽 [已停產] 

    N6705A 直流電源暨分析儀,模組化,600W,4 插槽 [已停產]

    在尋源與量測傳至 DUT 的 DC 電壓與電流時,N6705A 直流電源暨分析儀提供了無可比擬的生產力提升。

  • N6705B 直流電源暨分析儀,模組化,600W,4 插槽,是德科技 低功耗測試專家 [已停產] N6705B 直流電源暨分析儀,模組化,600W,4 插槽,是德科技 低功耗測試專家 [已停產] 

    N6705B 直流電源暨分析儀,模組化,600W,4 插槽,是德科技 低功耗測試專家 [已停產]

    在尋源與量測傳至待測裝置的直流電壓與電流時,Keysight N6705B 直流電源暨分析儀提供了無可比擬的生產力提升。

  • N6715B 基礎型客製配置直流電源暨分析儀,600W,模組化,4 插槽 [已停產] N6715B 基礎型客製配置直流電源暨分析儀,600W,模組化,4 插槽 [已停產] 

    N6715B 基礎型客製配置直流電源暨分析儀,600W,模組化,4 插槽 [已停產]

    Keysight N6715B 直流電源暨分析儀是一台依訂單組裝的直流電源分析儀系統,在裝運之前已完成全面測試並組裝完畢。每台 Keysight N6715B 包括一個 N6705B 主機 (說明如下),加上 1 至 4 直流電源模組和高達 600 W 的直流電源模組輸出功率。