您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

頻譜分析儀 - 配件

是德頻譜分析儀的配件。

產品比較-頻譜分析儀配件

  • 探棒配件 探棒配件 

    探棒配件

    與網路分析儀及頻譜分析儀等搭配使用的探棒和探棒配件

  • 87405C Preamplifier, 100 MHz to 18 GHz 87405C Preamplifier, 100 MHz to 18 GHz 

    87405C Preamplifier, 100 MHz to 18 GHz

    The Keysight 87405C preamplifier improves overall system performance and helps reduce system errors with reliable gain and low noise figure.

  • N9311X 適用於經濟型桌上與手持式分析儀的射頻與微波配件 N9311X 適用於經濟型桌上與手持式分析儀的射頻與微波配件 

    N9311X 適用於經濟型桌上與手持式分析儀的射頻與微波配件

    • 射頻與微波配件可壯大手持式與桌上型解決方案的陣容
    • 可作為售後升級選項

  • N5531X X-Series Measuring Receiver N5531X X-Series Measuring Receiver 

    N5531X X-Series Measuring Receiver

    • Keysight N5531X measuring receiver (MR) consists of the N9030B signal analyzer embedded with the N9091EM0E MR application software and the U5532C USB power sensor module. It provides the metrology customers with an ideal calibration solution.

  • N6850A 寬頻全向性天線 N6850A 寬頻全向性天線 

    N6850A 寬頻全向性天線

    • 20 MHz 至 6 GHz
    • 17 英吋長
    • 均勻的輻射碼型

  • U3851A 射頻微波電路設計、模擬與量測課程套件,5G NR n3 U3851A 射頻微波電路設計、模擬與量測課程套件,5G NR n3 

    U3851A 射頻微波電路設計、模擬與量測課程套件,5G NR n3

    是德科技的射頻微波教學解決方案,聚焦於端對端射頻系統設計流程,並整合產業導向和現實生活中的案例,讓學生提早為如 5G 等新興技術趨勢做好準備。

  • U5532C USB Power Sensor Module for Measuring Receiver U5532C USB Power Sensor Module for Measuring Receiver 

    U5532C USB Power Sensor Module for Measuring Receiver

    • USB sensor based design to eliminate the external power meter
    • Single input connector to ensure measurement integrity
    • Key component of the N5531X "one-box" measuring receiver configuration

  • Y1282A Connection Cable for N9069A Noise Figure Measurement Application Y1282A Connection Cable for N9069A Noise Figure Measurement Application 

    Y1282A Connection Cable for N9069A Noise Figure Measurement Application

    • Two cables for connecting 346 or SNS series noise sources to the CXA-m
    • 30 cm length

  • Y1800A 射頻訓練套件和實驗工作表 Y1800A 射頻訓練套件和實驗工作表 

    Y1800A 射頻訓練套件和實驗工作表

    • 射頻收發器套件和配件
    • 實驗工作表和標準答案
    • 內含完整考題的指定作業
    • 包括 27 小時的實驗

  • Y1801A RF Principles and Measurements Teaching Slides Y1801A RF Principles and Measurements Teaching Slides 

    Y1801A RF Principles and Measurements Teaching Slides

    • Editable Microsoft PowerPoint slides
    • Covers 45 hours of teaching