您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

資料擷取裝置 - DAQ

DAQ 系統 -- 獨領風騷 25 年

是德科技提供資料擷取(DAQ)和切換解決方案的歷史已超過 25 年。是德科技針對頻率高達 50 GHz 的電子、物理、機械、音訊和信號路由等應用,提供合適的資料擷取解決方案。

比較資料擷取(DAQ)切換平台

以切換器、控制器和配件來建構可靠而高效能的切換解決方案。

  • 透過小巧、經濟有效的解決方案,獲得最超值的切換和量測結果
  • 使用符合產業標準的模組化 LXI 和 VXI 解決方案
  • 使用是德科技應用軟體即時收集、分析和顯示您的資料

查看我們的下一代多通道資料擷取(DAQ)系統 - 更快地取樣更多信號!

1-25 / 70

排序:
Recognizing and Reducing Data Acquisition Switching Transients - White Paper
Low impedance sources can produce large and fast current transients when switching; creating problems with adjacent channels, transients in the ground circuit that upset digital logic connected to the DUT, or causing the switch unit to reset or hang. This application note describes several techniques to reduce these switching transients.

應用手冊 2019-09-27

DAQ970A Data Acquisition/System - Technical Overview
The Keysight DAQ970A offers unequaled versatility for your data acquisition applications.

技術總覽 2019-08-26

是德科技基礎儀器 2019 年 5 月 - 2019 年 7 月
以新一代電子負載將電源設計提升到嶄新境界

型錄 2019-04-17

PDF PDF 7.90 MB
DAQ970A Data Acquisition System Programming Guide
DAQ970A Data Acquisition System Programming Guide

程式設計與語法指南 2019-03-07

PDF PDF 1.65 MB
DAQ970A Data Acquisition System Service Guide
DAQ970A Data Acquisition System Service Guide

使用手冊 2019-02-21

PDF PDF 3.14 MB
DAQ970A Data Acquisition System User's Guide
DAQ970A Data Acquisition System User's Guide

使用手冊 2018-11-01

DAQ970A Data Acquisition System Security Guide
DAQ970A Data Acquisition System Security Guide

使用手冊 2018-11-01

PDF PDF 333 KB
使用 DAQ 作為資料記錄器時需考慮的 4 大重點
為產品創造更豐富多樣的功能,在各行各業越來越風行。但是產品中添加的功能越多,測試開發工作就越複雜。因此,您要實現的目標,包含改善測試開發週期時間,選擇正確的元件和配置使測試時間最佳化,並提高測試系統的準確度。同時,還要趕上市場機會和專案期限的時間競爭。資料擷取系統可幫助您達成以上所有目標。

應用手冊 2018-10-10

Fast Thermal Characterization and Testing Your Electronic Devices - White Paper
Fast thermal characterization and testing gives you the advantage of quick and qualitative insight into your products’ characteristics, the ability to troubleshoot and fine-tune the performance, and the capability to perform additional iterative testing. Learn how to predict and preview operating temperature performance of your product. Learn how to use a DAQ data acquisition system as a data logger to make temperature measurements on your product.

應用手冊 2018-09-21

Temperature Data Logging: Making the right choice with a Data Acquisition System - White Paper
Consider using a DAQ as a temperature data logger due to its flexibility to make multiple temperature measurements, choice of sensor types with high accuracy, the ability to measure other signal types, easy to configure and automate testing without programming.

應用手冊 2018-08-29

34970A 3D Model, STEP Format
STEP format 3D Model of the 34970A Data Acquisition / Data Logger Switch Unit with modules installed. Note that this model does not have the bumper kit and handle installed. Use this model as a reference only.

技術總覽 2018-08-27

ZIP ZIP 3.34 MB
34972A 3D Model, STEP Format
STEP format 3D Model of the 34972A LXI Data Acquisition / Data Logger Switch Unit with modules installed. Use this model as a reference only.

技術總覽 2018-08-27

ZIP ZIP 12.91 MB
DAQM90xA Data Acquisition modules 3D Model, STEP Format
This is a STEP format 3D Model of the DAQM90xA Data Acquisition Modules

技術總覽 2018-08-24

ZIP ZIP 6.34 MB
如何將 DAQ 量測速度最佳化 - 白皮書
本白皮書將告訴您,如何使用中階 Keysight DAQ970A DAQ 系統,將量測速度最佳化,並滿足大多數的設計與驗證測試需求。您將了解如何透過選擇合適的硬體與配置,來最佳化量測與交易速度。

應用手冊 2018-07-17

實際溫度量測 - 應用說明
此應用說明旨在探索更多常見的溫度量測技術,並介紹可提高準確度的程序。

應用手冊 2018-03-25

Bench and System Switching Products - Selection Guide
Whether you use switching to route signals for design verification applications or for complex automated functional test systems, reliable and repeatable switching is critical for your measurement accuracy.

型錄 2017-12-01

PDF PDF 11.37 MB
IO Libraries Minimum System Requirements - Technical Overview
Computer hardware and operating system minimum requirements for using Keysight IO Libraries Suite.

技術總覽 2017-10-11

How to Characterize a DC-DC Converter Using a DAQ and BenchVue Software - Application Note
This application note provides an easy, step-by-step approach for measuring and plotting several characteristics of a DC-DC converter using Keysight’s 34970A/72A DAQs with BenchVue software.

應用手冊 2017-05-04

PXI 與AXIe 儀器、軟體、參考解決方案和服務 - 產品型錄
是德科技的模組化解決方案提供無與倫比的 PXI 和 AXIe 效能,可協助您克服最艱難的射頻、微波和數位挑戰。

型錄 2016-06-20

PDF PDF 965 KB
82357B – Safety & EMC Compliance Updates
The information in this addendum is provided to improve the contents of the Keysight 82357B USB/GPIB Interface user manuals pertaining to the safety and EMC compliance updates after the manual print date.

使用手冊 2016-06-03

PDF PDF 615 KB
34970A 和 34972A 資料擷取切換器 - 簡易規格書
Keysight 34970A 和 34972A 資料擷取切換器簡易規格書

促銷資料 2015-05-08

PDF PDF 371 KB
34970A Service Guide
The 34970A Service Guide contains product specifications,calibration procedures, theory of operation, troubleshooting guidelines, replacable parts lists, and schematics.

維修服務手冊 2015-02-01

PDF PDF 8.01 MB
E5810B LAN/GPIB/USB Gateway - User’s Guide
This user's guide describes installation, configuration, and use of the E5810B.

使用手冊 2015-01-01

PDF PDF 6.08 MB
Rackmount Installation Guide (Option 300)
Instructions for rack mounting the E5810B LAN/GPIB/USB Gateway.

安裝手冊 2015-01-01

PDF PDF 670 KB
GPIB and Instrument Control Products - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for GPIB and Instrument Control Products.

型錄 2014-11-17

PDF PDF 377 KB

1 2 3 下一頁