VME System Electronics
Keysight VME electronics give the highest performance available in a laser interferometer system. Choose from a variety of axis and compensation boards.
Compare All VME System Electronics (3)
-
N1225A Four-Channel High-Resolution Laser Axis Board (1)
N1225A Four-Channel High-Resolution Laser Axis Board
The N1225A is a 6U size VME Board with integrated fiber optic receivers for laser interferometry. It receives light from the system optics and outputs high resolution position data over VMEbus, LAN, and rows A and C on the VME P2 connector.
-
10897D High-Resolution VMEbus Laser Axis Board (1)
10897D High-Resolution VMEbus Laser Axis Board
The 10897D High-resolution VMEbus laser axis board provides excellent resolution of up to 0.3 nm with a high resolution interferometer.
-
10898D 2-Axis High-Resolution Laser Axis Board for VME (1)
10898D 2-Axis High-Resolution Laser Axis Board for VME
The 10898D 2-axis high-resolution laser axis board provides the same resolution as the Keysight 10897D high-resolution laser axis board with increased slew rates and reduced noise.