溫度感應器與探棒
從進行一般溫度量測作業來量測個人電腦電路板的表面溫度,是德溫度量測配件產品線符合您的需求。
-
34308A 熱敏電阻器套件
34308A 熱敏電阻器套件
- 數量 5 個,溫度範圍:0°C 至 75°C
- 互換性:0.1 °C
- 接線端子:裸線
- 熱敏電阻:最大直徑 0.095 英吋(2.4 mm)
-
32 AWG 鍍錫實心銅線:最小直徑 3.0 英吋 (76 mm)
-
E2308A Thermistor Temperature Probe
E2308A Thermistor Temperature Probe
The Keysight E2308A is a general purpose temperature probe.
-
34152A PT100/RTD 4-Wire Class A Sensor Kit
34152A PT100/RTD 4-Wire Class A Sensor Kit
The PT100/RTD 4-Wire Class A sensor kit consists of a 4-wire PT100 RTD temperature sensor and two black dual banana plugs.
-
34153A PT100/RTD 4-Wire Class A Sensor Elements
34153A PT100/RTD 4-Wire Class A Sensor Elements
The PT100/RTD 4-Wire Class A sensor elements product consists of quantity five 4-wire PT100 RTD temperature sensor elements used for the 34152A.
-
U1181A Immersion Temperature Probe
U1181A Immersion Temperature Probe
U1181A Immersion Temperature Probe for U Series handheld digital multimeters
-
U1182A Industrial Surface Temperature Probe
U1182A Industrial Surface Temperature Probe
U1182A Industrial Surface Temperature Probe for U Series handheld digital multimeters
-
U1183A Air Temperature Probe
U1183A Air Temperature Probe
U1183A Air Temperature Probe for U Series handheld digital multimeters
-
U1184A Temperature Probe Adapter
U1184A Temperature Probe Adapter
U1184A Temperature Probe Adapter for U Series handheld digital multimeters
-
U1185A Thermocouple (J-Type) and Temperature Probe Adapter
U1185A Thermocouple (J-Type) and Temperature Probe Adapter
U1185A Thermocouple (J-Type) and Temperature Probe Adapter for U Series handheld digital multimeters
-
U1186A Thermocouple (K-Type) and Temperature Probe Adapter
U1186A Thermocouple (K-Type) and Temperature Probe Adapter
U1186A Thermocouple (K-Type) and Temperature Probe Adapter for U Series handheld digital multimeters